More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Ultra High Temperature Standard Size Thermocouple Connectors, With and Without Glaze That Can Contaminate High Vacuum

NOX and UOX Series   
RoHS
 
NOX and UOX Series:Ultra High Temperature Standard Size Thermocouple Connectors, With and Without Glaze That Can Contaminate High Vacuum
Click for larger image.
   
NOX Has Color-Coding Glaze. UOX is Glaze Free
Ceramic Temperature Rating: 650°C(1200°F)
Rugged Solid Pin Construction

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF

END OF LIFE NOTICE:
The NOX and UOX series connectors will go out of production in June 2017. The replacements are the NHX and UHX Series Connectors. Direct any Questions to Temperature Application Engineering

Available with a color-coded glaze (NOX) or unglazed white (UOX), these ceramic connectors conform to ANSI and OMEGA standards. UOX connectors should be used when glazed ceramic or nylon connectors would contaminate vacuum systems. Temperature is limited only by the hardware. CHROMEGA ® -ALOMEGA ® , Iron-Constantan and CHROMEGA ® -Constantan can be used at temperatures up to 650°C (1200°F) and Copper-Constantan can be used accurately over its entire calibration range of 400°C (752°F). Noble metal and refractory metal calibrations are limited by the compensating alloys to ambient use of 260°C (500°F). Accuracies may exceed limits of error if a temperature gradient exists across the connector.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 NOX-K-M    Consult sales   Ultra high temperature standard male connector, type K RoHS compliant
 NOX-T-F    Consult sales   Ultra high temperature standard female connector, type T RoHS compliant
 NOX-J-M    Consult sales   Ultra high temperature standard male connector, type J RoHS compliant
 NOX-E-F 2 weeks   25.00    Ultra high temperature standard female connector, type E RoHS compliant
 NOX-E-M    Consult sales   Ultra high temperature standard male connector, type E RoHS compliant
 NOX-R/S-M    Consult sales   Ultra high temperature standard male connector, type R/S RoHS compliant
 NOX-G-M    Consult sales   Ultra high temperature standard male connector, type G RoHS compliant
 NOX-C-F    Consult sales   Ultra high temperature standard female connector, type C RoHS compliant
 NOX-D-F    Consult sales   Ultra high temperature standard female connector, type D RoHS compliant
 NOX-U-M    Consult sales   Ultra high temperature standard male connector, Uncompensated or type B RoHS compliant
 NOX-N-M    Consult sales   Ultra high temperature standard male connector, type N RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: *When ordering separate male or female connectors, use the suffix “M” or “F” only.

Order male and female separately to create pairs.

 Part Number Builder
(1) (2) (3) (4)   
-
-
-
-
Qty:

Option Descriptions
(1) Color-Coded Glaze/Unglazed
  Select
NOX for Color-Coded Glaze
UOX for Unglazed White
(2) Thermocouple Calibration
  Select
K for Type K
T for Type T
J for Type J
E for Type E
R/S for Type R/S
G for Type G
C for Type C
D for Type D
U for Uncompensated or Type B
N for Type N
(3) Connector Contacts
  Select
M for Male
F for Female
(4) ROHS
  Select
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Ultra High Temperature Standard Size Thermocouple Connectors, With and Without Glaze That Can Contaminate High Vacuum

   Back to topBack to top