|
OB-100, OB-200 Epoxy Series, & OT-201 Thermal Grease |
|
|
|
|
|
|
$26.50
OB-100-1/4
|
|
Thermally Conductive Epoxy
|
|
Electrical Insulator
|
|
Resist Oils, Solvents, Most Acids
|
|
OMEGABOND™ 100 Two Part Epoxy: Low Thermal Conductivity. Sets at Room Temp. Good to 130°C (265°F)
|
|
OMEGABOND™ 101Two Part Epoxy: High Thermal Conductivity. Sets at Room Temp. Good to 105°C(221°F)
|
|
OMEGABOND™ 200 Two Part Epoxy: Very High Thermal Conductivity. Sets in 2 Hrs at 205°C(400°F). Good to 260°C(500°F)
|
|
OMEGATHERM™ 201Silicone Paste: Extremely High Thermal Conductivity. Non-Adhesive. Does not Harden. Good from -40 to 200°C(-40 to 392°F
|
View related products - Accessories for Process Control
|
| |
|
|
|
OMEGABOND™ epoxy and OMEGATHERM™ thermal conducting paste are easy to use epoxies and silicone products. They are specially formulated for permanent bonding of thermocouples, thin film RTDs, thermistors and other temperature sensors, to most surfaces–metals, ceramics, glass, plastics, paper products. OMEGABOND™ and OMEGATHERM™ products are compounded and packaged for convenient, easy mixing and application. Each formulation exhibits important characteristics necessary for accurate, fast, reliable temperature measurement. These are: good adhesion and strength, high temperature rating, high thermal conduction, high electric insulation, thixotropic consistency, fast cure, and easy application. OB-100 is available in 1/4 oz or 1 oz Twin Packs and 1 lb as 2 cans, 1 of resin and 1 of hardener. OB-101 is available in 1/2 oz or 2 oz Twin Packs and 1 lb as 2 cans, 1 of resin and 1 of hardener. OB-102 is available in kits for 16oz resin/1 oz catalyst, 2oz resin/1/2 oz catalyst, and 1/2oz resin/1/2 oz catalyst. OB-200 is available in a 2 oz Twin Packs or 1 lb as 2 cans, 1 of resin and 1 of hardener. OT-201 is available in 1/2 oz or 2 oz Twin Packs or in cans as 1 lb or 2 lb (two 1 lb cans).
“Twin pak” packaging is supplied to ensure the user with accurate proportioning of resin and catalyst, as well as to provide a clean, fast means of mixing. The “Twin Pak” is a flexible, transparent plastic pouch, separated into two isolated compartments by means of a removable external divider. In one compartment is the resin, the other the pre-measured catalyst. To use, remove the divider, mix the two components by kneading the pouch, then snip off a corner to dispense. Each “Twin Pak” comes with an instruction sheet, enclosed in a clear, heat-sealed plastic envelope. Please note that once mixed, the OB-100, OB-101 and OB-200 epoxies have the following "Working Times" (also referred to as "Pot Life"): OB-100: Less Than 8 Minutes at Room Temperature OB-101: Approximately 30 Minutes at Room Temperature OB-102: Approximately 45 minutes at Room Temperature OB-200: Approximately 24 Hours at Room Temperature
Specifications are subject to change without notice. Suitability of this product for its intended use and any associated risks must be determined by the end customer/buyer in its final application.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Ordering Example: (1) OB-101-1/2 1/2 oz., highly conductive, room-temperature, tow part Epoxy, $32.50
|
|
|
|
|
| |
Related Links -
Manual
|
Product Manual |
Download Epoxy Adhesive - OB-200 |
Download OMEGABOND® Epoxy adhesive - OB-101 |
Download OMEGABOND® Epoxy adhesive - OB-100 |
Download OMEGATHERM® Thermally Conductive Silicone Paste - OT-201 |
Download Epoxy Adhesive - OB-102 |
|
|
|
|
Back to top
|
|