|
OCS XL Series - Graphical Operator Control System |
|
|
|
|
|
|
$1,185.00
HE-XE102
|
|
PLC + Operator Interface
|
|
Free Programming Software
|
|
Removable Mass Data Storage (MicroSDTM) --- Supports Data Logging
|
|
Two Serial Ports
|
|
Ethernet and Telephone Modem Option Cards
|
|
DIN Rail Mount or Panel Mount --- ¼ DIN size
|
|
Touchscreen Models Available
|
|
Universal Remote I/O Modules (Modbus/RS485) --- Digital, Analog, Thermocouple, RTD
|
View related products - Temperature and Process Controllers and Power Switching Devices
|
| |
|
|
|
Sample application programs available by request
Introducing the XLe and XLt Operator
Control Station (OCS) , an "all-in-one"
controller, small enough to fit in the palm of
your hand (only 3.75" square). These are more than just a PLC, they
include a Graphical Operator Interface (HMI), built-in
I/O, networking and removable mass data
storage. OCS is a robust, reliable control
product that combines a traditional
controller (programmed with ladder logic)
with an operator interface, I/O and
networking into an integrated, all-in-one unit
using a single industry-recognized software
package called CscapeTM.
There are three basic model types to choose from
in the OCS line:
--- The HE-XE series has a 128x64 graphical display
and a 20-key keypad with 10 function keys and four "soft keys"
which can be programmed differently for every user screen.
--- The HE-XT series features a 160x128 touchscreen graphical
display with 4 function keys.
--- The HE-XL series has a 320x240 TFT color touchscreen with
5 function keys.
***New!*** 6" Color Touchscreens: 320x240 pixels, DIN Rail mount or Panel mount
Click here to order: 6" Color Touchscreens
First with Removable MicroSD Memory
The XLe is the first industrial product to
include support for the latest standard in
removable mass storage. To date, this dime-sized
memory is only found on video-enabled
cellular phones and is available in
densities ranging from 128 MB to 2 GB. This
is ideal for storing process data, machine
recipes, and application files. Users can
easily update the application program
through this memory device allowing
logic and screen updates to be made in a
single step with transportable media.
Built-in I/O and Networking
The four available XLe and XLt models with
built-in I/O include digital, analog and high
speed I/O. For machine control, the high
speed I/O can provide totalizing, frequency
measurement, PWM generation and pulse
outputs. The available universal analog I/O
is ideal for process control applications
with high-resolution inputs which can
be configured for thermocouple, RTD,
4 to 20 mA, ±100 mV, and 0 to 10V
signals. The XLe and XLt also have field
installable communications options. An
internal 10/100 MB Ethernet card makes
machine data and XLe programming
accessible at a plant-wide or world-wide
basis. In addition, the XL Series is available
with an internal 57.6k telephone modem card.
While Ethernet and modem are optional, dual
RS232/RS485 serial ports and an integrated
CAN-based network are standard.
Connectivity
I/O Expansion:
XL Series I/O expansion is not limited to
its built-in I/O.
Smartstix I/O (HE559 series) and Universal Remote I/O (HE359 series) is high-speed and can be local
or highly distributed. Add additional analog I/O (including thermocouples and RTDs) and digital I/O,
as well as relay outputs.
Smartstix Terminal Block Style Analog and Digital I/O Expansion Models
Universal Remote I/O Modules: Digital, Analog, Thermocouple, RTD
Architecture:
The XL Series supports CsCAN high-speed
networking as standard,
and Ethernet networking as a field-installable
option. Single-point-of-connect
allows seamless communication between the
computer and any controller.
The HE-XE103 model PLC provides high-speed pulse outputs which can
be used to drive any of Omega's step & direction stepper drives. The Cscape
ladder logic software has built-in step motor functions which make programming
your motion control application easy. The STM23S-2AN
is an integrated stepper drive + stepper motor which accepts pulses from a PLC. Add the HE-XCK
USB programming cable and OMPS150A24
power supply for a complete motion-control system that costs less than $1200.
General-Purpose Signal Conditioners for OCS Models
Applications
As a compact, powerful controller the XL
series can be used in literally thousands of
applications. From OEM machine control to
machine monitoring in a plant environment,
the XL series can be instrumental in keeping
you or your customer’s automation activities
running smoothly. Future expansion is not a concern, because
the XL Series is part of the wide ranging
OCS product line, programmable throughout
with a single software package
Cscape. The XL series is designed with an
attractive, generic look so it will fit in with
most panel or console designs.
Temperature Control:
With built-in RTD and thermocouple
available, along with auto-tune PID, the XL
series can perform
advanced temperature
control and much more on any machine.
Packaging:
The XL series compact size, affordable price
and fast response make it
a natural for packaging machinery of all types.
Agriculture:
A small rugged package, 12 Vdc
compatibility, and removable mass storage
are ideal for the agricultural environment.
Water Treatment:
The XL series offers the perfect I/O mix,
size and communications capability
for pump control, tank monitoring and
remote telemetry in general.
Please note: All of the PLCs require the Cscape software (free download), a 12-24 VDC power supply, and HE500CBL300 programming cable (RS232). A USB programming cable is also available (HE-XCK). Programming cable is also included in HE-CPK software package.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Panel-mount hardware and user manual included.
Ordering Example: (1) HE-CPK Cscape software plus programming cable, $282.00, plus (1) HE-XE102 XLe-series OCS with DC/relay I/O, $1,185.00, $282.00 + 1,185.00 = $1,467
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download HE-XL105 - XL6 Graphical Operator Control Stations |
Download HE-XL103/HE-XL104 - XL6 Graphical Operator Control Stations |
Download HE-XL102 - XL6 Graphical Operator Control Stations |
Download HE-XL100 - XL6 Graphical Operator Control Stations |
Download HE-XT105 - XLt Graphical Operator Control Stations |
Download HE-XT103/HE-XT104 - XLt Graphical Operator Control Stations |
Download HE-XT102 - XLt Graphical Operator Control Stations |
Download HE-XE105 - XLe Graphical Operator Control Stations |
Download HE-XE103/HE-XE104 - XLe Graphical Operator Contro Stations |
Download HE-XE102 - XLe Graphical Operator Contro Stations |
Download OCS XL Series - XLe_XLt User Manual |
Download OCS XL Series - Cscape Programming and Reference Manual |
Download OCS XL Series - Cscape and XLe Training Manual |
Related Products |
|
STM Series: |
Integrated Stepper Drives/Motors with Advanced Features and Control Options |
|
|
|
|
CSMSTRSX, CSMSTRGT: |
Enhanced Modular Controller Series Master: Protocol Converter, Data Logging, Web Server, Virtual HMI |
|
|
|
|
|
HE359 Series: |
Universal Remote I/O Modules
Remote I/O for Programmable Logic Controllers (PLCs) |
|
|
|
HE-X Series: |
Signal Conditioners For Programmable Logic Controllers |
|
|
|
|
PRX102: |
Proximity Sensors - Discontinued
|
|
|
|
|
|
|
|
|
|
|
SCE Series Consoles: |
NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's. |
|
|
|
SCE Series Consolets: |
NEMA Type 12 Consoles/Operator Workstation Enclosures. Front Sloping Operator Interface Electrical Panel for Push Buttons and HMI's. - Discontinued |
|
|
|
PR-26 Series: |
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Fractional Sizes) |
|
|
|
PR-26 Metric Series: |
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Metric Sizes) |
|
|
|
|
|
|
Back to top
|
|