|
|
|
|
|
|
|
|
Input Signals: K, E, J, T, 0 to 5 V, and 0 to 20 mA
|
|
Simultaneous 4-Channel Measurement and Display
|
|
High/Low Alarms for Each Channel
|
|
Computation: Maximum/Minimum/Average
|
|
Logging Method: Log Mode and Tag Mode
|
|
Data Processable Through a Personal Computer
|
|
IP64 Protection
|
|
“AA” Battery Power Supply
|
View related products - Handheld Instruments for Temperature Measurement
|
| |
|
|
|
Please check out Newest Released 8 Channel Programming Datalogger with with Touch Screen and universal inputs OM-CP-OCTPRO for more advanced features with better price.
The handy OM-2041 is a palm-size data logger
capable of storing up to 10,000 data records per
channel. Powered by either “AA” batteries or an AC
adaptor, the OM-2041 works equally well as a portable
or a fixed-location logger.
With the exclusive software, recording/recalling of data
and programming of logging parameters can be done
directly with the logger or through a
personal computer.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with complete operator’s manual.
Ordering Example: (1) KTSS-HH Type K thermocouple probe, 150 mm (6'') long, 3.2 mm (1/8'') dia with 1' of RSC cable (which stretches to 5') with a molded, miniature male thermocouple connectors, $99.00, plus (1) OM-2041-USB 4-channel handheld data logger with USB port, $2,105.00, $99.00 + 2,105.00 = $2,204
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download OM-2041 Setup - Setup for OM-2041 Series |
Download Software with USB Cable - OM-SPT-USB |
Related Products |
|
(*)TSS-HH Series: |
General Purpose Thermocouple Probes With Miniature Plug Connector |
|
|
|
|
|
|
Back to top
|
|