More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Single Channel USB Thermocouple Data Logger with LCD Display

OM-20A-TC   
1 year warranty CE
 
Single Channel, Thermocouple logger, LCD Display, USB
OM-20A-TC:Single Channel USB Thermocouple Data Logger with LCD Display
Click for larger image.
   
$174.00  OM-20A-TC
USB Interface Communicate with PC
Set Access Password for Each Data Logger
Free Software to Setup, Download and Analyze
LCD Display & LED Indicates Alarm and Status
Start Mode: Immediately, Button, Start at time
Stop Mode: Button, Memory full, Points finished

View related products - Handheld Instruments for Temperature Measurement

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

New OM-20A-T thermocouple data logger with LCD Display measures and stores over 85,000 temperature readings from either a Type K, Type J, Type S, or Type T&R thermocouple which plugs into a miniature female thermocouple receptacle at the base of the unit.

This data logger's compact size make it an ideal choice for any portable application including monitoring temperature in factory, storage, testing process, etc. User needs to install USB driver and PC Software that run under Windows XP, Vista, 7, 8 or 10 (32 bit and 64 bit Versions), and use the software to setup sample rate, high/low alarm limit and start/stop method, and download data to PC, etc. And then view, analyze and print the data, or export other file formats (txt, xsl, csv, bmp, jpg).

Especially, in professional applications, user can set access password, name the channel, enable/disable channel, input calibration data for each channel, disable LED indication for saving power, and select sample mode (Instant, Average, Maximum and Minimum), etc.

Specifications

Input Type: Support 5 Thermocouple Types K, J, S, T & R
Accuracy: ±0.5% Reading ±1 Deg_C
Resolution: 0.1 Deg_C
Temperature Units: °C or °F
Logging Interval: 2Secs-24Hrs, selectable in software
Memory Capacity: 85,000 Points
Thermocouple Connection: Female sub-miniature thermocouple connector
LCD Display: 4 Digits
Battery Type: Lithium
Battery Life: Up to 2 years
Operating Temperature: -35 Deg_C to 80 Deg_C
Software: Windows XP, Vista, 7, 8 or 10 (32 bit and 64 bit Versions)
Case Material: IP40


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OM-20A-TC 2 weeks   174.00    Single Channel USB Thermocouple data logger  
All dollar amounts on this site are shown in Singapore currency.

 Note:
Come together with Software Mini CD and User Manual in Package; Software and User Manual also Available for Free Downloading.

 Related Links - Related Products
 Related Products
OM-HL-SP Series OM-HL-SP Series:
Single Channel Temperature, Humidity and Dew Point USB Data Logger, Pen Size
OM-HL-SH Series OM-HL-SH Series:
Single Channel Temperature, Humidity and Dew Point Data Logger, Pocket Size
OM-HL-EH-TC Series OM-HL-EH-TC Series:
8 Channel Handheld Thermocouple Thermometer/Data Logger
   

   Back to topBack to top