More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Pack of 10 Single Use Cold Chain PDF Temperature Data Logger

OM-21   
1 year warranty CE RoHS
 
OM-21:Pack of 10 Single Use Cold Chain PDF Temperature Data Logger
Click for larger image.
   
$510.00  OM-21-10PK
Price is for pack of 10
Plug-and-Play USB 2.0 Interface
No Special Software or Driver Required for Programming and Download
Automatically Generates a PDF Report While Connected to PC
PDF Report Contains Summary, Graph and Detailed Data List
Low Cost Single Use with Accurate Thermistor Sensor
EN12830, FDA 21 CFR Part 11 Compliance

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OM-21 data logger is for use in cold chain applications to monitor the transportation of pharmaceuticals, food and other temperature sensitive products. The data logger is completely user-programmable including language selection, sampling interval, start delay, alarm delay, temperature units, alarm range, alarm type, password and user name. The unit’s compact, lightweight, waterproof and flat design allows it to fit inside any package. No special software or driver is required for set-up or download of data. On completion of data logging a PDF report is automatically generated containing data summary, graph and tabular results. The data logger appears as a mass storage device when connected to the PC. User manual, set-up utility and PDF report are all stored in the data logger.

Specifications
TEMPERATURE
Sensor: Thermistor
Range: -30 to 70°C (-22 to 158°F)
Accuracy: ±0.5°C
Resolution: 0.1°C (0.1°F)
Units: °C or °F
Logging Type: Single use
Memory: 8192 readings
Sampling Interval: 30 seconds, 5, 10, 30, 60, 90, 120 minutes
Data Integrity: File encrypted technology ensures data integrity
Password: Can be ON or OFF (default is OFF); password can be up to 16 alpha-numeric characters
Compatibility: Windows XP/Vista/7 and 8
Start Delay: 0, 5, 30, 45, 60, 90, 120 minutes
Alarms:
    Single: A LED alarm is triggered immediately when the measured value exceeds the alarm threshold
    Cumulative: A LED alarm is not triggered when the measured value exceeds the alarm threshold, but only once the overall average value during alarm delay duration exceeds the alarm threshold
    Disable: No LED alarm function during the logging process
Alarm Range: -20 to -10°C (-4 to 14°F), -10 to 0°C (14 to 32°F), 2 to 8°C (36 to 46°F) (low alarm below 2°C, high alarm above 8°C), 0 to 15°C (32 to 59°F), 0 to 25°C (32 to 77°F), 15 to 25°C (59 to 77°F) (other ranges possible)
Alarm Delay: Preset alarm delay for single alarm type is always zero; the adjustable alarm delay time for cumulative alarm type is user-selectable at 5, 30, 45, 60, 90, or 120 minutes
Language: English (default), German, French, Italian, Spanish
Operation: 2 keys; start/stop key and mark key (provides up to 8 bookmarks during the data logging period)
LED Indicators: REC, low battery, high alarm, low alarm
Operating Temperature: -30 to 70°C (-22 to 158°F)
Operating Humidity: <80% RH
Storage Temperature: -40 to 85°C (-40 to 185°F)
Storage Humidity: <90% RH
Power: 3V lithium battery (CR2032) factory installed
Shelf Life: 12 months
Protection Class: IP65 (when contained in the included plastic bag)
Weight: 10 g (0.35 oz)
Dimensions:
    Unpouched Size: 73 L x 33 W x 2.5 mm D (2.87 x 1.30 x 0.10")
    Pouched Size (data logger inside included plastic bag): 105 L x 55 W x 2.5 mm D (4.13 x 2.17 x 0.10")


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 OM-21-10PK 2 weeks   510.00    Single use cold chain PDF temperature data logger, 10 pack RoHS compliant
All dollar amounts on this site are shown in Singapore currency.


 Related Links - Related Products
 Related Products
OM-21A Series OM-21A Series:
One Time Use Temperature Data Loggers for Audit Reports
   
Keywords:Pack of 10, Single Use, Cold Chain, PDF Temperature Data Logger

   Back to topBack to top