|
|
|
|
|
|
$510.00
OM-21-10PK
|
|
Price is for pack of 10
|
|
Plug-and-Play USB 2.0 Interface
|
|
No Special Software or Driver Required for Programming and Download
|
|
Automatically Generates a PDF Report While Connected to PC
|
|
PDF Report Contains Summary, Graph and Detailed Data List
|
|
Low Cost Single Use with Accurate Thermistor Sensor
|
|
EN12830, FDA 21 CFR Part 11 Compliance
|
View related products - Recorders
|
| |
|
|
|
The OM-21 data logger is for use in cold chain
applications to monitor the transportation of
pharmaceuticals, food and other temperature sensitive
products. The data logger is completely user-programmable
including language selection, sampling
interval, start delay, alarm delay, temperature units,
alarm range, alarm type, password and user name.
The unit’s compact, lightweight, waterproof and flat
design allows it to fit inside any package. No special
software or driver is required for set-up or download
of data. On completion of data logging a PDF report
is automatically generated containing data summary,
graph and tabular results. The data logger appears as a
mass storage device when connected to the PC. User
manual, set-up utility and PDF report are all stored in
the data logger.
Specifications
TEMPERATURE
Sensor: Thermistor
Range: -30 to 70°C (-22 to 158°F)
Accuracy: ±0.5°C
Resolution: 0.1°C (0.1°F)
Units: °C or °F
Logging Type: Single use
Memory: 8192 readings
Sampling Interval: 30 seconds, 5, 10, 30, 60, 90, 120 minutes
Data Integrity: File encrypted technology ensures data integrity
Password: Can be ON or OFF (default is OFF); password
can be up to 16 alpha-numeric characters
Compatibility: Windows XP/Vista/7 and 8
Start Delay: 0, 5, 30, 45, 60, 90, 120 minutes
Alarms:
Single: A LED alarm is triggered immediately when the
measured value exceeds the alarm threshold
Cumulative: A LED alarm is not triggered when the
measured value exceeds the alarm threshold, but only
once the overall average value during alarm delay duration
exceeds the alarm threshold
Disable: No LED alarm function during the logging process
Alarm Range: -20 to -10°C (-4 to 14°F), -10 to 0°C (14 to
32°F), 2 to 8°C (36 to 46°F) (low alarm below 2°C, high alarm
above 8°C), 0 to 15°C (32 to 59°F), 0 to 25°C (32 to 77°F),
15 to 25°C (59 to 77°F) (other ranges possible)
Alarm Delay: Preset alarm delay for single alarm type is
always zero; the adjustable alarm delay time for cumulative
alarm type is user-selectable at 5, 30, 45, 60, 90, or 120
minutes
Language: English (default), German, French, Italian,
Spanish
Operation: 2 keys; start/stop key and mark key (provides up
to 8 bookmarks during the data logging period)
LED Indicators: REC, low battery, high alarm, low alarm
Operating Temperature: -30 to 70°C (-22 to 158°F)
Operating Humidity: <80% RH
Storage Temperature: -40 to 85°C (-40 to 185°F)
Storage Humidity: <90% RH
Power: 3V lithium battery (CR2032) factory installed
Shelf Life: 12 months
Protection Class: IP65 (when contained in the included plastic bag)
Weight: 10 g (0.35 oz)
Dimensions:
Unpouched Size: 73 L x 33 W x 2.5 mm D
(2.87 x 1.30 x 0.10")
Pouched Size (data logger inside included plastic
bag): 105 L x 55 W x 2.5 mm D (4.13 x 2.17 x 0.10")
|
| |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
OM-21A Series: |
One Time Use Temperature Data Loggers for Audit Reports |
|
|
|
|
|
|
Keywords:Pack of 10, Single Use, Cold Chain, PDF Temperature Data Logger
|
Back to top
|
|