|
|
|
|
One Time Use USB Temperature Data Loggers
|
Click for larger image. |
|
|
$405.00
OM-21A-R1-10PK
|
|
EN12830, FDA 21 CFR Part 11 Compliance
|
|
Price is for 10 Pieces
|
|
6-Mark Points Supported
|
|
One Button to Start or Stop
|
|
LED Status and Alarm Indication
|
|
Support txt/csv/xls/dlg File Format
|
|
Generating PDF Report Without Any Software
|
View related products - Recorders
|
| |
|
|
|
The New EN12830 & FDA 21 CFR Part 11 Compliance OM-21A PDF data loggers are ideal for monitoring the temperature in cold chain type of transport, storage, and testing process. Easy to do the recording by pressing a button to start and stop. True Plug and Play Experience by plugging into a USB slot on any computer to get the PDF report directly without any software and driver installation requirement. This data logger is used mainly to monitor and verify temperature sensitive goods, equipment or areas.
Applications: Cold Chain, Refrigeration, Transportation, Warehouse, HVAC, Food and Pharmaceutical.
Specification
Use Type: Single-use
Accuracy: ±0.5șC
Resolution: 0.1șC
Measuring Range: -30 to 70șC
Data Storage Capacity: 8640 Data Points
Sample Interval: OM-21A-R1-10PK Default as 10 mins; OM-21A-R2-10PK Default as 1 min; OM-21A-P-10PK User Configurable between 10 sec to 18 hours
Run Days: 1 to 360 days
High and Low Alarm: OM-21A-R1/R2-10PK Default as Low Limit 2șC & High Limit 8șC; OM-21A-P-10PK User Configurable
Alarm Delay: OM-21A-R1/R2-10PK Default as 10 mins; OM-21A-P-10PK User configurable between 0 to 960 min
Alarm Type: Single type
Start Delay: OM-21A-R1/R2-10PK Default as 0 mins; OM-21A-P-10PK User configurable between 0 to 254 min
Start Mode: By button
Stop Mode: By button; Memory full; When Plug into USB
Operation Environment: -30 to 70șC
Storage Environment: -30 to 70șC
Size/Weight/Case Material: 62 mm x 27 mm x 4 mm/10g
Protection Class: IP67 with Protection Bag
Standards/Certificates: CE, ROHS, EN12830
Communication Interface: Build-in USB 2.0
Power Supply: Battery CR2032
Shelf Life: 2 Year
|
| |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: The new programmable model OM-21A-P-10PK allows end user to configure the Sampling Rate, Alarm Range and Delay Times with the free download software.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
OM-HL-SP Series: |
Single Channel Temperature, Humidity and Dew Point USB Data Logger, Pen Size |
|
|
|
OM-HL-SH Series: |
Single Channel Temperature, Humidity and Dew Point Data Logger, Pocket Size |
|
|
|
|
|
|
|
Keywords:EN12830 FDA 21 CFR Part 11 Compliance, 1 Pack of 10pcs, One Time Use, Data Logger, Cold Chain, Cost Effective, single use
|
Back to top
|
|