|
|
|
|
PDF Data Loggers for Temperature and Humidity
|
Click for larger image. |
|
|
$215.00
OM-24
|
|
Plug-and-Play Multi-Use Temperature Data Logger with USB 2.0 Interface
|
|
Accurate Thermistor Temperature Sensor
|
|
No Special Software or Driver Required for Programming and Download
|
|
Configuration Utility and Calibration Certificate Stored in the Data Logger
|
|
Generate a PDF and Excel® Report on Completion of Data Logging
|
|
PDF Report Contains Summary, Graph and Detailed Data List
|
|
LCD Display
|
|
Dual Color Status LED
|
|
Start/Stop Logging via Single Button Press
|
|
MIN/MAX Function
|
|
EN 12830 Compliance
|
View related products - Data Loggers
|
| |
|
|
|
The OM-22, OM-23 and OM-24 are multiple use
temperature and humidity data loggers that are ideal for a
wide range of test and measurement, quality control, and
environmental monitoring applications. They conveniently
generate a PDF and Excel report on completion of data
logging. The OM-22 measures ambient temperature
using an internal thermistor temperature sensor. The
OM-23 measures ambient temperature and also accepts
an external thermistor temperature probe as input.
Model OM-24 measures ambient temperature and
relative humidity. These data loggers are completely
user-programmable including language selection,
sampling interval, start delay, alarm delay, temperature
units, alarm range, alarm type, password and user
name. No special software or driver is required for setup
or download of data. The data logger appears as a
mass storage device when connected to the PC. The
user manual, a calibration certificate and data logger
configuration utility are all stored in the data logger.
To setup the data logger simply plug it into a USB port
on your computer and run the on-board configuration
utility. Once configuration is complete the data logger
can be removed from the PC’s USB port. On completion
of data logging re-connect the data logger to the
computer and open the configuration utility. Choose
the function convert to PDF or convert to Excel and
select the desired location on your computer to
store the reports. The PDF report contains the data
summary, graph and tabular results. The Excel report
contains all of the information in the PDF report except
for the graph.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with two CR2032 3V lithium coin cell batteries and user’s manual.
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-23 Multi-use PDF temperature data logger, ambient temperature plus input for external temperature probe, $173.00, plus (1) OM-23-TP2 External temperature probe without handle for OM-23, $37.00, $173.00 + 37.00 = $210
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
OM-21: |
Pack of 10 Single Use Cold Chain PDF Temperature Data Logger |
|
|
|
|
|
|
Keywords:Temp/Relative humidity Data Logger, Temperature/Humidity data logger, USB data logger, Thermistor Data Logger, PDF, data logger,
|
Back to top
|
|