|
|
|
|
Portable Low Cost Temperature Data Logger
|
Click for larger image. |
|
|
$228.00
OM-63
|
|
Temperature Alarm With Visual Indication On Demand
|
|
User Selectable Stop on Memory Full or Memory Rollover for Continuous Recording
|
|
PC Delayed Start or Pushbutton Recording Control
|
|
USB Interface
|
|
Compact, Light Weight, Easy-to-Use
|
View related products - Recorders
|
| |
|
|
|
OM-63 Series are in the end of life cycle. Please contact our Sales team for last time buy. As a possible substitute, please check out Newest Released Temperature Handheld Data Logger OM-HL-SH-T Model for more advanced features with better price.
The OM-63 portable temperature
data logger is an easy-to-use,
versatile device which can be
used for a wide range of logging
applications. The OM-63 is
capable of sampling as fast as
once per second or as slow as
every 18 hours. A total of 43,344
temperature measurements can be
stored in the data logger memory.
Easy-to-use Windows software is
included with the OM-63. The
software is a full-featured program
that allows you to set up all data
logger functions including sampling
rate, logging duration, start mode,
logging mode, and high and low
temperature alarm values. Once
data has been logged, the program
then allows you to download data
from the logger, plot the data and
export the data to an ASCII text or
Excel file format for further analysis.
Specifications
Temperature Measurement
Range: -40 to 85°C (-40 to 185°F)
Temperature Sensor: Internal digital sensor
Temperature Accuracy: ±0.5°C (±1°F)
Temperature Resolution: ±0.01°C (±0.01°F)
Sampling Rate: User selectable, 1 second to 18 hours
Data Storage: 43,344 temperature readings
Temperature Alarms: Programmable high and low alarm
thresholds. After the data logger is started, alarm status can be
checked by pressing the Start Check button. If an alarm has
occured, the status LED on the data logger will flash red.
Recording Mode: User selectable; stop on memory full or continuous
recording with memory rollover
Recording Start: Push button,
computer controlled, or up to 6 week delayed start
PC Interface: USB port (USB cable included)
Calibration: Single point offset calibration available through
software for temperature
Operating System Compatibility: Windows XP/Vista/7 and 8 (32-bit and 64-bit)
Time Accuracy: ±100 ppm @ 75ºF
Power: 3.0V lithium battery (included)
Battery Life: 6 years typical
Storage Temperature: -40 to 85°C (-40 to 185°F)
Dimensions:
76 Hx 40 W x 15 mm D
(3.0 x 1.6 x 0.6")
Weight: 28 g (1 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with complete operator’s manual and Windows software on CD ROM and 1.8 m (6') USB interface cable.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
OM-HL-SH: |
Single Channel Temperature, Humidity and Dew Point Data Logger, Pocket Size |
|
|
|
|
|
|
Back to top
|
|