The OM-CONV-SER is an RS-485 half-duplex to RS-232 converter. It
is powered from the computer’s serial (COM) port so no external
power is required.
This unit is small in size, has a long transmission distance, can handle
high data rates, is very stable in performance and connects to a
standard DB9 serial (COM) port. The converter can be used in a wide
range of applications including industrial automatic control and
measuring systems and PLC applications.
Specifications
Interface: Compatible with EIA/TIA RS-232C and RS-485 standards Data Rate: Up to 115,200 BPS Transmission Distance: 1200 m (4000') on RS-485 side;
5 m (15') on RS-232 side RS-232 DB9F Pin Assignments (DCE): Pin 1 (DCD), Pin 2 (TD),
Pin 3 (RD), Pin 4 (DTR), Pin 5 (GND), Pin 6 (DSR), Pin 7 (RTS),
Pin 8 (CTS) RS-485 DB9F Pin Assignments: Pin 2 (RS-485-), Pin 7 (RS-485+),
Pin 5 (GND); mating screw terminal block included for RS-485 connections Operating Ambient: 0 to 50°C
(32 to 122°F), 5 to 95% RH non-condensing Dimensions: 62 L x 32 W x 16 mm D
(2.4 x 1.3 x 0.6")
† All dollar amounts on this site are shown in Singapore currency.