|
|
|
|
|
|
$995.00
OM-CP-BRIDGE101A-30MV
|
| |
|
|
|
The OM-CP-BRIDGE-101A is a
battery-powered, stand-alone data
loggers that measure and record
voltage signals from strain gages,
load cells and other low level dc
sources. This compact, unit is
perfect for monitoring stress, torque,
strain, pressure and data from many
other sensors/transducers.
The OM-CP-BRIDGE101A offers
a multiple start/stop function, ultrahigh
speed download capability,
1 million reading storage capacity,
optional memory wrap, battery life
indicator, optional password
protection, programmable alarms
and more.
Data retrieval is simple. Plug it into
an available USB port and the easy
to use Windows software does the
rest. The software converts your PC
into a real time strip chart recorder.
Using the Windows® software,
starting, stopping and downloading
from the OM-CP-BRIDGE101A is
simple and easy. Graphical, tabular
and summary data is provided for
analysis and data can be viewed in
V, mV and µV. The data can also be
automatically exported to Excel® for
further calculations.
The storage medium is non-volatile
solid state memory, providing
maximum data security even if
the battery becomes discharged.
Its small size allows it to fit almost
anywhere.
The OM-CP-BRIDGE101A was
designed with our customers in
mind. There are free firmware
upgrades for the life of the product
so that data loggers already
deployed in the field can grow with
new technological developments.
Units do not need to be returned
to the factory for upgrades. The
user can do this automatically
from any PC.
Specifications
Data Logger
Reading Rate: 4 Hz to 1 every 24 hours
Memory: 1,000,000 readings; software configurable memory
wrap 333,000 readings in multiple start/stop mode
Memory Wrap Around: Yes
Start Modes: Immediate start, delay start up to 24 months, multiple
pushbutton start/stop
Stop Modes: Manual through software timed (specific date
and time)
Multiple Start/Stop Mode: Start and stop the device multiple
times without having to download data or communicate with a PC
Multiple Start/Stop Mode Activation:
To Start the Device: Press and
hold the pushbutton for five seconds,
the green LED will flash
during this time. The device has started logging
To Stop the Device:
Press and hold the pushbutton for five
seconds, the red LED will flash during this time.
The device has stopped logging
Real Time Recording: The device may be used with PC to monitor and
record data in real-time
LED Functionality:
Green LED Blinks: 10 second rate to indicate logging; 15 second rate to indicate delay start mode
Red LED Blinks: 10 second rate
to indicate low battery and/or full memory; 1 second rate to indicate
an alarm condition
Password Protection: An optional
password may be programmed into
the device to restrict access to configuration
options. Data may be read
out without the password
Engineering Units: Native measurement
units can be scaled to display measurement units of another
type. This is useful when monitoring voltage outputs from different types
of sensors such as strain gauges and load cells.
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 10 months typical, at a 1 minute rate with 350Ω load;
2 years typical, at a 1 minute rate with 1000Ω load
Time Accuracy: ±1 minute/month
at 20ºC (68ºF), stand alone data logging
Computer Interface: USB (interface cable required);
115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -40 to 80ºC (-40 to 176ºF),
0 to 90% RH non-condensing
Dimensions:
36 H x 64 W x 16 mm D
(1.4 x 2.5 x 0.6")
Weight: 24 g (0.8 oz)
Material: ABS plastic
OM-CP-WATERBOX101A
OperatingTemperature:
-20 to 80ºC (-4 to 176ºF)
IP Rating: IP65
Dimensions:
62 H x 93 W x 25 mm D
(2.45 x 3.66 x 0.93")
Material: Anodized aluminum with
polycarbonate cover
Weight: 140 g (5 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 3.6V lithium battery. USB cable and operator’s manual are included with the OM-CP-IFC200 Windows software (required to operate the data logger and sold separately).
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
|
|
|
|
|
| |
Related Links -
Manual, Software
|
Product Manual |
Download OM-CP Series - Data Logger and Software User Guide |
Download Bridge / Strain Gauge Data Logger |
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
|
|
|
|