More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote Probe

OM-CP-ETR101A-KIT   
5 year warranty CE
 
OM-CP-ETR101A-KIT:Thermocouple Temperature Data Logging System
with Waterproof Enclosure and Remote Probe
Click for larger image.
   
$705.00  OM-CP-ETR101A-KIT
Complete System - Includes Data Logger, Waterproof NEMA 4 (IP65) Enclosure, Type K Thermocouple Probe, USB Interface Cable and Windows Software
10 Year Battery Life
1 Second Reading Rate
Multiple Start/Stop Function
Ultra High Speed Download
500,000 Reading Storage
Memory Wrap
Battery Life Indicator
Optional Password Protection
Programmable High and Low Alarms
Field Upgradeable
Ready to Use Right Out-of-the-Box
Free NIST Certification

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals Software

The OM-CP-ETR101A-KIT comes assembled and includes a data logger, temperature sensor (thermocouple Type K), waterproof NEMA 4 (IP65) enclosure suitable for outdoor use, USB interface cable, and software. Setup is fast and easy.

The OM-CP-ETR101A-KIT is suitable for a wide range of outdoor applications including profiling the exhaust gas temperature of tractor trailers, buses and trucks. Simply mount the enclosure containing the data logger to the vehicle and insert the included type K thermocouple probe into the vehicle exhaust pipe using a compression fitting. The data logger can then record a complete exhaust gas temperature profile that can be used in the selection of the correct diesel particulate filter (DPF) for the vehicle.

Using the included software, the logger is programmed to record for a set period. Data is stored in the data logger, and is downloadable at any time via a pc or laptop computer.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available USB port and the easy to use Windows® software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in tabular format and can also be exported to a text or Microsoft Excel® file.

Specifications
INTERNAL CHANNEL
Temperature Range:
-40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C (0.18°F)
Calibrated Accuracy: ±0.25°C (±0.45°F)

REMOTE CHANNEL
Thermocouple Types:
K**
Temperature Range: -270 to 1070°C (-454 to 1958°F)
Accuracy: ±2.0°C (24 AWG wire)
Resolution: 0.1°C
Thermocouple Connection: Female subminiature (SMP) connector
Cold Junction Compensation: Automatic based on internal channel
Max Thermocouple Resistance: 100 Ω
Reading Rate: 1 reading every second to 1 every 24 hours
Memory: 500,000 readings (software configurable memory wrap);
250,000 readings in multiple start/stop mode or trigger setting mode
Wrap Around: Yes
Start Modes:
Immediate start
Delay start up to 18 months
Multiple pushbutton start/stop
Multiple Start/Stop Mode: Start and stop the device multiple times
without having to download data or communicate with a PC
Multiple Start/Stop Mode Activation:
  To Start the Device:

  Press and hold the pushbutton for 5 seconds, the green LED will flash during this time.
  The device has started logging.
  To Stop the Device:
  Press and hold the pushbutton for 5 seconds, the red LED will flash during this time.
  The device has stopped logging.
Real Time Recording: The device may be used with PC to monitor and record data in real-time
Alarm: Programmable high and low limits; alarm is activated when temperature
reaches or exceeds set limits
  Alarm Delay: A cumulative alarm delay may be set in which the device will activate that alarm
   (via LED) only when the device has recorded a user specified time duration of data
Trigger Settings: High and low limits may be set for the thermocouple channel. Once data meets or exceeds sets limits, the device will record to memory. Bi-level start and stop triggers can also be programmed. Users can specify the number or readings to take after the device triggers.
LED Functionality:
  Green LED Blinks:
10 second rate to indicate logging 15 second rate to indicate delay start mode
  Red LED Blinks: 10 second rate to indicate low battery and/or full memory 1 second rate to indicate   an alarm condition
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password.
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 10 years typical at a 15 minute reading rate
Data Format: Date and time stamped °C, °F, K, °R; µV, mV, V
Time Accuracy: ±1 minute/month (at 20ºC, stand alone data logging)
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -20 to 80ºC (-4 to 176°F), 0 to 95% RH non-condensing
Dimensions:
  Data Logger:
36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6")
  Waterbox: 87 H x 73 W x 27 mm D (3.5 x 2.9 x 1.1")
  Thermocouple Wire: 24 gauge, 762 mm (30")
  Thermocouple Probe: 153 L x 3.2 mm dia. (6 x 1?8")
Weight:
  Complete Kit:
425 g (15 oz)
  Waterproof Enclosure, Data Logger and Thermocouple: 283 g (10 oz)

**Use of stanless steel braided thermocouple may allow water to wick in through the cable and cause damage to the data logger


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OM-CP-ETR101A-KIT  OM-CP-ETR101A-KIT 10 weeks   705.00    Temperature data logging system with waterproof enclosure  
    OM-CP-ETR101A-KIT-CERT    Consult sales   Temperature data logging system with waterproof enclosure and NIST calibration certificate  
 Accessories
Click to expand/minimize a list of what others bought with the OM-CP-BAT105  OM-CP-BAT105 5 weeks   44.00    Replacement 3.6V lithium battery  
Click to expand/minimize a list of what others bought with the TJ36-CASS-18U-6-SMPW-M  TJ36-CASS-18U-6-SMPW-M 2 weeks   126.00    Spare type K thermocouple for OM-CP-ETR101A-KIT data logger [3.2 mm (1/8') dia, ungrounded, 153 mm (6') length, 1 m (40') teflon insulated lead wire, subminiature male connector]  
Click to expand/minimize a list of what others bought with the SSLK-18-14  SSLK-18-14 2 weeks   46.50    316SS compression fitting for (1/8') dia thermocouple probe, 1/4' NPT male connection  
Click to expand/minimize a list of what others bought with the OM-CP-WATERBOX101A  OM-CP-WATERBOX101A 2 weeks   102.00    Replacement weatherproof NEMA 4 (IP65) enclosure for data logger  
Click to expand/minimize a list of what others bought with the OM-CP-WATERBOX101A-KIT  OM-CP-WATERBOX101A-KIT Consult Sales   30.00    Maintenance kit for OM-CP-WATERBOX101A  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 3.6 V lithium battery, OM-CP-IFC200 Windows software, 1.8 m (6') USB interface cable, thermocouple probe, waterproof enclosure and operator’s manual.

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.

 Related Links - Software
 Software
   Download OM-CP Data Logging Software
   Download OM-CP software
   
Keywords:Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote Probe

   Back to topBack to top