|
|
|
|
|
|
$208.00
OM-CP-EVENT101A
|
|
Interfaces to Tipping Bucket Rain Gages and Other Devices with TTL Pulse, Contact Closure Output
|
|
10 Year Battery Life
|
|
4 Hz Reading Rate
|
|
Multiple Start/Stop Function
|
|
Ultra High Speed Download
|
|
Memory Wrap
|
|
Battery Life Indicator
|
|
Optional Password Protection
|
|
Field Upgradeable
|
View related products - Data Loggers
|
| |
|
|
|
The OM-CP-EVENT101A is part of a new series of low cost,
state-of-the-art data logging devices. The OM-CP-EVENT101A
offers a 10 year battery life, 4 Hz reading rate, a multiple start/stop
function, ultra-high speed download capability, 406,323 reading storage
capacity, optional memory wrap, battery life indicator, optional
password protection and more.
The OM-CP-EVENT101A senses
input transitions or contact closures
from external sources such as transducers or pulse state initiators (gas, water and
electric meters) and record the time that a particular event has occurred.
Once activated, the data logger senses and records transition or
state changes at the input. Its realtime clock ensures that all data is
time and date stamped. This is ideal for recording events. The storage
medium is non-volatile solid state memory, providing maximum data
security even if the battery becomes discharged. The small size of these
devices allows them to fit almost anywhere. Data retrieval is simple. Simply plug
it into an available USB port and our user-friendly software does the rest.
The software converts a PC into a real-time strip chart recorder.
Data can be printed in graphical and tabular format or exported to
a text or Microsoft Excel® file. The storage medium is non-volatile
solid state memory, providing maximum data security even if the
battery becomes discharged. The OM-CP-EVENT101A was
designed with our customers in mind. There are free firmware
upgrades for the life of the product so that data loggers already
deployed in the field can grow with new technological developments.
Units do not need to be returned to the factory for upgrades. The user
can do this automatically from any PC.
Specifications
Input Connection: Removable screw terminal
Input Range: 0 to 30V
Input Low: <0.4V
Input High: >2.8V
Internal Weak Pull-Up: <60 µA
Input Impedance: >60 kΩ
Minimum Input Active (Low) Time: 10 Microseconds
Time Resolution: 4 Hz (reading rate selectable in software)
Reading Rate: 4 Hz to 1 every 24 hours
Memory: 406,323 readings;
software configurable memory wrap
Memory Wrap Around: Yes
Start Modes:
• Immediate start
• Delay start up to 18 months
• Multiple pushbutton start/stop
Multiple Start/Stop Mode:
Start and stop the device multiple
times without having to download
data or communicate with a PC
Multiple Start/Stop Mode Activation:
To Start the Device:
Press and hold the pushbutton for 5 seconds, the green LED will
flash during this time. The device has started logging
To Stop the Device:
Press and hold the pushbutton for 5 seconds, the red LED will
flash for 3 seconds and then the green LED will flash for two
seconds. The device has stopped logging
Real Time Recording: The device
may be used with PC to monitor and record data in real-time
LED Functionality:
Green LED Blinks:
10 second rate to indicate logging; 15 second rate to
indicate delay start mode
Red LED Blinks:
10 second rate to indicate low battery and/or full memory
Password Protection:
An optional password may be programmed into the device to
restrict access to configuration options. Data may be read out
without the password
Engineering Units:
Native measurement units can be scaled to display
measurement units of another type such as on/off, open/closed
or rainfall
Battery Type:
3.6V lithium battery (included);user replaceable
Battery Life: 10 years typical, at a 15 minute rate
Time Accuracy: ±1 minute/month at 20ºC (68ºF), stand alone data logging
Computer Interface: USB (interface cable required); 115,200 baud
Software:
XP SP3/Vista/7 and 8
(32 and 64-bit)
Dimensions:
Data Logger: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6")
Waterbox Enclosure: 74 H x 148 W x 39 mm D (2.9 x 5.8 x 1.5")
Weight: 24 g (0.9 oz)
Materials:
Data Logger: ABS Plastic
Waterbox Enclosure: Black anodized aluminum
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 3.6V lithium battery. USB cable and operator’s manual are included with the OM-CP-IFC200 Windows software (required to operate the data logger and sold separately).
Ordering Example: (1) OM-CP-EVENT101A Event data logger, $208.00
|
|
|
|
|
| |
Related Links -
Manual, Software, Related Products
|
Product Manual |
Download OM-CP-EVENT101A - Event Data Logger Quick Start Guide |
Download OM-CP Series - Data Logger and Software User Guide |
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
Related Products |
|
|
|
|
|
|