|
|
|
|
|
|
$1,005.00
OM-CP-HITEMP140
|
|
±0.1°C (0.18°F) Accuracy
|
|
Operates Up to 140°C (284°F)
|
|
Submersible (IP68)
|
|
User Replaceable Battery
|
|
Reusable
|
|
Programmable Start/Stop Times
|
|
Ready to Use Right Out-of-the-Box
|
|
Free NIST Certification
|
View related products - Recorders
|
| |
|
|
|
The OM-CP-HITEMP140 is a
rugged, high precision, temperature
data logger that is built for use in
harsh environments. This stainless
steel device is submersible, can
withstand temperatures up to 140°C (284°F) and has an accuracy of
±0.1°C (0.18°F) over the entire
operating range.
The OM-CP-HITEMP140 can store
up to 32,700 readings, and features
a 1" rigid external probe capable of
measuring extended temperatures,
up to 260°C (500°F). The device
records date and time stamped
readings, and has non-volatile
solid state memory that will retain
data even if the battery becomes
discharged.
Using the OM-CP-HITEMP140
software, starting, stopping and
downloading the OM-CP-HITEMP140
is simple and easy. Graphical, tabular
and summary data is provided for
analysis and data can be viewed in
°C, °F, K or °R. The data can also be
automatically exported to Excel® for
further calculations.
The OM-CP-MULTIMOUNT-Z is a versatile mount or stand for use with the OM-CP-HITEMP140 data loggers. It can be used to stabilize a logger inside an autoclave, or screwed to a flat surface to create an achored base. The OM-CP-MULTIMOUNT-Z is made of 316 stainless steel and is able to withstand temperatures up to 150°C making it ideal for use in autoclave sterilization processes.
Specifications
Temperature Sensor: 100Ω Platinum RTD
Temperature Range (Body): -40 to 140ºC (-40 to 284ºF)
Temperature Measurement Range (Probe):
-200 to 260ºC (-328 to 500ºF)
Temperature Resolution: 0.01ºC (0.02ºF)
Calibrated Accuracy: ±0.1ºC (±0.18ºF) [-20 to 140ºC
(-4 to 284ºF)]
Start Modes:
• Software programmable immediate start
• Delay start up to eighteen months in advance
Real Time Recording: May be used
with PC to monitor and record data in real time
Memory: 32,700 readings
Reading Rate: One second up to once every 24 hours
Battery Type: 3.6V high-temperature
lithium battery (included); user-replaceable
Battery Life: 1 year typical
[1 minute reading rate at 25ºC (77ºF)]
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Data Format: Date and time stamped ºC, ºF, K, ºR
Time Accuracy: ±1 minute/month
at 20 to 30ºC (68 to 86ºF) (RS-232 cable not in use)
Computer Interface: OM-CP-IFC400 USB docking station
required 125,000 baud
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment:
-40 to 140ºC (-40 to 284ºF), 0 to 100% RH
Dimensions
Body: 48 H x 25 mm D (1.9 x 0.97")
Probe: 51 L x 4.8 mm dia
(2.0 x 0.188")
Weight: 120 g (4.2 oz)
Material: 316 stainless steel
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 3.6 V lithium battery. Operator’s manual and USB interface cable are included with the OM-CP-IFC400 software/cable package (required for data logger operation, sold separately).
Every unit come with a free of charge calibration certification.
Recommended to use the logger in a static environment.
Ordering Example: (1) OM-CP-HITEMP140 Autoclave temperature data logger and NIST certificate, $1,005.00
|
|
|
|
|
| |
Related Links -
Manual, Software, Related Products
|
Product Manual |
Download OM-CP Series - Data Logger and Software User Guide |
Download OM-CP-HITEMP140 - High Temperature Data Loggers Quick Start Guide |
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
Related Products |
|
OM-CP-HITEMP140-PT Series: |
High Temperature Data Logger with 559 mm (22") Stainless Steel Flexible Probe with Optional Thermal Shield |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|