|
|
|
|
High Temperature Data Logger With Flexible Probe
|
Click for larger image. |
|
|
|
|
PFA Coated Flexible Probe Available in 91.4 cm (36") or 183 cm (72") Lengths
|
|
Operating Temperature Range: -40 to 140ºC (-40 to 284°F)
|
|
Optional Vented or Flush Thermal Shield for Operation up to 250°C (482°F)
|
|
Probe Measures from -60 to 260°C (-76 to 500°F)
|
|
±0.1°C (±0.18°F) Accuracy
|
|
Submersible (IP68)
|
|
Trigger Settings
|
|
Programmable Start and Stop Time
|
|
4 Hz Reading Rate
|
|
Ready to Use Right Out-of-the-Box
|
|
Free NIST Certification
|
View related products - Data Loggers
|
| |
|
|
|
The OM-CP-HITEMP140-FP is a durable, user friendly
high temperature data logger featuring a long, flexible
RTD probe with a narrow diameter, making it ideal for
use in steam sterilization and lyophilization processes.
Commonly used for mapping, validation and monitoring
of high temperature surfaces and environments, this
stainless steel data logger is available in two models,
the OM-CP-HITEMP140-FP-36 and the
OM-CP-HITEMP140-FP-72, which feature either a
91.4 cm (36") or 183 cm (72") flexible probe length. The
flexible probe is coated with PFA insulation and can
withstand temperatures up to 260°C (500°F) with an
accuracy of ±0.1°C (±0.18°F). The OM-CP-HITEMP140-FP
is also available with an optional thermal shield
enclosure to extend the operating range of the data
logger to -200 to 250°C (-328 to 482°F). The
OM-CP-HITEMP140-FP-TSK (Thermal Shield Kit)
comes with either a vented or flush top enclosure to
accommodate a multitude of applications.
The OM-CP-HITEMP140-FP probe design is narrow
and lightweight making it ideal for placement within
small vials, tubing, test tube and other small diameter
or delicate applications. Because of the flexible probe,
the risks of breakage (both vial and probe) generally
associated with stainless steel probe data loggers are
diminished and the location and placement of the probe
is easy to manipulate. The device records and stores up
to 32,700 time stamped readings and is equipped with
non-volatile solid state memory which retains data even
if the battery becomes discharged.
The OM-CP-MULTIMOUNT-Z is a versatile mount or
stand for use with the OM-CP-HITEMP140 series of
data loggers. It can be used to stabilize a logger inside
an autoclave, or screwed to a flat surface to create
an anchored base. Made of 316 stainless steel,
the OM-CP-MULTIMOUNT-Z is able to withstand
temperatures up to 150°C (302°F) making it ideal for
use in autoclave sterilization processes.
The OM-CP-HITEMP140-FP utilizes the latest
software. Data can be viewed in graphical or tabular
formats and summary and statistics views are
available for further analysis. The software features
export to Excel®, data annotation, digital calibration
and more.
SPECIFICATIONS
OM-CP-HITEMP140-FP (Data Logger Without Thermal Shield)
TEMPERATURE
Temperature Sensor: Flexible 100 Ω platinum RTD
Probe Measurement Range: -60 to 260°C (-76 to 500°F)
Temperature Resolution: 0.01°C (0.02°F)
Calibrated Accuracy: ±0.1°C (±0.18°F)
GENERAL
Data Logger Response Time (Hours: Minutes: Seconds: Fractions of a Second):
In Air: t60 - 00:00:30:00 (30 sec to reach 60% of step change)
t90 - 00:00:70:00 (70 sec to reach 90% of step change)
In Water: t60 - 00:00:03:50 (3.5 sec to reach 60% of step change)
t90 - 00:00:06:50 (6.5 sec to reach 90% of step change)
Reading Rate: 4 readings per second up to 1 reading every 24 hours
Memory: 32,767 readings
Start Modes:
• Software programmable immediate start
• Delay start up to 18 months in advance
Stop Modes: Manual or Timed (specific date and time)
Trigger Settings: High and low limits may be set. Once data meets or exceed sets
limits, the device will record to memory. Bi-level start and stop triggers can also be
programmed. Users can specify the number of readings to take after the device triggers.
Readings in Trigger Settings Mode: 10,922 readings
Real Time Recording: May be used with PC to monitor and record data in real time
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read without the password.
Memory Wrap Around: Yes
Battery Type: 3.6V high-temperature lithium battery included; user replaceable
Battery Life: 1 year typical [1 minute reading rate at 25°C (77°F)]
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Data Format: Date and time stamped °C, °F, °R, K
Time Accuracy: ±1 minute/month at 25°C (77°F)
Extended Operation: ±20 minutes/month at 140°C (284°F)
Computer Interface: OM-CP-IFC400 USB docking station or OM-CP-IFC406 multiplexer interface required; 125,000 baud
Software: Windows XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -40 to 140°C (-40 to 284°F), 0 to 100% RH
IP Rating: IP68
Dimensions (Body): 75 H x 24.6 mm D (2.95 x 0.97")
Dimensions (Probe):
OM-CP-HITEMP140-FP-36: 91.4 cm L x 2.5 mm dia (36 x 0.1")
OM-CP-HITEMP140-FP-72: 183 cm L x 2.5 mm dia (72 x 0.1")
Weight: 85 g (3 oz)
Materials:
Body: 316 SS
Probe: PFA insulated cable
OM-CP-MULTIMOUNT-Z
Material: 316 SS
Dimensions: 44.5 H x 38 L x 38 mm W (1.75 x 1.5 x 1.5")
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 3.6V lithium battery. Operator’s manual and USB interface cable are included with the OM-CP-IFC400 software/cable package or OM-CP-IFC406 multiplexer (required for data logger operation, sold separately).
Ordering Example: (1) OM-CP-HITEMP140-FP-36 High temperature data logger with 91 cm (36, $1,055.00, plus (1) OM-CP-IFC400 Docking station (for single data logger) with USB cable, software and manual, $289.00, $1,055.00 + 289.00 = $1,344
|
|
|
|
|
| |
Related Links -
Manual, Software, Related Products
|
Product Manual |
Download Hign Temp Datalogger with Flexible RTD probe - Quick Start Manual |
Download Data Logger and Software User Guide |
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
Related Products |
|
|
OM-CP-HITEMP140-PT Series: |
High Temperature Data Logger with 559 mm (22") Stainless Steel Flexible Probe with Optional Thermal Shield |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|