|
|
|
|
|
|
$1,055.00
OM-CP-HITEMP140-FR
|
|
Fast Response Time
|
|
Operating Temperature Range: -40 to 140°C (-40 to 284°F)
|
|
Optional Vented or Flush Thermal Shield for Operation up to 250°C (482°F)
|
|
Probe Measures from -200 to 260°C (-328 to 500°F)
|
|
±0.1°C (±0.18°F) Accuracy
|
|
Submersible (IP68)
|
|
Trigger Settings
|
|
Programmable Start and Stop Time
|
|
4 Hz Reading Rate
|
|
Ready to Use Right Out-of-the-Box
|
|
Free NIST Certification
|
View related products - Data Loggers
|
| |
|
|
|
The OM-CP-HITEMP140-FR is a high temperature
data logger with an ultra-fast response time to record
temperature during rapidly changing thermal processes.
This high temperature data logger features a
50 L x 1.59 mm dia (2 x 0.0625") probe and is capable
of recording up to 4 Hz, which is 4 times faster than
other data loggers in this class. This allows the
temperature sensor to quickly adapt and accurately
record temperature variations in changing environments.
Applications include oven profiling, steam sterilization,
autoclave verification and mapping, seafood processing,
flash freezing and more.
The OM-CP-HITEMP140-FR data logger is designed
with food grade stainless steel. The device can be
placed in environments up to 140°C (284°F) and the
probe is capable of measuring from -200 to 260°C (-328
to 500°F). The OM-CP-HITEMP140-FR is also available
with an optional thermal shield enclosure to extend the
operating range of the data logger to -200 to 250°C
(-328 to 482°F). The OM-CP-HITEMP140-FR-TSK
(Thermal Shield Kit) comes with either a vented or
flush top enclosure to accommodate a multitude of
applications.
The Trigger Settings feature of the
OM-CP-HITEMP140-FR allows users to configure
high and low temperature thresholds that when met or
exceeded, will automatically start or stop recording data
to memory. This data logger is capable of storing up to
32,700 date and time stamped readings and features a
nonvolatile solid state memory which retains data even if
the battery becomes discharged.
The OM-CP-MULTIMOUNT-Z is a versatile mount or
stand for use with the OM-CP-HITEMP140 series of
data loggers. It can be used to stabilize a logger inside
an autoclave, or screwed to a flat surface to create an
anchored base. Made of 316 stainless steel, the
OM-CP-MULTIMOUNT-Z is able to withstand
temperatures up to 150°C (302°F) making it ideal for
use in autoclave sterilization processes.
The OM-CP-HITEMP140-FR utilizes the latest
software. Data can be viewed in graphical or tabular
formats and summary and statistics views are available
for further analysis. The software features export to
Excel®, data annotation, digital calibration and more.
SPECIFICATIONS
OM-CP-HITEMP140-FR
(DATA LOGGER WITHOUT THERMAL SHIELD)
TEMPERATURE
Temperature Sensor: 100 Ω platinum RTD
Probe Measurement Range: -200 to 260°C (-328 to 500°F)
Temperature Resolution: 0.01°C (0.02°F)
Calibrated Accuracy: ±0.1°C (±0.18°F) 20 to 140°C (68 to 284°F)
GENERAL
Data Logger Response Time (Hours: Minutes: Seconds: Fractions of a Second):
In Air: t60 - 00:00:39:00 (39 sec to reach 60% of step
change) t90 - 00:02:71:00 (2 min 71 sec to reach 90% of step change)
In Water:
t60 - 00:00:10:00 (10 sec to reach 60% of step change)
t90 - 00:00:12:00 (12 sec to reach 90% of step change)
Reading Rate: 4 readings per second up to 1 reading every 24 hours
Memory: 32,767 readings
Start Modes:
• Software programmable immediate start
• Delay start up to 18 months in advance
Stop Modes: Manual or timed (specific date and time)
Trigger Settings: High and low limits may be set. Once data
meets or exceed sets limits, the device will record to memory.
Bi-level start and stop triggers can also be programmed.
Users can specify the number of readings to take after the
device triggers
Readings in Trigger Settings Mode: 10,922 readings
Real Time Recording: May be used with PC to monitor and record data in real time
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read without the password
Memory Wrap Around: Yes
Battery Type: 3.6V high-temperature lithium battery included; user replaceable
Battery Life: 2 years typical (1 minute reading rate)
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Data Format: Date and time stamped °C, °F, °R, K
Time Accuracy: ±1 minute/month at 25°C (77°F)
Extended Operation: ±20 minutes/month at 140°C (284°F)
Computer Interface: OM-CP-IFC400 USB docking station or OM-CP-IFC406 multiplexer interface required; 125,000 baud
Software: Windows® XP, SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 140°C (-40 to 284°F), 0 to 100% RH, 0.002 to 100 PSIA
IP Rating: IP68
Dimensions (Body): 48 H x 24.6 mm D (1.89 x 0.970")
Dimensions (Probe): 44.5 L x 1.59 mm dia (1.75 x 0.0625"); 4.78 mm transitional dia (0.188")
Weight: 65 g (2.3 oz)
Materials: 316 Stainless Steel, PEEK
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 3.6V lithium battery. Operator’s manual and USB interface cable are included with the OM-CP-IFC400 software/cable
package or OM-CP-IFC406 multiplexer (required for data logger operation, sold separately).
Ordering Example: (1) OM-CP-HITEMP140-FR High temperature data logger with 50 mm (2, $1,055.00, plus (1) OM-CP-IFC400 Docking station (for single data logger) with USB cable, software and manual, $289.00, $1,055.00 + 289.00 = $1,344
|
|
|
|
|
| |
Related Links -
Manual, Software, Related Products
|
Product Manual |
Download Hign Temperature Datalogger with 2 inch Probe - Quick Start Manual |
Download Data Logger and Software User Guide |
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
Related Products |
|
|
OM-CP-HITEMP140-PT Series: |
High Temperature Data Logger with 559 mm (22") Stainless Steel Flexible Probe with Optional Thermal Shield |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|