|
|
|
|
Data Logger with M12 Connector | High Temperature
|
Click for larger image. |
|
|
$1,655.00
OM-CP-HITEMP140-M12
|
|
M12 Probe Connector–Quickly Interchange RTD Probes to Fit Your Application
|
|
Measurement Range of -200 to 850°C (-328 to 1562°F)
|
|
±0.05°C (±0.09°F) Accuracy
|
|
User Replaceable Battery
|
|
Trigger Settings
|
|
Programmable Start and Stop Time
|
|
Battery Life Indicator
|
|
Ready to Use Right Out-of-the-Box
|
|
Free NIST Certification
|
View related products - Data Loggers
|
| |
|
|
|
The OM-CP-HITEMP140-M12 is a rugged and versatile
high temperature data logger featuring an M12 probe
connector. Compatible with a wide variety of M12 RTD
probe styles, this data logger is capable of measuring
up to 850°C (1562°F) (probe dependent). With the
ability to change probes as needed, this device satisfies
a multitude of application needs with one powerful data
logger versus the need for multiple loggers.
The OM-CP-HITEMP140 data logger has a water tight
body enclosure made of food grade stainless steel. It
can be placed in environments with temperatures as
high as 140°C (284°F) making it suitable for a wide
range of applications including autoclave verification,
food preparation and processing, environmental studies,
well monitoring, washer disinfectors and pasteurization.
The OM-CP-HITEMP140-M12 records and stores up
to 43,690 time stamped readings and is equipped with
non-volatile solid state memory which retains data even
if the battery becomes discharged.
Using the OM-CP-HITEMP140-M12 software, starting,
stopping and downloading the OM-CP-HITEMP140-M12
is simple and easy. Graphical, tabular and summary
data is provided for analysis and data can be viewed
in °C, °F, K or °R. The data can also be automatically
exported to Excel® for further calculations.
The OM-CP-MULTIMOUNT-Z is a versatile mount or
stand for use with the OM-CP-HITEMP140 series of
data loggers. It can be used to stabilize a logger inside
an autoclave, or screwed to a flat surface to create
an anchored base. The OM-CP-MULTIMOUNT-Z
is made of stainless steel and is able to withstand
temperatures up to 150°C (302°F) making it ideal for
use in autoclave sterilization processes.
The OM-CP-ALUCASE-14 and OM-CP-ALUCASE-18
are high quality, multi-purpose briefcases, designed
for the protection, transport and storage of data
loggers, equipment and accessories. These durable
aluminum cases include pick and pluck foam inserts,
allowing the user to customize a snug fit and secure
any combination of products. The briefcase frame is
strong yet surprisingly light weight with a comfortable
ergonomically upholstered handle. Two sizes
are available: a compact 36 cm (14") width
(OM-CP-ALUCASE-14) and large 47 cm (18") width
(OM-CP-ALUCASE-18), both featuring an egg
crate foam lined lid and keyed locks.
The OM-CP-IFC406 is a multiplexer data
logger interface for compatible OM-CP Series
data loggers. The OM-CP-IFC406 allows
up to six data loggers to be connected into
one interface. Up to three OM-CP-IFC406
units may be daisy-chained together to
communicate with a total of 18 data loggers
through one USB port. To connect multiple
OM-CP-IFC406 multiplexer interfaces together,
simply join the units side by side, making sure
the spring pin contacts are connected and
magnetically joined.
Specifications
Temperature Sensor: Pt100 RTD probe with M12 connector (probe sold separately)
Measurement Range: 18 to 400 Ω; -200 to 850°C (-328 to 1562°F) (probe dependent)
Temperature Resolution: 0.0001 Ω; 0.01°C (0.018°F) (probe dependent)
Calibrated Accuracy: ±0.015 Ω; ±0.05°C (±0.09°F) (probe dependent)
Calibrated Accuracy Range: 18 to 200 Ω; -200 to 265°C (-328 to 509°F)
Connector Type: M12 female, 4-pin
Reading Rate: 4 readings per second up to 1 reading every 24 hours
Memory: 43,690 readings
Start Modes:
• Software programmable immediate start
• Delay start up to 18 months in advance
Stop Modes: Manual or timed (specific date and time)
Real Time Recording: May be used with PC to monitor and record data in real time
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Trigger Settings: High and low limits may be set. Once data meets or exceed sets limits, the device will record to memory. Bi-level start and stop triggers can also be programmed. Users can specify the number of readings to take after the device triggers
Readings in Trigger Settings Mode: 18,724 readings
Memory Wrap Around: Yes
Battery Type: 3.6V high-temperature lithium battery included; user replaceable
Battery Life: 2 years typical [1 minute reading rate at 25°C (77°F)]
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Data Format: Date and time stamped °C, °F, °R, K
Time Accuracy: ±1 minute/month at 25°C (77°F)
Computer Interface: OM-CP-IFC400 or OM-CP-IFC406 USB docking station required; 125,000 baud
Operating Environment: -40 to 140°C (-40 to 284°F), 0 to 100% RH non-condensing, 0.002 to 60 psia
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
IP Rating: IP40-logger alone (with no probe connected); the logger will inherit IP rating of the attached probe (up to, and including IP68/IP69K)
Dimensions (Body): 54.5 H x 24.6 mm dia (2.15 x 0.97")
Weight: 85 g (3.0 oz)
Materials (Body): 316 Stainless Steel
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 3.6V lithium battery. Operator’s manual and USB interface cable are included with the OM-CP-IFC400 software/cable package and OM-CP-IFC406 multiplexer.
OM-CP-IFC400 required for data logger operation. Both models sold separately).
Ordering Example: (1) OM-CP-HITEMP140-M12 High temperature data logger with M12 connector, $1,655.00, plus (1) OM-CP-IFC400 Docking station (for single data logger) with USB cable, software and manual, $289.00, $1,655.00 + 289.00 = $1,944
|
|
|
|
|
| |
Related Links -
Software, Related Products
|
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
Related Products |
|
|
|
|
OM-CP-HITEMP140-PT Series: |
High Temperature Data Logger with 559 mm (22") Stainless Steel Flexible Probe with Optional Thermal Shield |
|
|
|
|
|
|
PR-21 Series: |
Vibration Resistant Platinum RTD (PT100) Sensor with M12 Connector and Mounting Thread |
|
|
|
PRS-TW-M12 Series: |
Sanitary RTD Sensors with Thermowell Removable Sensor M12 Connector for use in CIP Clean-In-Place Processes |
|
|
|
|
|
|
Keywords:data logger, high temp data logger, logger, m12, m 12
|
Back to top
|
|