|
OM-CP-IFC200, OM-CP-IFC110 and OM-CP-RFC1000-EXT |
|
|
|
|
|
OMEGA's data recorder software
is an easy-to-use, Windows-based
software package allowing the user
to collect, display and analyze data
effortlessly. A variety of powerful
tools allow the user to examine,
export and print professional
looking reports with just the click of
a mouse. Our cutting-edge software
is designed for the continuous
monitoring and alarming of all
OMEGA's OM-CP Series
data loggers and OM-CP-RF Series
wireless transmitters. The software
can collect and display real-time
data from any OM-CP Series logger
directly connected to the user's PC,
a local area network, or even
remotely through the use of
OMEGA's OM-CP-RF Series radio
frequency transceivers.
OMEGA's software offers a real-time
alarm notification function which lets
the user monitor user-defined alarm
limits. OMEGA's software is ideal for
applications when notification of
out-of-range conditions is required.
Alarm messages can be sent in
real-time right to your desktop or
sent remotely via email or pager.
It offers a straight-forward, user-
friendly tool to provide a complete
monitoring and reporting system for
all of your needs. Let OMEGA's
software make quality control easy
for you. The logical evolution from
the existing strip chart recorders,
OMEGA's software allows you to
efficiently monitor critical systems
continuously without having to leave
your desk.
Alarm Notification: Omega's
software offers a real-time alarm
notification function which lets the
user monitor user-defined alarm
limits. Alarm messages can be sent
in real time to your desktop or sent
remotely via email or pager. The
alarm notification feature is
available for the Real Time Chart
Recording mode only (the logger
must be connected to the PC, and
the PC controls the collection of
data). Before starting the recording,
the user can select the Recording
Setup command from the toolbar
to set up the alarm limits and type
of notification. The real-time
alarming feature is available for
virually all of the OM-CP series
data loggers.
The alarm messages can be
displayed in a window in the
software, the software can send
an email to a user-specified
address, or it can dial a phone
number using the PC modem
and leave a numeric message
code (e.g.911). The OM-CP
software real-time alarming
functionality is not intended to be
used as the sole reporting
mechanism in mission-critical
applications, or in situations where
personal safety may be at risk.
Overlay Multiple Graphs:
Simultaneously analyze data from
several units or deployments; easily
switch to a single data series.
Automatic Time Synchronization:
Automatically aligns and
synchronizes data from multiple
loggers on a single graph.
Export to Excel: The Excel button
on toolbar allows simple one click
data export to Microsoft Excel.
One click of the Excel Icon will
automatically open Excel and format
the data into a spread sheet. This
command will automatically
synchronize, in time, data from
multiple data loggers and store the
data in an Excel spreadsheet.
Export Data: Data may be exported
in the following formats:
*.dat -This is our own internal ASCII
data format which can be viewed by
most text editing or word processing
software.
*.txt -Files stored in this format
contain tab delimited text and can
be viewed by most word processing
and spreadsheet programs.
*.csv -Files stored in this format
contain comma separated values
and are directly readable by
Microsoft Excel and many other
spreadsheet programs.
Real-Time Recording: Collect
and display data in real-time while
continuing to log.
Statistics: Automatically calculates
averages, minimum, maximum,
standard deviation, and mean
kinetic temperature.
Summary: View statistics and
alarm information in a simplified
report format.
Data Table: Instantly access tabular
view for detailed dates, times,
values and annotations
Zoom: Magnify data of interest with
powerful zoom and drag tools.
Supports multiple zoom in and
zoom out. Features extended zoom
capabilities; box zoom, vertical
zoom,and horizontal zoom as well
as point and click.
Formatting Options: Change
colors, line styles, plotting options,
show or hide channels in an instant.
Scaling Options: Autoscale
function fits data to the screen or
allows user to manually enter their
own values.
Engineering Units: Define the type
of units to be displayed on the
graph using the Engineering Units
Wizard. User defined engineering
units may be applied to voltage,
current,pulse, event and state
loggers.
Menu Accessibility: Right click on
the graph for easy access to all
formatting, measurement units and
graphing tools menu options.
Annotation: Easily annotate
specific data points on the graph
with a click of the mouse.
Graphical Cursor: One click
displays readings by time, value,
parameter or sample number.
Printing: Automatically print
graphical or tabular data.
Communications: Automatically
sets up communications port or lets
user set configuration.
Logger Configuration: Easy
set up and launch of data loggers
with immediate or delayed start,
preferred sample rate,and
device ID.
Calibration: Fully digital calibration
function automatically stores
parameters in device. A calibration
Wizard is provided in the software to
simplify the calibration procedure.
Uninterrupted Data Retrieval:
Data may be downloaded from the
logger without interrupting the
operation of the unit as it continues
to log data.
Software: XP SP3/Vista/7 and 8
(32-bit and 64-bit)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Operator’s manual and interface cable are included with each software/cable package (required for data logger operation, sold separately).
Ordering Example: (1) OM-CP-IFC200 Windows software and 1.8 m (6') USB interface cable for all OM-CP Series data loggers (except OM-CP-MICRORHTEMP, OM-CP-MICROTEMP OM-CP-CRYOTEMP, OM-CP-LYOTEMP, OM-CP-HITEMP140 Series, OM-CP-PR140, OM-CP-PRTEMP140, OM-CP-TEMP1000IS-A, OM-CP-RHTEMP1000IS-A, OM-CP-TRANSITEMP-EC), $295.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
|
OM-CP-TC101A: |
Ambient Temperature and Thermocouple Data Logger, Part of the NOMAD Family |
|
|
|
|
|
OM-CP-RHTEMP101A: |
Humidity and Temperature Data Logger, Part of the NOMAD® Family |
|
|
|
|
|
|
OM-CP-QUADRTD: |
4-Channel Temperature Data Logger Part of the NOMAD® Family |
|
|
|
|
|
|
|
Back to top
|
|