|
|
|
|
|
|
$1,320.00
OM-CP-IFC406
|
|
Compatible with OM-CP-HITEMP140, OM-CP-HITEMP140-PT and OM-CP-PR140 Data Loggers
|
|
Allows up to Six Data Loggers to be Connected Into One Interface
|
|
Up to Three OM-CP-IFC406 Multiplexers Can be Daisy-Chained Together to Communicate With a Total of 18 Data Loggers Through One USB Port
|
|
LED Indicators for Power and Status
|
View related products - Data Loggers
|
| |
|
|
|
The OM-CP-IFC406 is a multiplexer data logger
interface for compatible OM-CP Series data loggers.
The OM-CP-IFC406 allows up to six data loggers to
be connected into one interface. Up to three
OM-CP-IFC406 units may be daisy-chained together
to communicate with a total of 18 data loggers through
one USB port. To connect multiple OM-CP-IFC406
multiplexer interfaces together, simply join the units
side by side, making sure the spring pin contacts are
connected and magnetically joined.
The OM-CP-IFC406 multiplexer data logger interface
is compatible with the following OM-CP Series data
loggers:
• OM-CP-HITEMP140
• OM-CP-HITEMP140-PT
• OM-CP-PR140
Once the OM-CP-IFC406 multiplexer data logger
interface is operational, simply start the OM-CP
Series data logger software. Data loggers installed in
the multiplexer will then appear in the list of available
devices in the software. Simply select the device
you want to work with from the list and choose your
desired start method. Data retrieval is also simple. The
software converts your PC into a real time strip chart
recorder. Data can be printed in graphical or tabular
format and can also be exported to a text or Microsoft®
Excel file.
SPECIFICATIONS
Maximum Number of Data Loggers: Each OM-CP-IFC406 multiplexer handles up to 6 data loggers; Up to 3 OM-CP-IFC406 multiplexers can be daisy-chained for a total of 18 data loggers that can be handled through one USB port
LED Functionality:
Blue LED: Indicates unit has power
Amber LED: Indicates channel is busy or searching for a device
Green LED: Indicates operation successful or complete
Operating Environment: 10 to 35°C (50 to 95°F); 0 to 95% RH non-condensing
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Baud Rate: 125,000 baud
Connection Type: USB to PC
Power: Unit is powered from the USB port of the PC
Weight: 750 g (1.65 lb)
Material: 6061 Aluminum (PTFE impregnated hard anodized coating), ABS plastic
Enclosure Dimensions: 24.13 L x 4.95 W x 4.45 cm H (9.5 x 1.95 x 1.75")
|
| |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 1.8 m (6') USB cable and software.
Ordering Example: (1) OM-CP-IFC406 Multiplexer data logger interface (accepts up to 6 data loggers) with 1.8 m (6') USB cable and software, $1,320.00
|
|
|
|
|
|
|
Related Links -
Related Products
|
Related Products |
|
|
OM-CP-HITEMP140-PT Series: |
High Temperature Data Logger with 559 mm (22") Stainless Steel Flexible Probe with Optional Thermal Shield |
|
|
|
|
|
|