More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Water Level and Temperature Data Loggers with Automatic Atmospheric Pressure Compensation - Discontinued

OM-CP-LEVEL1000   
5 year warranty CE
 
level loggers
OM-CP-LEVEL1000:Water Level and Temperature Data Loggers with Automatic Atmospheric Pressure Compensation - Discontinued
Click for larger image.
   
Submersible to 30 m (100'')
Programmable Start Time
0.001 psia Resolution
Automatic Atmospheric Pressure Compensation
Real Time Operation

View related products - Data Loggers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OM-CP-LEVEL1000 has been discontinued. Please see the OM-CP-LEVEL101 as a possible alternative or contact our Data Acquisition Engineering Department.

The OM-CP-LEVEL1000 accurately monitors and records water level and temperature. Its rugged, stainless steel design allows for the device to be placed in harsh environments, which makes it well suited for use at waste water treatment facilities, monitoring well and ground water levels, irrigation canals, lake and wetland studies and other water level applications. The integrated vented tube allows the device to be atmospheric pressure compensated, providing improved accuracy and resolution over other, non-vented water level recorders.

The OM-CP-LEVEL1000 uses a rugged stainless steel pressure strain gauge to accurately measure the water level. Our user-friendly software will display all pressure measurements in the user’s choice of feet, inches, meters, centimeters, millimeters or PSI. The device uses an internal temperature sensor to provide accurate temperature measurements eliminating the need for a separate temperature recorder. The logger can be started to take measurements every two seconds for rapid changes in water level, up to one reading every twelve hours.

The OM-CP-LEVEL1000 has the ability to record up to 16,383 readings and store it in its non-volatile memory. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an empty USB port and the easy to use Windows software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel.

SPECIFICATIONS
Temperature Sensor: Semiconductor
Temperature Range: -40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C (0 to 50°C)

Pressure Sensor: Semiconductor strain gage
Media Compatibility: Must be compatible with 303 stainless steel
Level Nominal Range: 0 to 30'
Resolution: 0.02"
Calibrated Accuracy: ±8.3" of water (1.0" typical @ 25°C)
Response Time: 90% change in 1 ms
Repeatability: ±0.5% FSR; ±0.2% typical
Proof Pressure: 45 psig
Burst Pressure: 75 psig
Desiccant: Indicating silica gel inside communications end cap with viewing windows (blue = dry; pink = saturated).
Desiccant Life: 7 days @ 99% RH; (can be generated by heating canister @ 350°F for 1 hour)

GENERAL SPECIFICATIONS
Memory: 16,383 readings per channel; 32,766 total readings
Reading Rate: 1 reading every 2 seconds to 1 every 12 hours
Start Modes: software programmable immediate start
or delay start up to six months in advance
Real Time Recording: May be used with PC to monitor
and record data in real time
Calibration: Digital calibration is available through software
Calibration Date: Automatically recorded with device
Battery Type: 3.6 V lithium battery included; user replaceable
Battery Life: 1 year typical at 25°C
Data Format: Date and time stamped, °C, °F, K, °R; PSI, inches, feet, millimeters, centimeters, meters (of water column),
Time Accuracy: ± minute per month when RS-232 port is not in use
Computer Interface: PC serial or USB (interface cable required); 2400 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment:
-40 to 80°C (-40 to 176°F) 0 to 100% RH
Dimensions:
  Submersible End:
  232 mm dia x 32 mm L
  (9.1 x 1.25")
  Communications End:
  181 mm dia x 31 mm L
  (7.1 x 1.2"), plus cable
Weight: 3 lb (1.4 kg)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OM-CP-LEVEL1000-SS  OM-CP-LEVEL1000-SS    Consult sales   Water level and temperature data logger (SS)  
    OM-CP-LEVEL1000-SS-CERT    Consult sales   Water level and temperature data logger (SS) with NIST calibration certificate  
Click to expand/minimize a list of what others bought with the OM-CP-IFC200  OM-CP-IFC200 2 weeks   295.00    Windows software and 1.8 m (6') USB interface cable  
    OM-CP-SVP-SYSTEM 3 weeks   3,590.00    FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)  
Click to expand/minimize a list of what others bought with the OM-CP-BAT102  OM-CP-BAT102 4 weeks   35.50    Replacement 3.6 V lithium battery  
All dollar amounts on this site are shown in Singapore currency.

 Note: Data logger is supplied with 30' long electrical interface cable/atmospheric pressure compensation tubing assembly. Contact Omega for other lengths. Comes complete with 3.6V lithium battery. Operator’s manual and USB interface cable are included with the OM-CP-IFC200 software/cable package (required for data logger operation, sold separately). NIST calibration for temperature only.

 Related Links - Related Products
 Related Products
OM-CP-LEVEL101 OM-CP-LEVEL101:
Water Level and Temperature Data Logger
   
Keywords:Water Level Temperature Recording Data Logger Data logger data recorder level loggers, temperature data logging thermistor function transducer covers usb data aquisition

   Back to topBack to top