|
|
|
|
Water Level and Temperature Data Logger
|
Click for larger image. |
|
|
$1,355.00
OM-CP-LEVEL101-SS
|
| |
|
|
|
The OM-CP-LEVEL101 is a battery powered, stand-alone submersible
water level and temperature data logger. This all-in-one compact, portable,
easy to use device will measure and record up to 16,383 measurements
per channel. The storage medium is non-volatile solid state memory, providing
maximum data security even if the battery becomes discharged.
The OM-CP-LEVEL101 can be started an stopped directly from
your computer and its small size allows it to fit almost anywhere.
Data retrieval is simple. Plug it into an empty COM port and the easy
to use Windows software does the rest. The software converts your PC
into a real time strip chart recorder. Data can be printed in graphical or
tabular format and can be exported to a text or Microsoft Excel file.
Specifications
TEMPERATURE CHANNEL
Temperature Sensor: Semiconductor
Temperature Range: -40 to +80°C (-40 to 176°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: +0.5°C
(0°C to 50°C)
Pressure Sensor: Semiconductor
strain gage
Media Compatibility: Must be
compatible with 303 stainless steel
Nominal Range: 0 to 30'
Measurement Range: 0 to 100'
Resolution: 0.05"
Calibrated Accuracy: +-8.3" of water (+-1.0"
typical @ 25°C); not compensated for barometric
pressure changes
Response Time: 90% change in 1ms
Repeatability: +0.5% FSR; +0.2% typical
Proof Pressure: 90 psia
Memory: 16,383 readings per
channel; 32,766 total readings
Real Time Recording: May be used with PC to
monitor and record data in real time
Reading Rate: 1 reading every 2 seconds to every
12 hours selectable in software
Start Modes: Software programmable immediate start
or delay start up six months in advance
Calibration: Digital calibration
through software
Calibration Date: Automatically
recorded with device
Battery Type: 3.6 V lithium battery
included; user replaceable
Battery Life: 1 year typical at 25°C
Data Format: Date and time stamped, °C, °F, °K,
°R, PSI, inches, feet, millimeters, centimeters, meters
(of water column)
Time Accuracy: +1 minute/month (RS-232 cable
not in use)
Computer Interface: PC serial or USB (interface cable required);
2400 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment:
-40 to 80°C (-40 to 176°F),
0 to 100% RH non-condensing
Dimensions:
145 mm dia x 32 mm L
(5.7 x 1.25")
Weight: 220 g (8 oz)
Material: 303 stainless steel
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 3.6V lithium battery. Operator’s manual and interface cable are included with the OM-CP-IFC200 software/cable package (required for data logger operation, sold separately). NIST calibration for temperature only.
Ordering Example: (1) OM-CP-IFC200 Windows software and 1.8 m (6') USB interface cable, $295.00,
|
|
|
|
|
| |
Related Links -
Software, Related Products
|
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
Related Products |
|
OM-CP-LEVEL1000: |
Water Level and Temperature Data Loggers with Automatic Atmospheric Pressure Compensation - Discontinued |
|
|
|
|
|
|
Back to top
|
|