More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Miniature Submersible Temperature Data Logger

OM-CP-MICROTEMP   
5 year warranty CE
 
Miniature Submersible Temperature Data Logger
OM-CP-MICROTEMP:Miniature Submersible Temperature Data Logger
Click for larger image.
   
$410.00  OM-CP-MICROTEMP
Miniature Size
Reusable
Real-Time Operation
User Friendly
Low Cost
Programmable Start Time
Ready to Use Right Out-of-the-Box
Free NIST Certification

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals Software

The OM-CP-MICROTEMP is a miniature, submersible, self-contained temperature data logger that can record up to 32,767 measurements. Only 66 mm (2.6") tall and 18 mm (0.7") in diameter, it can fit in the smallest spaces—even down the neck of a beverage bottle! This industrial-grade instrument can operate in temperatures from -40 to 80ºC (-40 to 176ºF) and is accurate to ±0.5ºC (0.9ºF). Its stainless steel casing is designed for use with most common fluids and gases. Applications include pharmaceuticals, biomedical research, food processing, and transport.

With the Windows-based software, the user can view temperature readings in Celsius, Fahrenheit, Kelvin, and Rankine. The software can also calculate pasteurization units and mean kinetic temperature. Data can be printed in graphic or tabular format, or exported to a text or Microsoft Excel file.

Specifications
Temperature Sensor:
Internal semiconductor
Temperature Range: -40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C (0.2°F)
Temperature Accuracy: ±0.5°C
(0.9°F) 0 to 50°C (32 to 122°F)
Alarm: Programmable high and low limits;
alarm is activated when temperature reaches or exceeds set limits
LED Indicators: Green LED blinks to indicate device has been started,
red LED blinks if an alarm condition exists,
(LEDs are inside the end cap of the data logger)
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Real-Time Recording: Can be used with PC to monitor and record data in real time
Memory: 32,767 readings per channel; software-configurable memory wrap
Reading Interval: 1 reading every 2 seconds to 1 every 12 hours
Start Time: Software programmable start time and date (up to 6 months in advance)
Data Format: Date and time stamped, °C, °F, K, °R
Power: 3.6 V lithium battery (included)
Battery Life: 1 year typical (15-minute reading rate, 25°C)
Time Accuracy: ±1 min/month @ 20°C (68°F)
Computer Interface: PC serial or USB (interface cable required); 38,400 baud
Software: XP SP3/Vista and 7 (32 and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F);
0 to 100% RH, non-condensing
Submersion Depth: Up to 46 m (150')
Dimensions: 66 L x 18 mm Dia.
(2.6 x 0.7")
Weight: 50 g (1.8 oz)
Material: 316L SS (food grade)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OM-CP-MICROTEMP  OM-CP-MICROTEMP 2 weeks   410.00    Miniature submersible temperature data logger  
Click to expand/minimize a list of what others bought with the OM-CP-MICROTEMP-CERT  OM-CP-MICROTEMP-CERT    Consult sales   Miniature submersible temperature data logger with NIST calibration certificate  
Click to expand/minimize a list of what others bought with the OM-CP-IFC202  OM-CP-IFC202 2 weeks   303.00    Windows software and 3.7 m (12') USB interface cable  
    OM-CP-BAT107 2 weeks   15.75    Replacement 3.6 V lithium battery  
All dollar amounts on this site are shown in Singapore currency.

 Note: Operator’s manual and USB interface cable are included with the OM-CP-IFC102 and OM-CP-IFC202 Windows software (required to operate the data logger and sold separately).

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.

 Related Links - Software
 Software
   Download OM-CP Data Logging Software
   Download OM-CP software
   
Keywords:Miniature Submersible Temperature Data Logger, usb data logger

   Back to topBack to top