More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

8 Channel RTD Temperature Sensor Data Logger

OM-CP-OCTRTD   
5 year warranty
 
8 Channel RTD Temperature Sensor Data Logger
OM-CP-OCTRTD:8 Channel  RTD Temperature Sensor Data Logger
Click for larger image.
   
100PT RTD Input
0.01°C Resolution
Real Time Operation
Programmable Start Time
User Calibration Through Software
Ready to Use Right Out-of-the-Box
Free NIST Certification

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

Please check out Newest Released 8 Channel Programming Datalogger with with Touch Screen and universal inputs OM-CP-OCTPRO for more advanced features with better price.

The OM-CP-OCTRTD temperature logger is an 8-channel, battery powered, stand-alone, RTD based temperature recorder. This is an all-in- one compact, portable, easy-to-use device that will measure and record up to 10,922 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere. The OM-CP-OCTRTD makes data retrieval quick and easy. Simply plug it into an available COM port and the easy-to-use Windows software does the rest.

The Windows software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
TEMPERATURE
Input Type:
100Pt RTD, α = 0.00385
Measurement Range: -200 to 850°C (-328 to 1562°F)
Resolution: 0.01°C
Calibrated Accuracy: ±0.1°C @ 25°C ambient
(does not include RTD error)
Specified Accuracy Range: -200 to 850°C (-328 to 1562°F)

RESISTANCE
Nominal Range:
0 to 500Ω
Resolution: 0.001
Calibrated Accuracy: ±0.03@ 25°C ambient
Specified Accuracy Range: 0 to 500Ω
Channels: 8
Input Connection: Removable screw terminal; 2, 3, or 4 wire interface
Start Time: Start time and date are programmable through software
Real Time Recording: Device may be used with PC
to monitor and record data in real time
Memory: 10,922 readings per channel
Recording Interval: 2 sec to 12 hours,
selectable through software
Calibration Date: Automatically recorded within device
to alert user when calibration is required
Temperature Calibration: Digital calibration is available in software
Power: 9 V lithium battery (included); 120 Vac power optional
Battery Life: 1 year typical
Data Format: Date and time stamped, °C, °F, °K, °R,
Time Accuracy: ±1 minute per month at 20°C
(when RS-232 port not in use)
Computer Interface: PC serial, RS-232C COM or USB for receiver
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment:
-20 to 60°C (-4 to 140°F)
0 to 95% RH non-condensing
Dimensions:
89 H x 111 W x 37 mm D
(3.5 x 4.4 x 1.5")
Weight: 480 g (17 oz)
Material: Black anodized aluminum


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OM-CP-OCTRTD  OM-CP-OCTRTD    Consult sales   8 channel RTD temperature datalogger  
Click to expand/minimize a list of what others bought with the OM-CP-OCTRTD-CERT  OM-CP-OCTRTD-CERT    Consult sales   8 channel RTD temperature datalogger with NIST calibration certificate  
Click to expand/minimize a list of what others bought with the OM-CP-IFC200  OM-CP-IFC200 2 weeks   295.00    Windows software and 1.8 m (6') USB interface cable  
Click to expand/minimize a list of what others bought with the OM-CP-BAT103  OM-CP-BAT103 2 weeks   74.00    Replacement 9 V lithium battery  
    OM-CP-CONNECTOR-4 2 weeks   23.75    Replacement 4 position terminal block connector  
All dollar amounts on this site are shown in Singapore currency.

 Note: Operator ’s manual and RS-232 cable are included with the OM-CP-IFC200 Windows software (software is required to operate the datalogger and is sold separately). To order data loggers with optional 120 Vac power, add suffix "-AC" to model number and add $100 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
 Ordering Example: (1) OM-CP-IFC200 Windows software and 1.8 m (6') USB interface cable, $295.00

 Related Links - Manual, Related Products
 Product Manual
   Download OM-CP Series - Data Logger and Software User Guide
   Download Quick Start 8-Channel Temperature Data Logger RTD
 Related Products
OM-CP-QUADRTD OM-CP-QUADRTD:
4-Channel Temperature Data Logger
Part of the NOMAD® Family
   
Keywords:, event data logger infrared probes usb temperature data logger

   Back to topBack to top