More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

8-Channel Thermocouple Data Loggers

OM-CP-OCTTEMP-A and OM-CP-OCTTEMP2000   
5 year warranty CE
 
8 Channel Thermocouple Data Loggers
OM-CP-OCTTEMP-A and OM-CP-OCTTEMP2000:8-Channel Thermocouple  Data Loggers
Click for larger image.
   
Automatic Cold Junction Compensation
Programmable Start Time
8 Thermocouple Channels and 1 Ambient
User Calibration through Software
Automatic Thermocouple Linearization
External Power or User Replaceable Battery
Real-Time Operation
Ready to Use Right Out-of-the-Box
Free NIST Certification

View related products - Process Recorders and Data Loggers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

OM-CP-OCTTEMP-A & OM-CP-OCTTEMP2000 Series are in the end of their life cycle. As a possible substitute & upgrade, please check out Newest Released 8 Channel Thermocouple Data Logger OM-HL-EH-TC Series for more advanced features with better price.

The OM-CP-OCTTEMP-A is an 8-channel, battery-powered, stand-alone, thermocouple-based temperature data logger. The OM-CP-OCTTEMP2000 is the same 8-channel thermocouple data logger but with an LCD display. The OM-CP-OCTTEMP2000 features on screen minimum, maximum and average statistics, as well as a user configurable graphics screen that allows for any combination of channels to be displayed.

These all-in-one compact, portable, easy to use devices will measure and record up to 500,000 temperature measurements per channel (channels can be disabled to increase memory). The OM-CP-OCTTEMP-A and OM-CP-OCTEMP2000 are a major leap forward in both size and performance. The real-time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged.

The data logger’s small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available COM port and our easy-to-use Windows software does the rest. The software converts your PC into a real-time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft file.

SPECIFICATIONS

Internal Channel: 1
Temperature Accuracy:
±0.5°C (0 to 50°C), ±0.9°F (32 to 122°F)
Temperature Resolution: 0.05°C
Temperature Range:
-20 to 60°C (-4 to 140°F)
Thermocouple Channels: 8
Thermocouple Input Types:
J, K, T, E, R, S, B, N
Thermocouple Connection: Subminiature female jack
Cold Junction Compensation: Automatic, based on internal channel
Maximum Thermocouple Resistance:
1000Ω, 100Ω recommended
External Thermocouple Channel
Accuracy* (Uniform 20°C Internal Temperature):
J, K, T, E, N
: ±0.5°C
R, S, B: ±2.5°C
Resolution:
J, K, T, E, N:
0.1°C
R, S, B: 0.5°C
Temperature Types and Ranges:
Type J:
-210 to 760°C (-346 to 1400°F)
Type K: -260 to 1370°C (-436 to 2498°F)
Type T: -260 to 400°C (-436 to 752°F)
Type E: -260 to 980°C (-436 to 1796°F)
Type R: -50 to 1760°C (-58 to 3200°F)
Type S: -50 to 1760°C (-58 to 3200°F)
Type B: 60 to 1820°C (140 to 3308°F)
Type N: -260 to 1300°C (-436 to 2372°F)


*accuracy does not include errors due to thermocouple
  

Memory: 500,000 readings/channel (channels can be disabled to increase memory)
Temperature Calibration: Digital calibration is available through software
Calibration Date: Automatically recorded within device to alert user when calibration is required
Recording Interval: 4/sec to 1/day selectable in software
Start Time: Start time and date are programmable through software
Real Time Recording: Device maybe used with PC to monitor and record data in real time
Power: 9V lithium battery (included) or external power via included ac adaptor, data logger switches to battery power if ac power is lost
Battery Life (@ 25°C and 10 min recording interval):
OM-CP-OCTTEMP-A:
18 months typical;
OM-CP-OCTTEMP2000: 18 months typical with display and blacklight off, 4 months typical with continuous display use (backlight off)
Time Accuracy: ± 1 minute/month when RS-232 port is not in use
Data Format: Date and time stamped, °C, °F, °K, °R, mV
Computer Interface: PC serial, RS232C COM or USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 60°C (-4 to 140°F)
5 to 95% RH non-condensing
Dimensions:
OM-CP-OCTTEMP-A;

68 H x 183 W x 32 mm D (2.7 x 7.24 x 1.26"):
OM-CP-OCTTEMP2000;
68 H x 183 W x 36 mm D (2.7 x 7.24 x 1.39")
Weight: OM-CP-OCTTEMP-A; 490 g (17.3 oz)
OM-CP-OCTTEMP2000: 480 g (16.9 oz)
Material: Black anodized aluminum



To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OM-CP-OCTTEMP-A  OM-CP-OCTTEMP-A    Consult sales   8-channel temperature data logger (includes universal 120/230 Vac 50/60 Hz ac adaptor)  
Click to expand/minimize a list of what others bought with the OM-CP-OCTTEMP2000  OM-CP-OCTTEMP2000    Consult sales   8-channel temperature data logger with display(includes 120/230 Vac 50/60 Hz ac adaptor)  
 Accessories
Click to expand/minimize a list of what others bought with the OM-CP-IFC200  OM-CP-IFC200 2 weeks   295.00    1 Windows software and 1.8 m (6') USB interface cable  
Click to expand/minimize a list of what others bought with the OM-CP-BAT103  OM-CP-BAT103 2 weeks   74.00    Replacement 9 V lithium battery  
 Thermocouples
Click to expand/minimize a list of what others bought with the JTSS-HH  JTSS-HH 2 weeks   99.00    J Thermocouple  
Click to expand/minimize a list of what others bought with the KTSS-HH  KTSS-HH 2 weeks   99.00    K Thermocouple  
Click to expand/minimize a list of what others bought with the ETSS-HH  ETSS-HH 2 weeks   105.00    E Thermocouple  
Click to expand/minimize a list of what others bought with the TTSS-HH  TTSS-HH 2 weeks   138.00    T Thermocouple  
All dollar amounts on this site are shown in Singapore currency.

 Note:
Operator’s manual and USB cable are included with the OM-CP-IFC200 (required to operate the data logger and is sold separately).

For this logger all the channels need to be the same thermocouple type.

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.

 Related Links - Manual, Related Products
 Product Manual
   Download OM-CP Series - Data Logger and Software User Guide
   Download OM-CP-OCTTEMP2000 Quick Start Manual
   Download Quick start guide for OM-CP-QUADTEMP-A and OM-CP-OCTTEMP-A
 Related Products
OM-HL-EH-TC Series OM-HL-EH-TC Series:
8 Channel Handheld Thermocouple Thermometer/Data Logger
OM-CP-OCTVOLT OM-CP-OCTVOLT:
8 Channel Voltage Data Logger - Discontinued
OM-CP-OCTPROCESS OM-CP-OCTPROCESS:
8 Channel Current Data Logger - Discontinued
   
Keywords:8 Channel Thermocouple based Temperature Data Loggers, humidity and dew point humidity dew mushroom push button usb thermocouple data logger

   Back to topBack to top