|
|
|
|
|
|
|
|
Works with OMEGA ® PHE-4200 Series of pH Probes
|
|
16-Bit Resolution
|
|
Programmable/Start Time: Immediate or Time/Date
|
|
Miniature Size
|
|
Memory Wrap Around
|
|
User Calibration Through Software
|
|
Real Time Operation
|
|
Automatic Temperature Compensation
|
|
Ready to Use Right Out-of-the-Box
|
|
Free NIST Certification
|
View related products - Recorders
|
| |
|
|
|
The OM-CP-PH101 is a low cost, high
resolution, miniature battery powered, stand-alone
data logger used for automatically
recording pH between 0.00 and 14.00 pH.
The OM-CP-PH101 uses a 16-bit ADC to
achieve a resolution of 0.01pH. In addition,
the OM-CP-PH101 will directly connect to
many off-the-shelf pH electrodes. The user
can easily calibrate to a specific electrode
through our software. This all-in-one compact,
portable, easy to use device will measure and
record up to 8,192 pH and 8,192 temperature
measurements.
The OM-CP-PH101 is a
major leap forward in both size and
performance. Its real time clock ensures
that all data is time and date stamped. The
storage medium is non-volatile solid state
memory, providing maximum data security
even if the battery becomes discharged. Its
small size allows it to fit almost anywhere.
Data retrieval is simple. Plug it into an available
USB port and our easy to use software does
the rest. The software converts your PC into a
real time strip chart recorder. Data can be
printed in graphical or tabular format and can
be exported to a text or Microsoft Excel file.
Specifications
TEMPERATURE CHANNEL
Temperature Sensor: 100 ΩPt RTD
Calibrated Accuracy:
±0.01°C @ 25°C ambient (±0.015Ω)
Temperature Resolution: 0.01°C (0.001Ω)
Measuring Range:-200 to 850°C (-328 to 1562°F); 0 to 500Ω
Input Connection: Removeable screw-terminal
pH CHANNEL
pH Range: 0.00 to 14.00 pH (-1000 to 1000mV)
pH Resolution: 0.01 pH, (0.1mV)
Calibrated Accuracy: +0.1pH (+1mV)
Input Connection: Female BNC jack
Input Resistance: 1012 Ω typical
GENERAL SPECIFICATIONS
ADC Resolution: 16-bits
pH Calibration:Digital calibration is
available in software
Recording Interval: 2 seconds to
12 hours selectable in software
Real Time Recording: Device may be
used with PC to monitor and record
data in real time
Green Visual Indicator: LED flashes
at selected reading rate
Memory: 13,107 readings per
channel, 26,214 total readings
Power: 9 V lithium battery included;
user replaceable
Battery Life: 1 year typical
Time Accuracy: ±1 minute per month
at 20°C
Data Format:
Date and time stamped, °C, °F, K, °R, Ω; pH, V,
mV, engineering units specified
through software
Computer Interface: USB (interface cable required)
Software: XP SP3/Vista and 7
(32-bit and 64-bit)
Operating Environment:
-5 to 50°C (23 to 122°F);
5 to 95% RH non-condensing
Dimensions:
61 mm H x 115 mm W x 26 mm D (2.4 x 4.5 x 1.0")
Weight: 120 g (4 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Operator's manual is included with the OM-CP-IFC200 Windows software and USB intergface cable (software is required to operate the data logger and is sold separately).
Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, $295.00
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Back to top
|
|