|
|
|
|
High Temperature Pressure Data Logger
|
Click for larger image. |
|
|
$2,105.00
OM-CP-PR140
|
|
Flush Mount (OM-CP-PR140) or 1/8 NPT Pressure Port (OM-CP-PR140-NPT)
|
|
Submersible (IP68)
|
|
User Replaceable Battery
|
|
Rugged
|
|
Programmable Start Time
|
|
Software Battery Life Indicator
|
|
Ready to Use Right Out-of-the-Box
|
|
Free NIST Certification
|
View related products - Data Loggers
|
| |
|
|
|
The OM-CP-PR140 is a pressure
data logger designed for use in
autoclave validation and mapping.
This rugged device can withstand
temperatures up to 140°C (284°F)
and is completely submersible
(IP68). The OM-CP-PR140 is built with a
precision stainless steel pressure
gauge. The device has an accuracy
of ±0.03 Bar (±0.435 psi), which
can be achieved over a wide
temperature range, from 20 to
140°C (68 to 284°F).
The OM-CP-PR140 can be
programmed to take readings as
often as once per second (1 Hz),
and has non-volatile memory that
can store up to 32,700
measurements.
Simply place the OM-CP-PR140
in the OM-CP-IFC400 docking
station, connect to an available USB
port on your computer, and the
device can be started, stopped or
downloaded using our user friendly
software. Graphical, tabular and
summary data is provided for
analysis and can be viewed in psia,
mmHg, bar, Torr and kPa. The data
can also be automatically exported
to Excel® for further calculations.
The storage medium is non-volatile
solid state memory, providing
maximum data security even
if the battery becomes discharged.
Specifications
Pressure Sensor: Semiconductor strain gauge
Pressure Range: 0 to 5 bar (0 to 72.5 psia)
Pressure Resolution: 0.1 mBar (0.0015 psia)
Calibrated Accuracy: ±0.03 Bar (±0.435 psi)
(20 to 140ºC/68 to 284ºF)
Pressure Response Time: 0.1 ms (10 to 90% FSR)
Repeatability: ±0.5% FSR; ±0.2% typical
Reading Rate: 1 second to 1 every 24 hours
Memory: 32,700 readings; software configurable memory wrap
Start Modes: Software programmable immediate start
or delay start up to six months
Real Time Recording: May be used with PC to monitor and
record data in real time
Calibration: Digital calibration through software
Calibration Interval: Monthly calibration recommended
Data Format: psia, bar, mbar, atm,
Torr, Pa, kPa, MPa, mmHg, inHg, inH20, mH20, ft, m
Battery Type: 3.6V lithium battery included; user replaceable
Battery Life: 2 years typical
Time Accuracy: ±1 minute/month at 20ºC
Computer Interface: USB
(OM-CP-IFC400 interface cable
required); 125,000 baud
Software: XP SP3/Vista/7 and 8
(32-bit and 64-bit)
Operating Environment: -20 to
140ºC, (-4 to 284ºF) 0 to 100% RH,
may be used above 60ºC (140ºF)
for up to 8 hrs per 24 hr period
Dimensions: 50.8 L x 25.4 mm dia.
(2.0 x 1.0")
Weight: 85 g (3 oz)
Enclosure: Stainless steel
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 3.6V lithium battery. Operator’s manual and USB interface cable are included with the OM-CP-IFC400 software/cable package (required for data logger operation, sold separately).
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
|
|
|
|
|
| |
Related Links -
Manual, Software, Related Products
|
Product Manual |
Download Data Logger and Software User Guide |
Download Pressure Data Logger |
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
Related Products |
|
|
OM-CP-HITEMP140-PT Series: |
High Temperature Data Logger with 559 mm (22") Stainless Steel Flexible Probe with Optional Thermal Shield |
|
|
|
|
|
|
|
|
|
|
|
|