More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Pressure, Humidity and Temperature Data Logger

OM-CP-PRHTEMP101A   
5 year warranty CE
 
Pressure, Humidity and Temperature Data Logger
OM-CP-PRHTEMP101A:Pressure, Humidity and Temperature Data Logger
Click for larger image.
   
$530.00  OM-CP-PRHTEMP101A
10 Year Battery Life
1 Second Reading Rate
Multiple Start/Stop Function
Ultra High Speed Download
Memory Wrap
Battery Life Indicator
Optional Password Protection
Programmable High and Low Alarms
Field Upgradable
Ready to Use Right Out-of-the-Box
Free NIST Certification

View related products - Data Loggers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OM-CP-PRHTEMP101A is a low cost, state-of-theart pressure, relative humidity and temperature data logger, specifically designed to be compact and portable for use in a variety of applications such as museum and archive preservation, shipping and transportation, warehouse monitoring, HVAC, clean rooms, clinical laboratories and altitude validation and studies.

The OM-CP-PRHTEMP101A offers a 10-year battery life, 1 second reading rate, multiple start/stop functions, ultra-high speed download capability, optional memory wrap, battery life indicator, optional password protection, programmable high-low alarms and more.

Using the software, starting, stopping and downloading from the OM-CP-PRHTEMP101A is simple and easy. Graphical, tabular and summary data is provided for analysis and data can be viewed in °C, °F, °R, K, for the temperature channel, %RH, mg/mL and dew point for the humidity channel, and mbar, PSI, inHg, mmHg, atm, Torr, Pa, m, kPa, MPa for the pressure channel.

The OM-CP-PRHTEMP101A is a major leap forward in both size and performance, Its real-time clock ensures that all data is time and date stamped. The storage medium is non-volatile memory, providing maximum data security even if the battery becomes discharged.

Data retrieval is simple. Simply connect the data logger to an available USB port and the easy to use Windows software does the rest. The software converts your PC into a real-time strip chart recorder. Data can be printed in tabular format and can also be exported to a text or Microsoft Excel file for further calculations.

The OM-CP-PRHTEMP101A was designed with our customers in mind. There are free firmware upgrades for the life of the product so that data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades, this can be done automatically from any PC.

SPECIFICATIONS
Pressure
Sensor: Piezoresistive
Range: 250 to 1300 mbar
Resolution: 0.02 mbar
Calibrated Accuracy: 10 mbar

Humidity
Sensor: Capacitive Polymer
Range: 0 to 95% RH
Resolution: 0.1 %RH
Calibrated Accuracy: 3% RH

Temperature
Sensor: Precision RTD element
Range: -40 to 80°C (-40 to 176°F)
Resolution: 0.01°C (0.018°F)
Calibrated Accuracy: ±0.5°C (0.9°F)

Reading Rate: 1 reading every second up to 1 reading every 24 hours.
Memory
Readings Per Channel: 688,128
Readings (Manual or Trigger Mode): 412,876
Memory Wrap Around: Yes (software selectable)
Start Modes:
    • Immediate start
    • Delay start up to 18 months
    • Multiple pushbutton start/stop
Stop Modes:
    • Manual through software
    • Timed (specific date and time)
Real Time Recording: The device may be used with a PC to monitor and record data in real time.
Alarm: Programmable high and low limits; alarm is activated when recording environment reaches or exceeds set limits (pressure channel only).
LED Functionality
Green LED blinks:
    • 10 second rate to indicate logging
    • 15 second rate to indicate delay start mode/Standby (Waiting to start)
Red LED blinks:
    • 10 second rate to indicate low battery and/or full memory
    • 1 second to indicate alarm condition met
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read without the password.
Engineering Units: Native measurement units can be changed to display measurement units of another type.
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery included; user replaceable
Battery Life: 10 years typical at a 15 minute reading rate
Data Format: Date and time stamped °C, °F, °R, K, %RH, mg/mL, Dew Point, mbar, PSI, inHg, mmHg, atm, Torr, Pa, kPa, m, MPa units specified through software.
Time Accuracy: ±1 minute/month @ 25°C
Computer Interface: USB (interface cable required); 115,200 baud
Software: Windows XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F), 0 to 95 %RH non-condensing, 0.002 to 100 psia
Dimensions: 36 L x 56 W x 16 mm D (1.4 x 2.2 x 0.6")
Weight: 24 g (0.8 oz)
Materials: ABS Plastic


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OM-CP-PRHTEMP101A  OM-CP-PRHTEMP101A 2 weeks   530.00    Pressure, humidity and temperature data logger  
Click to expand/minimize a list of what others bought with the OM-CP-PRHTEMP101A-CERT  OM-CP-PRHTEMP101A-CERT    Consult sales   Pressure, humidity and temperature data logger and NIST calibration certificate  
Click to expand/minimize a list of what others bought with the OM-CP-IFC200  OM-CP-IFC200 2 weeks   295.00    Windows software and 1.8 m (6') USB interface cable  
    OM-CP-SVP-SYSTEM 3 weeks   3,590.00    FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)  
Click to expand/minimize a list of what others bought with the OM-CP-BAT105  OM-CP-BAT105 5 weeks   44.00    Replacement 3.6V lithium battery  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 3.6V lithium battery.
Operator’s manual and USB cable are included with the OM-CP-IFC200 Windows software (required to operate the data logger and sold separately).

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
 Ordering Example: (1) OM-CP-IFC200 Windows software and 1.8 m (6') USB interface cable, $295.00

 Related Links - Software, Related Products
 Software
   Download OM-CP Data Logging Software
   Download OM-CP software
 Related Products
OM-CP-TEMP101A OM-CP-TEMP101A:
Temperature Data Logger, Part of the NOMAD Family
OM-CP-RHTEMP101A OM-CP-RHTEMP101A:
Humidity and Temperature Data Logger, Part of the NOMAD® Family
OM-CP-TC101A OM-CP-TC101A:
Ambient Temperature and Thermocouple Data Logger, Part of the NOMAD Family
OM-CP-SVP-SYSTEM OM-CP-SVP-SYSTEM:
Secure Software for Use with OM-CP Series Data Loggers
   
Keywords:Pressure, Humidity and Temperature Data Logger

   Back to topBack to top