|
|
|
|
|
|
$355.00
OM-CP-PROCESS101A-20MA
|
|
USB Cable and Software (Model OM-CP-IFC200) Sold Separately and Required to Program the Unit
|
|
10 Year Battery Life
|
|
4 Hz Reading Rate
|
|
Multiple Start/Stop Function
|
|
Ultra High Speed Download
|
|
1 Million Reading Storage Capacity
|
|
Memory Wrap
|
|
Battery Life Indicator
|
|
Optional Password Protection
|
|
Programmable High and Low Alarms
|
|
Field Upgradeable
|
|
Free NIST Certification
|
View related products - Data Loggers
|
| |
|
|
|
The OM-CP-PROCESS101A is one
of our newest data loggers. It is part
of a new series of low cost, state-of-the-art data logging devices that have
taken the lead in offering the most
advanced, low cost, battery
powered data loggers in the
world today.
The OM-CP-PROCESS101A is
available in two ranges, 20 mA
and ±160 mA. Both offer a 10 year
battery life, a 1-second reading rate,
a multiple start/stop function, ultrahigh
speed download capability,
1 million reading storage capacity,
optional memory wrap, battery life
indicator, optional password
protection, programmable high-low
alarms and more.
Using the OM-CP-IFC200 software,
starting, stopping and downloading
from the OM-CP-PROCESS101A is
simple and easy. Graphical, tabular
and summary data is provided for
analysis and data can be viewed
in A, mA or µA.
The storage medium is non-volatile
solid state memory, providing
maximum data security even if
the battery becomes discharged.
Its small size allows it to fit almost
anywhere. Data retrieval is simple.
Plug it into an available USB port
and the easy to use Windows
software does the rest. The
software converts your PC into a
real-time strip chart recorder. Data
can be printed in tabular format
and can also be exported to a text
or Microsoft Excel file for further
calculations. As the leader in low
power data logger technology, we
continuously improve our products
and develops solutions to meet
ever-changing challenges.
The OM-CP-PROCESS101A was
designed with our customers in
mind. There are free firmware
upgrades for the life of the product
so that those data loggers already
deployed in the field can grow with
new technological developments.
Units do not need to be returned to
the factory for upgrades. The user
can do this automatically from any PC.
USB cable and software (Model OM-CP-IFC200) is sold separately and required to program the unit.
Specifications
Input Connection: Removable screw terminal
Analog Conversion Time: 133 ms nominal
Frequency Rejection: 50 to 60 Hz
Temperature Coefficient: < ±50 ppm/ºC typical
Reading Rate: 4 Hz to 1 reading every 24 hours
Memory: 1,000,000 readings; software configurable memory wrap
333,000 readings in multiple start/stop mode
Wrap Around: Yes
Start Modes:
• Immediate start
• Delay start up to 18 months
• Multiple pushbutton start/stop
Multiple Start/Stop Mode: Start
and stop the device multiple times
without having to download data or
communicate with a PC
Multiple Start/Stop Mode Activation:
To Start the Device:
Press and hold the pushbutton for 5 seconds.
The device has started logging.
To Stop the Device:
Press and hold the pushbutton for 5 seconds, the red LED will flash
for three seconds and then the green LED will flash for two
seconds. The device has stopped logging
Real Time Recording: The device
may be used with PC to monitor and record data in real-time
Alarm: Programmable high and low limits;
alarm is activated when current reaches
or exceeds set limits
LED Functionality:
Green LED Blinks: 10 second rate to
indicate logging 15 second rate to indicate
delay start mode
Red LED Blinks: 10 second rate to indicate
low battery and/or full memory
Password Protection: An optional password
may be programmed into the device to restrict
access to configuration options. Data may be
read out without the password.
Engineering Units: Native measurement units
can be scaled to display measurement units of
another type. This is useful when monitoring
voltage outputs from different types of sensors
such as temperature, CO, flow rate and more
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery (included);
user replaceable
Battery Life: 10 year battery life typical,
at a 15 minute reading rate
Data Format: Date and time stamped current,
engineering units specified through software
Time Accuracy: ±1 minute/month (stand alone data logging)
Computer Interface: USB (interface cable
required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment:
-40 to 80°C (-40 to 176°F)
0 to 95% RH non-condensing
Dimensions:
Data Logger: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6")
Waterbox Enclosure: 74 H x 148 W x 39 mm D (2.9 x 5.8 x 1.5")
Weight: 24 g (0.9 oz)
Materials:
Data Logger: ABS Plastic
Waterbox Enclosure: Black anodized aluminum
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 3.6V lithium battery. USB cable and operator’s manual are included with the OM-CP-IFC200 Windows software (required to operate the data logger and sold separately).
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-CP-IFC200 USB Cable and Software - sold separately and required to program the unit., $295.00, plus (1) OM-CP-PROCESS101A-20MA DC current data logger, ±20 mA range, $355.00, $295.00 + 355.00 = $650
|
|
|
|
|
| |
|
|