|
|
|
|
Intrinsically Safe Rugged Pressure and Temperature Recorder
|
Click for larger image. |
|
|
|
|
|
|
The OM-CP-PRTEMP1000IS
is a rugged pressure recorder that
accurately monitors and records
pressure and temperature at user
programmable reading intervals.
The OM-CP-PRTEMP1000IS
has been Factory Mutual certified
as intrinsically safe for Class I,
Division 1, groups A, B, C and D
and non-incendive for Class I,
Division 2, groups A, B, C and D.
This certification makes the device
ideal for uses in hostile environment
applications such as air conditioning
systems, chilled water, hot water,
air, gas, oil and steam pressure
systems. The internal temperature
sensor provides accurate
temperature measurements without
the need of a separate temperature
recorder. The logger can be started
to take measurements as often as
every two seconds, up to one
reading every twelve hours. It will
store up to 16,383 readings in its
non-volatile memory.
The OM-CP-PRTEMP1000IS
uses a rugged stainless steel
pressure strain gauge to accurately
measure the pressure. The device
comes standard with a common
1/4 " NPT fitting, which allows the
logger to be adapted to almost
any pressure fitting. There are many different pressure
ranges available to suit most any
application.
The OM-CP-IFC200, sold separately, includes Windows software and a USB communication cable.
The software converts your PC
into a real time strip chart recorder.
Data can be printed in graphical or
tabular format and can be exported
to a text or Microsoft file.
Specifications
Temperature Sensor: Semiconductor
Temperature Range: -40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C
Pressure Sensor: Semiconductor strain gauge
Calibrated Accuracy: 2% FSR, 0.25% @ 25ºC typical
Pressure Response Time: 0.1 ms (10 to 90% FSR)
Repeatability: ± 0.5% FSR; ± 0.2% typical
Adaptor: 1/4 " male NPT
Start Time: Software programmable start time
and date, up to 6 months in advance
Real Time Recording: May be used with PC to monitor
and record data in real time
Memory: 16,383 readings per channel
Reading Interval: 1 reading every 2 seconds,
to 1 every 12 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
|
|
Power: 3.6 V lithium battery (included)
Battery Life: 1 year typical
Battery Shelf Life: Up to 1 year when device is not in use
Data Format: Date and time stamped °C, °F, K, °R;
PSIA(G), inches, feet, mmHg, bar, Torr, kPa
Time Accuracy: 1 minute/month at 20°C,
(RS-232 port not in use)
Computer Interface: PC serial, RS-232C COM or USB
(Interface cable required); 2400 baud
Software: XP SP3/Vista/7 and 8
(32-bit and 64-bit)
Operating Environment:
-40 to 80°C (-40 to 176°F) 0 to 100% RH
Dimensions: 32 x 163 mm
(1.25 x 6.4")
Weight: 338 g (12 oz)
Material: Stainless Steel
Approvals: FM Certified Intrinsically Safe for Class I,
Division 1 groups A, B, C and D and non-incendive for Class I,
Division 2, groups A, B, C and D.
|
Model No. | Presssure Range | Resolution |
OM-CP-PRTEMP1000IS-1-30-A | 0 to 30 psia | 0.002 psia |
OM-CP-PRTEMP1000IS-1-30-G | 0 to 30 psig | 0.002 psig |
OM-CP-PRTEMP1000IS-1-100-A | 0 to 100 psia | 0.005 psia |
OM-CP-PRTEMP1000IS-1-100-G | 0 to 100 psig | 0.005 psig |
OM-CP-PRTEMP1000IS-1-300-A | 0 to 300 psia | 0.02 psia |
OM-CP-PRTEMP1000IS-1-300-G | 0 to 300 psig | 0.02 psig |
OM-CP-PRTEMP1000IS-1-500-A | 0 to 500 psia | 0.05 psia |
OM-CP-PRTEMP1000IS-1-500-G | 0 to 500 psig | 0.05 psig |
OM-CP-PRTEMP1000IS-1-1000-A | 0 to 1000 psia | 0.05 psia |
OM-CP-PRTEMP1000IS-1-5000-A | 0 to 5000 psia | 0.2 psia |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Operator’s manual is included with the OM-CP-IFC200 Windows software and USB interface cable, (required to operate the data logger and sold separately). Contact our sales department to order a data logger with NIST calibration certificate. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Psia or Psig Ranges
|
|
Select 30-A for 0 to 30 psia
30-G for 0 to 30 psig
100-A for 0 to 100 psia
100-G for 0 to 100 psig
300-A for 0 to 300 psia
300-G for 0 to 300 psig
500-A for 0 to 500 psia
500-G for 0 to 500 psig
1000-A for 0 to 1000 psia
5000-A for 0 to 5000 psia
(2)
|
Calibration
|
|
Select Nothing(leave field blank) for None -CERT for NIST Calibration Certificate
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
|
|
| |
Related Links -
Software, Related Products
|
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
Related Products |
|
OM-CP-PRTEMP1000: |
Pressure and Temperature Data Logger - Part of the NOMAD® Family |
|
|
|
|
|
|
Back to top
|
|