The OM-PRTEMP101
and OM-CP-PRTEMP110 are
miniature, battery powered,
stand-alone, temperature and
pressure dataloggers. These
dataloggers are a major leap
forward in both size and
performance. Its real time clock
ensures that all data is time and
date stamped. The storage medium
is non-volatile solid state memory,
providing maximum data security
even if the battery becomes
discharged. Its small size allows it to
fit almost anywhere. Data retrieval
is simple. Plug it into an empty
COM port and our easy-to-use
software does the rest. The
software converts your PC into a
real time strip chart recorder. Data
can be printed in graphical or
tabular format and can be exported
to a text or Microsoft Excel file.
SPECIFICATIONS Temperature Sensor: Semiconductor Temperature Accuracy: ±0.5°C(0 to 50°C) Temperature Resolution: 0.1°C Temperature Range: -40 to 80°C (-40 to 176°F) Pressure Sensor: Strain gage Pressure Accuracy: 1% FSR at 25°C Pressure Resolution: 0.002 psia Pressure Range: 0 psia to 30 psia Temperature Effect on Pressure Span/Offset: relative to 25°C going from 0 to 50°C; ±2.0% max, ± 0.4% typical Temperature/Pressure Calibration: Digital calibration is available through software Calibration Date: Automatically recorded within device to alert user when calibration is required Recording Interval: 2 sec to 12 hours selectable through software Memory: OM-CP-PRTEMP101: 8192 rdgs/channel OM-CP-PRTEMP110: 16,383 rdgs/channel Start Time: Start time and date are programmable through software Real Time Recording: Device may be used with PC to monitor and record data in real time Red Visual Indicator: LED flashes at selected reading rate or at 1 sec rate under alarm condition Power: 3.6 V lithium battery Battery Life: OM-CP-PRTEMP101: 1 year at 1 min reading rate OM-CP-PRTEMP110: 10 years at 15 min reading rate Time Accuracy: ±1 minute/month when RS-232 port is not in use Data Format: Date and time stamped, °C, °F, °K, °R, psia, in Hg, mmH, bar, atm, Torr, Pa, kPa, MPa Weight: OM-CP-PRTEMP101: 30 g (1 oz) OM-CP-PRTEMP110: 60 g (2 oz) Computer Interface: PC serial, RS-232C COM or USB (interface cable required) Communications: OM-CP-PRTEMP101: 2400 baud OM-CP-PRTEMP110: 57600 baud Software: XP SP3/Vista and 7
(32-bit and 64-bit) Operating Environment: -40 to 80°C (-40 to 176°F); 0 to 95% RH non-condensing Dimensions: OM-CP-PRTEMP101: 36 H x 56 W x 16 mm D(1.4 x 2.2 x 0.6") OM-CP-PRTEMP110: 43 H x 43 W x 20 mm D(1.7 x 2.7 x 0.8")
† All dollar amounts on this site are shown in Singapore currency.
Note: Operator’s manual is included with the OM-CP-IFC200 Windows software and USB cable, (required to operate the data logger and sold separately). Ordering Example: (1) OM-CP-IFC200 Windows software and 1.8 m (6') USB interface cable, $295.00