|
|
|
|
High Temperature and Pressure Data Logger
|
Click for larger image. |
|
|
|
|
Operates up to 140°C (284°F)
|
|
Submersible (IP68)
|
|
User Replaceable Battery
|
|
Rugged Stainless Steel Body
|
|
Programmable Start Time
|
|
Software Battery Life Indicator
|
|
Flush Mount (OM-CP-PRTEMP140-LVL) or 1/8 NPT Pressure Port (OM-CP-PRTEMP140-NPT)
|
|
Ready to Use Right Out-of-the-Box
|
|
Free NIST Certification
|
View related products - Data Loggers
|
| |
|
|
|
The OM-CP-PRTEMP140 is a high temperature and
pressure data logger all in one, created specifically
for use in autoclave validation, mapping studies and
pressurized processes. Featuring the familiar body
style of the OM-CP-HITEMP140 Series of data loggers
and made of rugged stainless steel, this dual purpose
device is less than 64 mm (2.5") in length, allowing it to
fit discretely inside small spaces.
The OM-CP-PRTEMP140 data logger downloads
temperature and pressure data simultaneously and
displays the combined results in a single graph,
simplifying data collection and analysis and eliminating
unnecessary steps for the user. This data logger is
able to measure and record temperatures from
-20 to 140°C (-4 to 284°F), and pressure from 0 bar to
5 bar, accommodating a wide range of applications
even in the harshest conditions. The memory capacity
on the OM-CP-PRTEMP140 stores up to 32,700 time
and date stamped readings and will retain data even if
the battery becomes discharged.
The OM-CP-PRTEMP140 utilizes the latest software,
making the entire process from starting the device
to analyzing data, efficient and easy for the user.
Downloaded data can be viewed in
various formats including graphic
and tabular and can also be
exported to Excel® for
further analysis
and calculations.
SPECIFICATIONS
Pressure
Sensor: Strain gauge
Range: 0 to 5 bar
Resolution: 0.0001 bar
Calibrated Accuracy: ±0.03 bar (20 to 140°C)
Temperature
Sensor: Resistance temperature detector (RTD)
Range: -20 to 140°C (-4 to 284°F)
Resolution: 0.01°C
Calibrated Accuracy: ±0.1°C (20 to 140°C)
General
Start Modes:
• Immediate start
• Delay start up to 18 months in advance
Stop Modes: Manual or timed (specific date and time)
Real Time Recording: May be used with PC to monitor and record data in real time
Memory: 32,767 readings
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read without the password
Reading Rate: 1 reading every second up to 1 reading every 24 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Memory Wrap: Yes
Data Format: °C, °F, °R, K, bar, mbar, PSI, inHg, mmHg, atm, Torr, Pa, kPa, MPa
Battery Life: 2 years typical (1 minute reading rate)
Battery Type: 3.6V high-temperature lithium battery included; user replaceable
Time Accuracy: ±1 min/month @ 25°C
Extended Operation: ±20 mins/month at 140°C
Computer Interface: OM-CP-IFC400 USB docking station or OM-CP-IFC406 multiplexer interface required; 125,000 baud
Software: Windows® XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -20 to 140°C (-4 to 284°F), 0 to 100% RH, 0.002 to 100 PSIA
Dimensions:
OM-CP-PRTEMP140-LVL (Flush Top): 50.2 L x 24.6 mm dia (1.98 x 0.97")
OM-CP-PRTEMP140-NPT (NPT Top): 58.2 L x 24.6 mm dia (2.3 x 0.97")
Weight:
OM-CP-PRTEMP140-LVL (Flush Top): 90 g (3.2 oz)
OM-CP-PRTEMP140-NPT (NPT Top): 100 g (3.5 oz)
Material: 316 stainless steel
IP Rating: IP68
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 3.6V lithium battery. Operator’s manual and USB interface cable are included with the OM-CP-IFC400 software/cable package (required for data logger operation, sold separately).
Ordering Example: (1) OM-CP-IFC400 Docking station (for single data logger) with USB cable, software and manual, $289.00, plus (1) OM-CP-PRTEMP140-LVL High temperature and pressure data logger, flush top, $2,715.00, $289.00 + 2,715.00 = $3,004
|
|
|
|
|
| |
Related Links -
Manual, Software, Related Products
|
Product Manual |
Download High temperature and pressure Datalogger |
Download Data Logger and Software User Guide |
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
Related Products |
|
|
OM-CP-HITEMP140-PT Series: |
High Temperature Data Logger with 559 mm (22") Stainless Steel Flexible Probe with Optional Thermal Shield |
|
|
|
|
|
|
|
|
|
|
|
|