|
|
|
|
Transient Pressure Data Loggerm Part of the Nomad® Family
|
Click for larger image. |
|
|
|
|
100 Hz Operation
|
|
Software Selectable Trigger
|
|
Rugged
|
|
Submersible
|
|
Programmable Start Time
|
|
32 Sample Pre-Trigger Buffer
|
|
Ready to Use Right Out-of-the-Box
|
|
Free NIST Certification
|
View related products - Pressure Transducers
|
| |
|
|
|
It is an all too common paradox:
you need to capture transient
events at a high sample rate, but
the events of interest are erratically
spread over a long period.
The OM-CP-PRTRANS pressure
recorder can solve your problems.
It samples up to 100 Hz (10 ms) but
it will only trigger on pressure limits
that you set beforehand. You can
start the trigger on high or low
thresholds and end the trigger after
either a chosen number of samples,
or when the signal crosses over
your stop threshold. The device can
record up to 255 events and take as
many as 262,143 pressure samples.
It also shows up to 32 samples of
"pre-trigger" data so that you can
learn what caused the trigger in the
first place.
The OM-CP-PRTRANS is a
battery operated unit with a
standard 1/4 NPT for easy coupling
to your pressure systems. It is also
completely submersible and the
stainless steel sensor can measure
the pressure of most common fluids
and gases. The non-volatile
memory will retain valuable data
even if the user-replaceable battery
becomes discharged.
The OM-CP-PRTRANS
is your solution to the transient
pressure problem.
SPECIFICATIONS
Pressure Sensor: Semiconductor strain gauge
Calibrated Accuracy: 2% FSR, 0.25% @ 25°C typical
Pressure Response Time: 0.1 ms (10 to 90% FSR)
Repeatability: ±0.5% FSR; ±0.2% typical
Adaptor: 1/4" male NPT or fully submersible
Trigger Modes: Software programmable window size
of bi-level start/stop triggers
Start Time: Software
programmable immediate start
time or delay start up to 7 days in advance
Real Time Recording: May be used with PC to monitor and record
data in real time
Memory: Up to 262,143 samples
Number of Events: Up to 255 triggered events
Pre-Trigger Size: Up to 32 samples
Recording Interval: 1 reading every 10 ms to 1 every second
Calibration: Digital calibration is available through software
Calibration Date: Automatically recorded within device
Power: 3.6 V lithium battery (included)
Battery Life: 3 days continuous @ 10 ms sample rate
Shelf Life: Up to 1 year when not in use
Data Format: Date and time stamped, psia, psag, inches, feet,
mmHg, bar, torr, kPa
Computer Interface: PC serial or USB (interface cable required)
115,200 baud
Software: XP SP3/Vista/7 and 8
(32-bit and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F)
0 to 100% RH non-condensing
Dimensions: 163 mm x 32 mm L (6.4 x 1.25")
Weight: 340 g (12 oz)
Material: Stainless steel
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Operator's manual and USB interface cable are included with the OM-CP-IFC200 Windows software (software sold separately). Fully submersible data loggers are only available in 0-30 psia, 0-30 psig, 0-100 psia and 0-100 psig ranges
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
|
|
|
|
|
| |
Related Links -
Software, Related Products
|
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
Related Products |
|
|
|
|
|
Back to top
|
|