More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Four Channel State Recorder, Part of the NOMAD Family

OM-CP-QUADSTATE   
5 year warranty
 
Four Channel State Recorder, Part of the NOMAD Family
OM-CP-QUADSTATE:Four Channel State Recorder, Part of the NOMAD Family
Click for larger image.
   
Interfaces to Contact Closures or
TTL Signals up to 30 V
Real Time Operation
Programmable Start Time
Programmable Engineering Units
Memory Wrap Around
Miniature Size
Ready to Use Right Out-of-the-Box
Free NIST Certification

View related products - Data Loggers

Click to scroll below to order See Specs PDF Manuals Software

The OM-CP-QUADSTATE is a four channel, battery powered, stand alone state recorder. This is an all- in-one compact, portable, easy to use device that will measure and record up to 52,428 state changes. The OM-CP-QUADSTATE senses input transitions or contact closures from external sources such as transducers and/or state initiators and records the time and input state of the device when a transition occurs.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere.

The OM-CP-QUADSTATE makes data retrieval quick and easy. Simply plug it into an available COM port and our user-friendly software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

Specifications
Input Connection:
4 removable screw terminals
Input Low: <0.4 V
Input High: >2.7 V
Input Range: 0 to 12 Vdc continuous (0 to 30 Vdc peak)
Duty Cycle Limitation:
24 V:10% <6 seconds per minute)
18 V:25% <15 seconds per minute)
12 V:50% <30 seconds per minute)
Input Impedance: >1K Ω
Time Resolution: 1 second (reading rate dependent)
Engineering Units: User may define units up to 10 characters in
length.This value is stored within the device
Scale Factor: User may program any desired scaling factor from
±1.000E-31 to ±9.999E+31. The scaling factor is stored within the device
Start Modes: Software programmable immediate start or delay start
up to six months in advance
Reading Rate: 1 reading every second to 1 every 12 hours
Memory: 52,484 state changes; 209,939 readings; software configurable memory wrap
Real Time Recording: May be used with PC to monitor and record
data in real time
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Power:9 V lithium or alkaline battery included; 120 Vac power optional
Battery Type: 9V lithium or alkaline battery included; user replaceable
Battery Life: 1 year typical
Data Format: Date and time stamped state changes (on/off)
engineering units specified through software
Time Accuracy: ±1 minute/month (at 20°C, RS-232 cable not in use)
Computer Interface: PC serial or USB (interface cable required; 2,400
required); 2400 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -20 to 60°C (-4 to 140°F)
0 to 95% RH non-condensing
Dimensions: 3.5 x 4.4 x 1.0"
(89 H x 111 W x 26 mm D)
Weight: 370 g (13 oz)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    OM-CP-QUADSTATE    Consult sales   4 channel state data logger  
 Accessories
Click to expand/minimize a list of what others bought with the OM-CP-IFC110  OM-CP-IFC110    Consult sales   Windows software and 1.2 m (4') RS-232 cable with DB9F termination  
Click to expand/minimize a list of what others bought with the OM-CP-IFC200  OM-CP-IFC200 2 weeks   295.00    Windows software and 1.8 m (6') USB interface cable  
Click to expand/minimize a list of what others bought with the OM-CP-BAT103  OM-CP-BAT103 2 weeks   74.00    Replacement 9 V lithium battery  
    OM-CP-CONNECTOR-2 2 weeks   12.00    Replacement 2 position terminal block connector  
All dollar amounts on this site are shown in Singapore currency.

 Note: Operator’s manual is included with the OM-CP-IFC200 Windows software and USB cable, (software is required to operate the data logger and is sold separately). To order data loggers with optional 120 Vac power, add suffix "-AC" to model number and add $100 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB cable with DB9F termination, $295.00

   
Keywords:Four Channel State Recorder, Part of the NOMAD Family

   Back to topBack to top