|
|
|
|
4-Channel Oven Temperature Data Logger
|
Click for larger image. |
|
|
|
|
4 Thermocouple Input Channels
|
|
Programmable Start Time
|
|
Miniature Size
|
|
Automatic Cold Junction Compensation
|
|
Record Short Thermal Profiling Events
|
|
Ready to Use Right Out-of-the-Box
|
|
Free NIST Certification
|
View related products - Recorders
|
| |
|
|
|
Oven temperature profiling on a
regular basis can help ensure
consistent product quality. Profiling
enables users to optimize their
process, improve process control,
and make corrections whenever
necesssary.
The OM-CP-QUADTHERMOVAULT
is a 4-channel, thermally insulated,
battery-powered oven temperature
recorder able to withstand extreme
temperatures. It can withstand oven
temperatures of up to 350°C
(662°F) for 25 minutes. When
properly sealed, its stainless steel
enclosure and thermal properties
make it the ideal temperature
recording device for applications
such as powder coating cure ovens,
wet coating cure ovens, batch
ovens, and conveyor ovens.
The external thermocouple
probes provide accurate
temperature measurements
and fast response times.
Our user-friendly software easily
downloads the data to a computer,
where the readings may be
displayed in degrees Celsius,
Fahrenheit, Kelvin, or Rankine.
The software allows the user to
view all data points and a summary
of the data being viewed, for
calculations such as mean kinetic
temperature (MKT).
If additional analysis is needed,
the data can be exported to Excel
simply by clicking a button. The
OM-CP QUADTHERMOVAULT‘S
small size allows it to fit almost
anywhere. Data retrieval is simple.
Plug it into an available COM port
and our easy-to-use software does
the rest. Data can be printed in
graphical or tabular format or it can
be exported to a text or Microsoft
Excel file.
Specifications
INTERNAL CHANNEL
Temperature Range: -20 to 60°C (-4 to 140°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C (0 to 50°C)
FOUR REMOTE CHANNELS
Thermocouple Types: J, K, T, E, R, S, B, N
Thermocouple Connection: Screw terminals
Cold Junction Compensation: Automatic, based on internal channel
Start Time: Start time and date are programmable through software, up to six months in advance
Memory: 500,000 readings/channel
Reading Interval: 4 readings per second up to 1 every 24 hours selectable in software
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Power: 9 V lithium battery included
Battery Life: 1 year typical
Data Format: Date and time stamped; °C, °F, °K, °R, V, mV, V
Time Accuracy: ±1 minute/month (at 20°C, RS-232 port not in use)
Computer Interface: PC serial, RS-232C COM or USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8
(32-bit and 64-bit)
OPERATING ENVIRONMENT:
OM-CP-QUADTHERMOVAULT System: -20 to 350°C (see table for temperature vs. duration) 0 to 95% RH
non-condensing
Internal OM-CP-QUADTEMP-A Data Logger: -20 to 55°C, 0 to 95% RH non-condensing
Dimensions: 231 H x 149 L x 62 mm D (9.1 x 5.9 x 2.45")
Weight: 4.01 kg (8.85lbs)
Enclosure (Thermal Box): Thermal insulators encased in stainless steel
Enclosure (Logger): Black delrin
|
Thermocouple Accuracy
Thermocouple Type | Range | Resolution | Accuracy* |
J | -210 to 760°C | 0.1°C | ±0.5°C |
K | -270 to 1370°C | 0.1°C | ±0.5°C |
T | -270 to 400°C | 0.1°C | ±0.5°C |
E | -270 to 980°C | 0.1°C | ±0.5°C |
R | -50 to 1760°C | 0.5°C | ±2.0°C |
S | -50 to 1760°C | 0.5°C | ±2.0°C |
B | 50 to 1820°C | 0.5°C | ±2.0°C |
N | -270 to 1300°C | 0.1°C | ±0.5°C |
*Accuracy does not include errors due to thermocouple.
Maximum Exposure Temperature vs Duration |
Ambient Temp °C (°F) | Max Duration in Minutes |
100 (212) | 110 |
150 (302) | 62 |
200 (392) | 45 |
250 (482) | 35 |
260 (500) | 34 |
300 (572) | 30 |
350 (662) | 25 |
|
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 3.6V lithium battery. Operator’s manual and interface cable are included with the OM-CP-IFC200 software/cable package (required for data logger operation, sold separately). OM-CP-QUADTHERMOVAULT includes 4 type K thermocouples, (glass braid insulation, 24 AWG, 72" length).
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, $295.00,
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download Data Logger and Software User Guide |
Download Oven Temperature Data Logger |
Related Products |
|
|
|
|
|
|
|
|
Back to top
|
|