More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Radio Frequency Extender Kit for OM-CP Series Dataloggers

OM-CP-RFEXT-KIT   
5 year warranty
 
Radio Frequency Extender Kit for OM-CP Series Dataloggers
OM-CP-RFEXT-KIT:Radio Frequency Extender Kit for OM-CP Series Dataloggers
Click for larger image.
   
No Wires, No Installation Cost
1 Mile Transmission Distance
Operating Temperature Range: 0 to 70°C (32 to 158°F)
Automatically Convert PC into Strip Chart Recorder
Downloads Data Logger Readings Remotely
Monitor Moving Processes
Simple and Transparent Operation
High Reliability Spread Spectrum
Operational in Minutes

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals

The OM-CP-RFEXT-KIT will allow any OM-CP-Series data logger to be remotely mounted up to 1 mile away from a computer. The system will consist of one RF Transceiver module mounted at the computer and one Transceiver module mounted remotely.
An OM-CP data logger may be connected to the RF Transceiver module through the OM-CP-IFC101 cable. Once a data logger is connected, all communication between the computer and the logger will be transparent to the user. In other words, the logger will act as though it was connected directly to our OM-CP-IFC101 interface cable to a computer. The wireless link can be used to log data in real time at the host PC or periodically download data from the remote device.

Specifications
Data Logger Compatibility: Connects directly to most OM-CP Series data loggers
for instant wireless data logging
Range: indoor, 183 to 457 m (600 to 1500') typical; outdoor, 0.5 mi typical (1 mi line-of-sight)
Communication: 900 MHz
Transmitter Output Power: 100 MW nominal
Supported Baud Rates: 2400, 9600, 19200, 38400, 57600 (600 and 28800 baud not supported)
Transceiver Type: FM, frequency hopping spread spectrum (FHSS)
Power: 7-18 Vdc @ 500 mA max (ac adaptor included)
Computer Interface: PC serial, RS-232C COM or USB for receiver
Operating Environment: 0 to 70°C (32 to 158°F), 10 to 90% RH (non-condensing)
Windows Compatibility: XP SP3/Vista and 7 (32-bit and 64-bit)
Dimensions: 71 H x 140 W x 30 mm D (2.8 x 5.5 x 1.2"), Antenna is 175 mm (7") long
Weight: 200 g (7 oz)



To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OM-CP-RFEXT-KIT    Consult sales   RF transceiver pair  
 OM-CP-RFEXT    Consult sales   Extra RF transceiver  
All dollar amounts on this site are shown in Singapore currency.

 Note: Both models include complete operator’s manual, PC interface cable and remote interface cable (connects to datalogger).

 Related Links - Manual
 Product Manual
   Download OM-CP-RF Series - Wireless Transmitters
   Download OM-CP Series - Data Logger and Software User Guide
   
Keywords:, pc temperature sensor waterproof key switch

   Back to topBack to top