More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Wireless Thermocouple Temperature Data Logger with Display

OM-CP-RFTCTEMP2000A   
5 year warranty CE
 
Wireless Thermocouple Temperature Data Logger with Display
OM-CP-RFTCTEMP2000A:Wireless Thermocouple Temperature Data Logger with Display
Click for larger image.
   
Wireless 2-Way Communication
Ambient and Thermocouple Temperature Monitoring
View Data in Real-Time
3 Year Battery Life
Battery Life Indicator
Field Upgradeable
Audible and LED Alarm Indicators
Trigger Setting
Cumulative Alarm Delay
Ready to Use Right Out-of-the-Box
Free NIST Certification

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OM-CP-RFTCTEMP2000A is a wireless thermocouple based data logger with digital display. The device measures ambient temperatures, as well as remote temperature via a thermocouple (sold separately), making it ideal for monitoring perishable goods, vaccine storage, chemicals and more. Starting, stopping and downloading from the device are all performed wirelessly using the OM-CP-RFC1000-EXT wireless transceiver, allowing the customer to spend less time maintaining the data logger. Data can be provided in real time back to a central PC, or the device may be downloaded at period intervals. The convenient digital display provides the current reading for both channels. Minimum, maximum and average statistics are also provided for a convenient snap shot of the logged data. For instant, out of range notification, an audible buzzer as well as LED alarm indicator notifies users when the temperature is above or below the user specified alarm. Through the software, email and text message alarms can also be sent. The OM-CP-RFTCTEMP2000A also features programmable trigger settings for applications in which temperature logging is critical only above or below a certain temperature. This information may be programmed into the device, and the data logger will only begin to log data to memory, once the temperature limit has been exceeded. The OM-CP-RFTCTEMP2000A can be used as a single, wireless data logging system, yet can be expanded to a large scale system, which can include hundreds of data loggers measuring a number of areas (additional wireless loggers and transceivers may be required). Data retrieval is simple. Plug the device into an available USB port and our easy-to-use software does the rest. The software converts a PC into a real-time strip chart recorder. The data logger software is a powerful, analytic tool. Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis. The software features export to Excel®, data annotation, digital calibration and more.

Specifications
Temperature
Internal Channel
Temperature Range: -20 to 60°C (-4 to 140°F)
Temperature Resolution: 0.1°C (0.18°F)
Calibrated Accuracy: ±0.10°C (±0.18°F) 0 to 55°C (32 to 131°F)
Response Time: 10 minutes free air
Remote Channel
Thermocouple Types: J, K, T, E, R, S, B, N
Thermocouple Connection: Female subminiature (SMP) connector
Cold Junction Compensation: Automatic based on internal channel
Maximum Thermocouple Resistance: 100 Ω
Response Time: 2 minutes to 63% of change
Wireless
RF Frequency: 2.45GHz IEEE 802.15.4 ultra-low power wireless transceiver with fully bi-directional communication
Band: ISM band 2.405-2.48 GHz
Output Power: +0dBm typical
Receiver Sensitivity (OM-CP-RFC1000-EXT): -95dBm typical
Range: 610 m (2000') maximum outdoors (line of sight unobstructed); 152 m (500') maximum indoors (typical urban)
General
Reading Rate: One reading every second up to one every 24 hours
Memory: 16,128 per channel
LED Functionality:
• Green LED blinks every 5 seconds to indicate unit is logging
• Blue LED blinks every 15 seconds to indicate unit is in wireless mode
• Red LED blinks every 1 second to indicate alarm condition
Memory Wrap Around: Yes
Start Modes: Immediate start
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 9V lithium battery (included); user replaceable
Battery Life: 3 years typical at 1 minute reading rate
Data Format:
• For Display: °C or °F
• For Software: Date and time stamped °C, K, °F, or °R
Time Accuracy: ±1 minute/month
Computer Interface: USB to mini USB, 250,000 baud for standalone operation or OM-CP-RFC1000-EXT required for wireless operation
Software: XP SP3/Vista/7/8 (32 and 64-bit)
Operating Environment: -20 to 60°C (-4 to 140°F), 0 to 95% RH non-condensing
Dimensions: 76.2 H x 88.9 W x 24.1 mm D (3.0 x 3.5 x 0.95") data logger only
Weight: 116 g (4.1 oz)
Enclosure Material: ABS plastic
Alarm: Programmable high and low limits for temperature and humidity. Alarm is activated when temperature or humidity reaches or exceeds set limits.
Alarm Delay: A cumulative alarm delay may be set in which the device will activate the alarm (via LED) only when the device has recorded a user specified time duration of data.
Audible Alarm Functionality: 1 beep per second for reading alarm above/below threshold


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    OM-CP-RFTCTEMP2000A 4 weeks   660.00    Wireless thermocouple data logger with LCD display  
Click to expand/minimize a list of what others bought with the OM-CP-RFC1000-EXT  OM-CP-RFC1000-EXT 2 weeks   430.00    Wireless transceiver package includes RF transceiver, USB cable, Windows software and operator’s manual (not CE approved)  
    OM-CP-RFC1000-EXT-EUR 2 weeks   455.00    Wireless transceiver package includes RF transceiver, USB cable, Windows software and operator’s manual (CE approved)  
    OM-CP-RFC1000-IP69K 10 weeks   680.00    Splash proof (IP69K) wireless transceiver package includes RF transceiver, USB cable, Windows software and operator’s manual (not CE approved)  
Click to expand/minimize a list of what others bought with the OM-CP-BAT103  OM-CP-BAT103 2 weeks   74.00    Replacement 9V lithium battery  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 9V lithium battery and mounting bracket. Operator’s manual, Windows software and USB interface cable are included with the OM-CP-RFC1000-EXT wireless transceiver package (required to operate the data logger, sold separately).
Note: Because of transmission frequency regulations, OM-CP-RFTCTEMP2000A wireless data loggers are only approved for use in the following countries: Australia, Austria, Belgium, Bulgaria, Canada, Chile, China, Columbia, Croatia, Cyprus, Czech Republic, Denmark, Ecuador, Estonia, Finland, France, Germany, Greece, Honduras, Hungary, Iceland, Ireland, Israel, Japan, Latvia, Liechtenstein, Lithuania, Luxembourg, Malaysia, Malta, Mexico, New Zealand, Norway, Peru, Poland, Portugal, Romania, Saudi Arabia, Singapore, Slovakia, Slovenia, South Africa, South Korea, Spain, Sweden, Switzerland, Thailand, The Netherlands, Turkey, United Kingdom, United States, Venezuela, Vietnam.
 Ordering Example: (1) OM-CP-RFC1000-EXT Wireless transceiver package includes RF transceiver, USB cable, Windows software and operator’s manual (not CE approved), $430.00

 Related Links - Software, Related Products
 Software
   Download OM-CP Data Logging Software
   Download OM-CP software
 Related Products
OM-CP-RFTEMP2000A OM-CP-RFTEMP2000A:
Wireless Temperature Data Logger with Display
OM-CP-RFRHTEMP2000A OM-CP-RFRHTEMP2000A:
Wireless Temperature and Humidity Data Logger with Display
OM-CP-RFRTDTEMP2000A OM-CP-RFRTDTEMP2000A:
Wireless RTD Temperature Data Logger with Display
OM-CP-RFPULSE2000A OM-CP-RFPULSE2000A:
Wireless Pulse Data Logger with Display
OM-CP-RFVOLT2000A OM-CP-RFVOLT2000A:
Wireless Voltage Data Logger with Display
OM-CP-RFPRHTEMP2000A OM-CP-RFPRHTEMP2000A:
Wireless Pressure, Humidity and Temperature Data Logger with Display
OM-CP-RFCURRENT2000A OM-CP-RFCURRENT2000A:
Wireless Current Data Logger with Display
OM-CP-RFCO2RHTEMP2000A OM-CP-RFCO2RHTEMP2000A:
Wireless CO2, Humidity and Temperature Data Logger with Display - Discontinued
   
Keywords:Wireless Thermocouple Temperature Data Logger with Display

   Back to topBack to top