The OM-CP-RFTEMP2000A is a wireless data
logger with digital display. The device measures
ambient temperatures, making it ideal for monitoring
perishable goods, chemicals and more. Starting,
stopping and downloading from the device are all
performed wirelessly using the OM-CP-RFC1000-EXT
wireless transceiver, allowing the user to spend less
time maintaining the data logger. Data can be provided
in real time back to a central PC, or the device may be
downloaded at periodic intervals.
The convenient digital display provides the current
reading as well as minimum, maximum and average
statistics for a convenient snap shot of the logged data.
For instant, out of range notification, an audible buzzer
as well as LED alarm indicator notifies users when
the temperature is above or below the user specified
alarm setting. Through the software, email and text
message alarms can also be sent.
The OM-CP-RFTEMP2000A can be used as a single,
wireless data logging system, yet can be expanded to
a large scale system, which can include hundreds of
data loggers measuring a number of areas (additional
wireless loggers and transceivers may be required).
Data can be viewed in graphical or tabular formats and
summary and statistics views are available for further
analysis. The software features export to Excel, data
annotation, digital calibration and more.
SPECIFICATIONS TEMPERATURE Internal Channel Temperature Range: -20 to 60°C (-4 to 140°F) Temperature Resolution: 0.01°C (0.018°F) Calibrated Accuracy: ±0.50°C (±0.9°F), 0 to 55°C (32 to 131°F) Response Time: 10 minutes free air WIRELESS RF Frequency: 2.45GHz IEEE 802.15.4 ultra-low power wireless transceiver with fully bi-directional communication Band: ISM band 2.405 to 2.48 GHz Maximum Output Power: +0dBm typical Receiver Sensitivity (OM-CP-RFC1000-EXT): -95dBm typical Range: 610 m (2000') maximum outdoors (line of sight unobstructed); 152 m (500') maximum indoors (typical urban) GENERAL Reading Rate: 1 reading every second up to 1 reading every 24 hours Memory: 32,256 readings LED Functionality:
• Green LED blinks every 5 seconds to indicate unit is logging
• Blue LED blinks every 15 seconds to indicate unit is in wireless mode
• Red LED blinks every 1 second to indicate alarm condition Memory Wrap Around: Yes Start Modes: Immediate start Calibration: Digital calibration through software Calibration Date: Automatically recorded within device Battery Type: 9V lithium battery included; user replaceable Battery Life: 5 years typical at 1 minute reading rate Data Format:
• For Display: °C or °F
• For Software: Date and time stamped °C, K, °F, or °R Time Accuracy: ±1 minute/month Computer Interface: USB to mini USB, 250,000 baud for standalone operation or OM-CP-RFC1000-EXT required for wireless operation Software: XP SP3/Vista/7/8 (32- and 64-bit) Operating Environment: -20 to 60°C (-4 to 140°F), 0 to 95% RH non-condensing Dimensions: 82.6 H x 88.9 W x 24.1 mm D (3.25 x 3.5 x 0.95") data logger only Weight: 116 g (4.1 oz) Enclosure Material: ABS plastic Alarm: Programmable high and low limits; alarm is activated when temperature reaches or exceeds set limits Alarm Delay: A cumulative alarm delay may be set in which the device will activate the alarm (via LED) only when the device has recorded a user specified time duration of data Audible Alarm Functionality: 1 beep per second for reading alarm above/below threshold
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 9V lithium battery and mounting bracket. Operator’s manual, Windows software and USB interface cable are included with the OM-CP-RFC1000-EXT wireless transceiver package (required to operate the data logger, sold separately). Note: Because of transmission frequency regulations,
OM-CP-RFTEMP2000A wireless data loggers are only
approved for use in the following countries: Australia, Austria,
Belgium, Bulgaria, Canada, Chile, China, Columbia, Croatia,
Cyprus, Czech Republic, Denmark, Ecuador, Estonia, Finland,
France, Germany, Greece, Honduras, Hungary, Iceland,
Ireland, Israel, Japan, Latvia, Liechtenstein, Lithuania,
Luxembourg, Malaysia, Malta, Mexico, New Zealand, Norway,
Peru, Poland, Portugal, Romania, Saudi Arabia, Singapore,
Slovakia, Slovenia, South Africa, South Korea, Spain, Sweden,
Switzerland, Thailand, The Netherlands, Turkey, United
Kingdom, United States, Venezuela, Vietnam. Ordering Example: (1) OM-CP-RFC1000-EXT Wireless transceiver package includes RF transceiver, USB cable, Windows software and operator’s manual (not CE approved), $430.00,