The OM-CP-RHTEMP1000 has been discontinued. Please see the OM-CP-RHTEMP1000IS-A as a possible alternative or contact our Data Acquisition Engineering Department.
This OM-CP-RHTEMP1000
humidity and temperature
data logger is a water proof
(temperature measurement only),
battery powered, stand-alone
device used for automatically
recording temperatures from
-40 to 80°C. This all-in-one compact,
portable, easy to use device will
measure and record up to 10,920
temperature and 10,920 humidity
measurements. The
OM-CP-RHTEMP1000 is a major
leap forward in both size and
performance. Its real time clock
ensures that all data is time and
date stamped. The storage medium
is non-volatile solid state memory,
providing maximum data security
even if the battery becomes
discharged. Its small size allows it to
fit almost anywhere. Data retrieval is
simple. Plug it into an empty COM
port and the easy to use Windows
software does the rest. The
software converts your PC into a
real time strip chart recorder. Data
can be printed in tabular format and
can also be exported to a text or
Microsoft Excel file.
Specifications
TEMPERATURE CHANNEL
PERFORMANCE
Temperature Sensor:Semiconductor Temperature Measurement
Range: -40 to 80°C (-40 to 176°F)1 Temperature Resolution: 0.1°C Calibrated Accuracy: +0.5°C Specified Accuracy Range:
0 to 50°C
HUMIDITY CHANNEL PERFORMANCE
Humidity Sensor: Solid state
semiconductor 4,5 Humidity Measurement Range:
0 to 100% RH Humidity Resolution: 0.5% RH Calibrated Accuracy:
+3%RH (+2 %RH typical at 25°C) Specified Accuracy Range:
10 to 80% RH; 10 to 40°C (50 to 104°F)2,3 Humdiity Response Time:
90% of change in 60 seconds in
slow moving air
General Specifications
Readings: 21,845 readings/channel
Temperature/Humidity Calibration: Digital calibration is
available through software Calibration Date: Automatically
recorded within device Recording Interval: 30/minute to day selectable through software Start Time: start time and date are
programmable through software,
up to 6 months in advance Real Time Recording: Device may
be used with PC to monitor and
record data in real time Power: 3.6 V lithium battery
included Time Accuracy: ±1 minute
per month at 20°C, RS-232
port not in use Data Format: Date and time
stamped, °C, °F, °K, °R %RH,
mg of water vapor concentration, Weight: Aluminum: 145 g (5 oz) Stainless steel: 285 g (10 oz) Computer Interface: PC serial,
RS-232C COM or USB (interface
cable required) Software: XP SP3/Vista and 7
(32-bit and 64-bit) Operating Environment:
-40 to 80°C
(-40 to 176°F) 0 to
100% RH non-condensing when
case is properly sealed Dimensions:
25 mm dia x 137 mm L
(1.00 x 5.40") Material: aluminum
or stainless steel
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 3.6V lithium battery. Operator's manual and USB interface cable are included with the OM-CP-IFC200 Windows software (sold separately and is required to operate the data logger). 1 The recommended operating temperature is 0 to 80°C 2 Humidity accuracy is not specified in condensing environments 3 Extended exposure to > 90% RH results in a temporary 3% RH error 4 The sensor is light sensitive-bright light may effect measurement 5 Submerging the sensor in any liquid may cause permanent damage Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 (12') USB interface cable, $295.00,