More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Humidity and Temperature Data Logger, Part of the NOMAD® Family

OM-CP-RHTEMP101A   
5 year warranty CE
 
Humidity and Temperature Data Logger
OM-CP-RHTEMP101A:Humidity and Temperature Data Logger, Part of the NOMAD® Family
Click for larger image.
   
$313.00  OM-CP-RHTEMP101A
1 Second Reading Rate
Multiple Start/Stop Function
Ultra High Speed Download
Memory: 1,000,000 Readings
Battery Life Indicator
Optional Password Protection
Programmable High and Low Alarms
Ready to Use Right Out-of-the-Box
Free NIST Certification

View related products - Relative Humidity Measurement Instruments

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OM-CP-RHTEMP101A is part of a new series of low cost, state-ofthe-art data logging devices. The OM-CP-RHTEMP101A offers a 10 year battery life, a 1 second reading rate, a multiple start/stop function, ultra-high speed download capability, 500,000 reading storage capacity, optional memory wrap, precision RTD sensing element, battery life indicator, optional password protection, programmable high-low alarms and more.

Using the software, starting, stopping and downloading from the OM-CP-RHTEMP101A is simple and easy. Graphical, tabular and summary data is provided for analysis and data can be viewed in °C, °F, K,
°R, %RH, mg/ml water vapor concentration and dew point. The data can also be automatically exported to Excel® for further calculations.

The OM-CP-RHTEMP101A major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available USB port and the easy to use Windows software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in tabular format and can also be exported to a text or Microsoft Excel file.

The OM-CP-RHTEMP101A designed with our customers in mind. There are free firmware upgrades for the life of the product so that data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades. The user can do this automatically from any PC.

Specifications
Temperature Sensor:
Precision RTD Element
Temperature Range: -40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.01°C (0.018°F)
Calibrated Accuracy: ±0.5°C (0.9°F)
Humidity Sensor: Internal semi-conductor
Humidity Range: 0 to 95% RH
Humidity Resolution: 0.1% RH
Calibrated Accuracy: ±3.0% RH, ±2% RH typical @ 25°C (77°F)
Specified Accuracy Range: 10 to 40ºC (50 to 104ºF); 10 to 80% RH
Reading Rate: 1 reading every second to 1 every 24 hours
Memory: 1,000,000 readings; software configurable memory wrap; 500,000 readings
in multiple start/stop mode
Memory Wrap Around: Yes (software selectable)
Start Modes:
Immediate start
Delay start up to 18 months
Multiple pushbutton start/stop
Stop Modes:
Manual through software
Timed (specific date and time)
Multiple Start/Stop Mode: Start and stop the device multiple times without having
to download data or communicate with a PC
Multiple Start/Stop Mode Activation:
  To Start the Device: Press and hold the pushbutton for 5 seconds,
  the green light will flash during this time. The device has started logging.
  To Stop the Device:
  Press and hold the pushbutton for 5 seconds, the red light will flash during this time.
  The device has stopped logging.
Real Time Recording: The device may be used with PC to monitor and record data in real-time
Alarm: Programmable high and low limits; alarm is activated when humidity reaches or exceeds set limits
LED Functionality:
  Green LED Blinks: 10 second rate to indicate logging; 15 second rate to indicate delay start mode
  Red LED Blinks: 10 second rate to indicate low battery and/or full memory; 1 second rate to indicate   an alarm condition
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery included; user replaceable
Battery Life: 10 years typical, dependent upon frequency and duty cycle
Data Format: Date and time stamped ºC, ºF, K, ºR; %RH, mg/ml water vapor concentration, dew point
Time Accuracy: ±1 minute/month at 20ºC (68ºF), stand alone data logging
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -40 to 80ºC (-40 to 176ºF), 0 to 95% RH non-condensing
Dimensions: 36 L x 56 W x 16 mm D (1.4 x 2.2 x 0.6")
Weight: 24 g (0.9 oz)
Material: ABS plastic


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OM-CP-RHTEMP101A  OM-CP-RHTEMP101A 2 weeks   313.00    Humidity and temperature data logger  
Click to expand/minimize a list of what others bought with the OM-CP-RHTEMP101A-CERT  OM-CP-RHTEMP101A-CERT    Consult sales   Humidity and temperature data logger and NIST calibration certificate  
 Accessories
Click to expand/minimize a list of what others bought with the OM-CP-IFC200  OM-CP-IFC200 2 weeks   295.00    Windows software and 1.8 m (6') USB interface cable  
    OM-CP-SVP-SYSTEM 3 weeks   3,590.00    FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)  
Click to expand/minimize a list of what others bought with the OM-CP-BAT105  OM-CP-BAT105 5 weeks   44.00    Replacement 3.6V lithium battery  
All dollar amounts on this site are shown in Singapore currency.

 Note: Operator’s manual and USB cable are included with the OM-CP-IFC200 Windows software (required to operate the data logger and sold separately).

 Related Links - Manual, Software, Related Products
 Product Manual
   Download OM-CP-RHTEMP101A - Data Logger Quickstart Guide
   Download OM-CP Series - Data Logger and Software User Guide
 Software
   Download OM-CP Data Logging Software
   Download OM-CP software
 Related Products
OM-CP-TC101A OM-CP-TC101A:
Ambient Temperature and Thermocouple Data Logger, Part of the NOMAD Family
OM-CP-RTDTEMP101A OM-CP-RTDTEMP101A:
Precision RTD Temperature Data Logger
   
Keywords:Humidity and Temperature Data Logger, Part of the NOMAD® Family, temperature humidity recorders, industrial touch panel mushroom pushbuttons red led lights temperature sensor voltage

   Back to topBack to top