|
|
|
|
Precision RTD Temperature Data Logger
|
Click for larger image. |
|
|
$375.00
OM-CP-RTDTEMP101A
|
|
100 Ω Pt RTD Input RTD
|
|
10 Year Battery Life
|
|
±0.05°C (±0.09°F) Accuracy
|
|
Multiple Start/Stop Function
|
|
Ultra High Speed Download
|
|
1,340,000 Reading Storage Capacity
|
|
Memory Wrap
|
|
Battery Life Indicator
|
|
Optional Password Protection
|
|
Programmable High and Low Alarms
|
|
Field Upgradeable
|
|
Ready to Use Right Out-of-the-Box
|
|
Free NIST Certification
|
View related products - Handheld Instruments for Temperature Measurement
|
| |
|
|
|
The OM-CP-RTDTEMP101A
is part of a new series of low cost,
state-of-the-art data logging
devices.
The OM-CP-RTDTEMP101A offers
a 10 year battery life, a 1 second
reading rate, a multiple start/stop
function, ultra-high speed download
capability, 1,340,000 reading storage
capacity, optional memory wrap,
precision RTD sensing element,
battery life indicator, optional
password protection, programmable
high-low alarms and more.
Using the software, starting,
stopping and downloading from the
OM-CP-RTDTEMP101A is simple
and easy. Graphical, tabular and
summary data is provided for
analysis and data can be viewed in
°C, °F, K or °R . The data can also
be automatically exported to Excel®
for further calculations.
The OM-CP-RTDTEMP101A is a
major leap forward in both size and
performance. Its real time clock
ensures that all data is time and
date stamped.
The storage medium is non-volatile
solid state memory, providing
maximum data security even if
the battery becomes discharged.
Its small size allows it to fit almost
anywhere.
Data retrieval is simple. Plug it into
an available USB port and the easy
to use Windows software does the
rest. The software converts your PC
into a real time strip chart recorder.
Data can be printed in tabular
format and can also be exported
to a text or Microsoft Excel file.
The OM-CP-RTDTEMP101A was
designed with our customers in
mind. There are free firmware
upgrades for the life of the product
so that data loggers already
deployed in the field can grow with
new technological developments.
Units do not need to be returned
to the factory for upgrades. The
user can do this automatically
from any PC.
Specifications
Temperature Sensor: 100 Ω Pt RTD, α = 0.00385
Temperature Measurement Range:
-200 to 850°C (-392 to 1562°F)
Temperature Resolution: 0.01°C (0.018°F)
Nominal Range: 18 to 400Ω
Resolution: 0.0005Ω
Calibrated Accuracy:
±0.05ºC (±0.09ºF); ±0.015 Ω (0 to 200 Ω);
±0.015 Ω + 0.015% of reading (200 to 400ºC)
Input Connection: Removable screw terminal; 2-, 3- or 4-wire
Temperature Effect on Span: < 2 ppm/ºC
Temperature Effect on Offset: <10 ppm cumulative over
entire range
Reading Rate: 1 reading every second to 1 every 24 hours
Memory: 1,340,000 readings; software configurable memory wrap
666,000 readings in multiple start/stop mode
Memory Wrap Around: Yes
Start Modes:
• Immediate start
• Delay start up to 18 months
• Multiple pushbutton start/stop
Multiple Start/Stop Mode:
Start and stop the device multiple
times without having to download
data or communicate with a PC
Multiple Start/Stop Mode Activation:
To Start the Device:
Press and hold the pushbutton for
five seconds, the green LED will
flash during this time.
The device has started logging
To Stop the Device:
Press and hold the pushbutton for five seconds, the red LED will
flash for three seconds
and then the green LED will flash for two
seconds. The device has
stopped logging
Real Time Recording: The device may be used with
PC to monitor and record data in real-time
Alarm: Programmable high and
low limits; alarm is activated when
temperature reaches or exceeds set limits
LED Functionality:
Green LED Blinks:
10 second rate to indicate logging;
15 second rate to indicate delay start mode
Red LED Blinks:
10 second rate to indicate low
battery and/or full memory;
1 second rate to indicate an
alarm condition
Password Protection: An optional password may be
programmed into the device to restrict access to configuration
options. Data may be read out without the password
Calibration: Digital calibration through software
Calibration Date: Automatically
recorded within device
Battery Type: 3.6V lithium
battery (included); user replaceable
Battery Life: 10 years typical, at a 15 minute rate
Data Format: Date and time stamped ºC, ºF, K, ºR
Time Accuracy: ±1 minute/month at
20ºC (68ºF), stand alone data logging
Computer Interface: USB (interface
cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment:
-40 to 80°C (-40 to 176°F)
0 to 95% RH non-condensing
Dimensions:
Data Logger: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6")
Waterbox Enclosure: 74 H x 148 W x 39 mm D (2.9 x 5.8 x 1.5")
Weight: 24 g (0.9 oz)
Materials:
Data Logger: ABS Plastic
Waterbox Enclosure: Black anodized aluminum
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 3.6V lithium battery. USB cable and operator’s manual are included with the OM-CP-IFC200 Windows software (required to operate the data logger and sold separately
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
|
|
|
|
|
| |
Related Links -
Software, Related Products
|
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
Related Products |
|
OM-CP-TC101A: |
Ambient Temperature and Thermocouple Data Logger, Part of the NOMAD Family |
|
|
|
OM-CP-RHTEMP101A: |
Humidity and Temperature Data Logger, Part of the NOMAD® Family |
|
|
|
|
|
|