|
|
|
|
Precision RTD Temperature Data Logger
|
Click for larger image. |
|
|
$1,155.00
OM-CP-RTDTEMP2000
|
|
Large, Backlit LCD Display
|
|
Front Keypad with Lock Feature
|
|
High Speed Download
|
|
Real-Time Operation
|
|
User-Selectable Measurement Units
|
|
NIST Traceable Calibration
|
|
Min/Max and Average Statistics
|
|
Programmable Start/Stop Time
|
|
Convenient Status Indicators
|
|
User Replaceable Battery and External Power
|
|
Wall Mountable
|
|
Ready to Use Right Out-of-the-Box
|
|
Free NIST Certification
|
View related products - Handheld Instruments for Temperature Measurement
|
| |
|
|
|
The OM-CP-RTDTEMP2000 is a battery powered precision
RTD temperature recorder, with a LCD display. It is perfect for
applications requiring precise temperature readings.
The 8-button keypad and large LCD provide convenient access
to current data and recorder setup. Additionally, memory and battery
levels, external power status, and sampling and recording status are
shown on the LCD.
Available on-screen data includes: statistics (min, max, average);
recording status (start, stop and recording rate); display options
(units, text size); and calibration information (date calibrated, date
for recalibration). Statistics can be cleared at any time during logging.
With 174,762 readings, the OM-CP-RTDTEMP2000 has one
of the largest memory capacities of any similar data recorder on the
market. The non-volatile memory will retain recorded data, even if
AC and battery power are lost.
The OM-CP-RTDTEMP2000 runs on a 9 V battery with a typical
battery life of 1 year at a 1 min reading rate with the display off.
With continuous LCD and no backlight usage, the average battery
life is 30 days. For power savings, both the LCD and backlight have
configurable auto-off options. Those wanting to keep the LCD
display and backlight continuously active need only to connect the unit
to an AC power supply, keeping the 9 V battery connected as a back-up.
NIST traceable calibration is available for users needing to meet
regulatory requirements. Creating permanent records, performing data
calculations, and the graphing of data is quick and easy:
Simply connect the interface cable to an available USB or serial port
and, with a few clicks of the mouse, data is downloaded and ready for
review or export to Excel.
Specifications
TEMPERATURE PROBE
Measurement Range: -200 to 850°C (-328 to 1562°F)
Input Type: 100 Ω Pt RTD, α = 0.00385
Input Connection: 2, 3, or 4-wire scew terminal block
Resolution: 0.01°C
Probe Calibrated Accuracy: ±0.05°C (-200 to 260°C)
±0.3°C (260 to 850°C)
Specified Accuracy Range: -200 to 850°C (-328 to 1562°F)
DOT-MATRIX LCD
Dimensions: 63 mm x 35 mm (2.5 x 1.375")
Text: Configurable channel text size
Indicators: Power, status, memory
Backlight: Configurable w/auto shut-off and contrast adjustment
Start/Stop Time: Software programmable start time and
date, up to six months in advance; programmable stop time
Memory: 174,762 total readings; software configurable memory wrap
Reading Rate: 1 reading every 2 seconds to 1 every 24 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 9 V lithium battery included, user replaceable; optional
AC adapter
Battery Life: 1 year battery life at 1 min reading rate with display
off. 30 days typical with continuous LCD and no backlight usage.
Data Format: Date and time stamped °C, °F, K, °R
Time Accuracy: ±1 minute/month (at 20° to 30°C)
Computer Interface: PC serial or USB (interface cable required);
115,200 baud
Software: XP SP3/Vista/7 and 8
(32-bit and 64-bit)
Operating Environment: -20 to 60°C, (-4 to 140°F) 0 to 95% RH non-condensing
Dimensions: 122 x 84 x 32 mm (4.8 x 3.3 x 1.25")
Weight: 440 g (16 oz)
Enclosure: Black anodized aluminum
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with operator’s manual and 9V lithium battery.
Ordering Example: (1) OM-CP-IFC200 Windows software and 1.8 m (6') USB interface cable, $295.00,
|
|
|
|
|
| |
|
|
Back to top
|
|