|
|
|
|
Tri-Axial Shock Data Logger with Extended Battery Life
|
Click for larger image. |
|
|
|
|
Shipment Monitoring
|
|
Assembly Line Monitoring
|
|
Brake Testing
|
|
Fragility Testing
|
|
Laboratory Drop Testing
|
|
Aircraft Turbulence Measurement
|
|
Machinery Monitoring
|
|
Railcar Coupling Impacts
|
|
Ready to Use Right Out-of-the-Box
|
View related products - Dynamic Measurement
|
| |
|
|
|
The OM-CP-SHOCK101-EB
is a battery powered, stand alone
3-axis shock recorder which offers
a battery life of up to 60 days
typical. The unit measures
and records shock as the peak
acceleration levels over the user
defined interval.
The OM-CP-SHOCK101-EB
is specifically designed for
documenting dynamic
environments such as moving
vehicles, trucks, containers, ships,
etc. The device is also valuable in
characterizing environments such
as production and assembly lines
of delicate equipment, IC
fabrication, communications and
computer components. This is an all-in-one compact,
portable, easy to use device that
will measure and record up to
349,525 measurements per axis.
The storage medium is non-volatile
solid state memory, providing
maximum data security even if the
battery becomes discharged. The
user can start and stop directly from
the computer and it’s small size
allows it to fit almost anywhere.
The OM-CP-SHOCK101-EB
makes data retrieval quick and
easy. Simply plug it into an empty
COM or USB port and our userfriendly
software does the rest.
Specifications
Channels: Shock (3 axes)
Sample Rate: 1.953ms/512Hz
Reading Interval: 64Hz to 5min
Memory: 349,525 readings per
axis, for a total of 1,398,100 readings
Start Time: Software programmable start time and date,
up to 180 days in advance
Status Indicators:
Red: Blinks to indicate sleep mode
Red & Green: Blinks to indicate delay start
Green: Blinks to indicate taking samples (blinks at sample rate)
Password Protection: An optional password may be
programmed into the device to restrict access to configuration
options. Data may be downloaded without the password
Real Time Recording: Record instantaneous acceleration in
real time (1 second or slower reading rate)
Calibration: Digital calibration through software
Calibration Date:Automatically recorded within device
Power: 6 D-cell alkaline batteries included, user replaceable
Replaceable Battery: 60 days typical @25°C,
1 minute reading rate
Data Format: Date and time stamped gravities (g and mg)
Time Accuracy: ±1 minute/month (at 20°C, RS232 port not in use)
Computer Interface: PC serial or USB (interface
cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment:
-20 to 54°C, (-4 to 129°F) 0 to 95% RH non-condensing
Dimensions: 5.5 x 5.4 x 3.2"
(140 mm x 137 mm x 80 mm)
Weight: 2.3 kg (5 lbs)
Materials: Anodized aluminum
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Operator's manual and USB interface cable are included with the OM-CP-IFC200 Windows software (required to operate the data logger and sold separately).
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, $295.00,
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
OM-CP-SHOCK101: |
Tri-Axial Shock Data Logger,
Part of the NOMAD® Family |
|
|
|
OM-CP-ULTRASHOCK: |
Humidity, Temperature, Pressure and Tri-Axial Shock Data Logger
Part of the NOMAD® Family |
|
|
|
|
|
|
|
Back to top
|
|