|
|
|
|
|
|
$196.00
OM-CP-STATE101A
|
|
Interfaces to Contact Closures or TTL Inputs up to 30V
|
|
10 Year Battery Life
|
|
4 Hz Second Reading Rate
|
|
Multiple Start/Stop Function
|
|
Ultra High Speed Download
|
|
Memory Wrap
|
|
Battery Life Indicator
|
|
Optional Password Protection
|
|
Field Upgradeable
|
View related products - Environmental Recorders and Data Loggers
|
| |
|
|
|
The OM-CP-STATE101A is one of
our newest data loggers. It is part
of a new series of low cost, state-of-the-art data logging devices that
has taken the lead in offering the
most advanced, low cost, battery
powered data loggers in the
world today.
The OM-CP-STATE101A offers a
10 year battery life, 4 Hz reading
rate, a multiple start/stop function,
ultra-high speed download
capability, 406,323 reading storage
capacity, optional memory wrap,
battery life indicator, optional
password protection and more.
The OM-CP-STATE101A senses
input transitions or contact closures
from external sources such as
transducers and/or state initiators
and records the time and input state
of the device when a transition
occurs. Once activated the data
logger senses and records transition
or state changes at the input. The
device’s real-time clock ensures that
all data is time and date stamped.
The storage medium is non-volatile
solid state memory, providing
maximum data security even if the
battery becomes discharged.
The device can be started and
stopped directly from your computer
and its small size allows it to fit almost anywhere.
Data retrieval is simple. Simply plug
it into an available USB port and our
user-friendly software does the rest.
The software converts a PC
into a real-time strip chart recorder.
Data can be printed in graphical and
tabular format or exported to
a text or Microsoft Excel file.
The OM-CP-STATE101A was
designed with our customers in
mind. We offer free firmware
upgrades for the life of the product
so that data loggers already
deployed in the field can grow with
new technological developments.
Units do not need to be returned to
the factory for upgrades. The user
can do this automatically from
any PC.
Specifications
Input Connection: Removable screw terminal
Input Range: 0 to 30V
Input Low: <0.4V
Input High: >2.8V
Internal Weak Pull-Up: <60 µA
Input Impedance: >60 kΩ
Time Resolution: 4 Hz (reading rate selectable in software)
Reading Rate: 4 Hz to 1 every 24 hours
Memory: 406,323 readings; software configurable
memory wrap
Wrap Around: Yes
Start Modes:
• Immediate start
• Delay start up to 18 months
• Multiple pushbutton start/stop
Multiple Start/Stop Mode: Start and stop the device multiple times
without having to download data or communicate with a PC
Multiple Start/Stop Mode Activation:
To Start the Device:
Press and hold the pushbutton for 5 seconds, the green LED will flash during this time.
The device has started logging.
To Stop the Device:
Press and hold the pushbutton for 5 seconds, the red LED will flash for three seconds and then the green LED will flash for two
seconds. The device has stopped logging.
Real Time Recording: The device may be used with PC to monitor
and record data in real-time
LED Functionality:
Green LED Blinks: 10 second
rate to indicate logging 15 second
rate to indicate delay start mode
Red LED Blinks:
10 second rate to indicate low battery and/or full memory
Password Protection: An optional password may be programmed into
the device to restrict access to configuration options. Data may be
read out without the password.
Engineering Units: Native measurement units can be scaled
to display measurement units of another type such as on/off,
open/closed and more.
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 10 years typical, dependent upon frequency and
duty cycle
Time Accuracy: ±1 minute/month [at 20ºC (68ºF),
stand alone data logging
Computer Interface: USB (interface cable required);
115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Dimensions:
Data Logger: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6")
Waterbox Enclosure: 74 H x 148 W x 39 mm D (2.9 x 5.8 x 1.5")
Weight: 24 g (0.9 oz)
Materials:
Data Logger: ABS Plastic
Waterbox Enclosure: Black anodized aluminum
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 3.6V lithium battery. USB cable and operator’s manual are included with the OM-CP-IFC200 Windows software (required to operate the data logger and sold separately).
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-CP-STATE101A State data logger, $196.00
|
|
|
|
|
| |
Related Links -
Manual, Software, Related Products
|
Product Manual |
Download OM-CP-STATE101A - State Data Logger Quick Start Guide |
Download OM-CP Series - Data Logger and Software User Guide |
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
Related Products |
|
|
|
|
|
|