|
|
|
|
Ambient Temperature and Thermocouple Data Logger
|
Click for larger image. |
|
|
$301.00
OM-CP-TC101A
|
|
Dual Channel/Ambient and Remote
|
|
10 Year Battery Life
|
|
1 Second Reading Rate
|
|
Multiple Start/Stop Function
|
|
Accepts Thermocouple Types J, K, T, E, R, S, B and N
|
|
Ultra High Speed Download
|
|
Memory: 1,000,000 Readings
|
|
Memory Wrap Around
|
|
Battery Life Indicator
|
|
Programmable High and Low Alarms
|
|
Multiple Start/Stop Function Storage Capacity
|
|
Ready to Use Right Out-of-the-Box
|
|
Free NIST Certification
|
View related products - Data Loggers
|
| |
|
|
|
The OM-CP-TC101A is a new
state-of-the-art low-cost battery
powered thermocouple data logger.
The OM-CP-TC101A offers a
10 year battery life, 1 second
reading rate, a multiple start/stop
function, ultra-high speed download
capability, 1,000,000 reading storage
capacity, optional memory wrap,
battery life indicator, optional
password protection, programmable
high-low alarms and more.
Using the software, starting,
stopping and downloading from the
OM-CP-TC101A is simple and easy.
Graphical, tabular and summary
data is provided for analysis and
data can be viewed in °C, °F, K or
°R. The data can also be
automatically exported to Excel® for
further calculations.
The OM-CP-TC101A is a major leap
forward in both size and
performance. Its real time clock
ensures that all data is time and date stamped.
The storage medium is non-volatile
solid state memory, providing
maximum data security even if the
battery becomes discharged. Its
small size allows it to fit almost
anywhere.
Data retrieval is simple. Plug it into
an available USB port and the easy
to use Windows software does the
rest. The software converts your PC
into a real time strip chart recorder.
Data can be printed in tabular
format and can also be exported to
a text or Microsoft Excel file.
The OM-CP-TC101A designed with
our customers in mind. There are
free firmware upgrades for the life of
the product so that data loggers
already deployed in the field can
grow with new technological
developments. Units do not need to
be returned to the factory for
upgrades. The user can do this
automatically from any PC.
Specifications
INTERNAL CHANNEL
Temperature Range: -40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C (0.018°F)
Calibrated Accuracy: ±0.5°C (0.9°F)
REMOTE CHANNEL
Thermocouple Types: J, K, T, E, R, S, B, N
Thermocouple Connection:
Female subminiature (SMP) connector
Cold Junction Compensation:
Automatic based on internal channel
Max Thermocouple Resistance: 100Ω
Reading Rate: 1 reading every second to 1 every 24 hours
Memory: 1,000,000 readings;
software configurable memory
wrap 500,000 readings in multiple
start/stop mode or trigger settings mode
Memory Wrap Around: Yes (software configurable)
Start Modes:
• Immediate start
• Delay start up to 18 months
• Multiple pushbutton start/stop
Multiple Start/Stop Mode: Start
and stop the device multiple times
without having to download data or
communicate with a PC
Multiple Start/Stop Mode Activation: To start the device
press and hold the pushbutton
for 5 seconds, the device has
started logging; to stop the device
press and hold the pushbutton
for 5 seconds while the device
is logging, the device has
stopped logging
Real Time Recording: The device
may be used with PC to monitor and
record data in real-time
Alarm: Programmable high and low
limits; alarm is activated when
temperature reaches or exceeds set
limits
Alarm Delay: A cumulative alarm
delay may be set in which the
device will activate that alarm
(via LED) only when the device
has recorded a user specified time
duration of data
Trigger Settings: High and low
limits may be set for the
thermocouple channel. Once data
meets or exceeds sets limits, the
device will record to memory.
Bi-level start and stop triggers can
also be programmed. Users can
specify the number or readings to
take after the device triggers
LED Functionality:
Green LED Blinks: 10 second
rate to indicate logging; 15 second
rate to indicate delay start mode
Red LED Blinks: 10 second rate
to indicate low battery and/or full
memory; 1 second rate to indicate
an alarm condition
Password Protection: An optional
password may be programmed into
the device to restrict access to
configuration options. Data may be
read out without the password
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 10 years typical, dependent upon frequency and
duty cycle
Data Format: Date and time
stamped ºC, ºF, ºK, ºR, µV, mV, V
Time Accuracy: ±1 minute/month at 20ºC/(68ºF) stand alone
data logging
Computer Interface: USB (interface cable required);
115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Dimensions:
Data Logger: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6")
Waterbox Enclosure: 74 H x 148 W x 39 mm D (2.9 x 5.8 x 1.5")
Weight: 24 g (0.9 oz)
Materials:
Data Logger: ABS Plastic
Waterbox Enclosure: Black anodized aluminum
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Operator’s manual and USB cable are included with the OM-CP-IFC200 Windows software (required to operate the data logger and sold separately).
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
|
|
|
|
|
| |
Related Links -
Manual, Software, Related Products
|
Product Manual |
Download OM-CP-TC101A - Data Logger Quickstart Guide |
Download OM-CP Series - Data Logger and Software User Guide |
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
Related Products |
|
|
OM-CP-RHTEMP101A: |
Humidity and Temperature Data Logger, Part of the NOMAD® Family |
|
|
|
|
|
|
|
|
Back to top
|
|