|
|
|
|
Rugged, Submersible Thermocouple Recorder
|
Click for larger image. |
|
|
$645.00
OM-CP-TCTEMP1000
|
|
Rugged and Submersible
|
|
Dual Channel Ambient and Remote Temperature
|
|
Real-Time Operation
|
|
Automatically Converts Your PC Into a Strip Chart Recorder
|
|
Automatic Thermocouple Linearization
|
|
Memory Wrap Around
|
|
Programmable Start Time
|
|
Ready to Use Right Out-of-the-Box
|
|
Free NIST Certification
|
View related products - Recorders
|
| |
|
|
|
The OM-CP-TCTEMP1000 is a
rugged, waterproof, battery
powered, thermocouple based
temperature recorder. This is a
stand-alone, compact, portable,
easy to use device that will
measure and record up to 16,383
measurements per channel. The
storage medium is non-volatile solid
state memory, providing maximum
data security even if the battery
becomes discharged. Its real time
clock ensures that all the data is
time and date stamped. The device
can be started and stopped directly
from your computer and its small
size allows it to fit almost anywhere.
The OM-CP-TCTEMP1000 makes
data retrieval quick and easy even
from harsh environments. Simply
plug it into an available COM port
and our user-friendly software does
the rest. The Windows software
converts your PC into a real time
strip chart recorder. Data can be
printed in graphical or tabular
format and can also be exported to
a text or Microsoft Excel file.
Specifications
Internal Channel
Temperature Range: -40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C
Temperature Accuracy: ±0.5°C (0 to 50°C)
Remote Channel Thermocouple
Types: J, K, T, E, R, S, B, N
(36" Type K T/C supplied with unit),
other T/C’s available, contact the
Data Aquisition Department
Thermocouple Connection:
Female subminiature (SMP)
Cold Junction Compensation:
Automatic based on internal channel
Start Time: Software programamble start time and date,
up to six months in advance
Real Time Recording: May be used with PC to monitor and record
data in real time
Memory: 16,383 readings per channel
Reading Interval: 1 reading every
2 seconds to 1 every 12 hours
Calibration Date: Digital calibration
through software
Data Format: Date
and time stamped, °C,
°F, K, °R, mV
Time Accuracy: ±1
minute/month at 20°C,
RS-232 port not in use
Computer Interface:
PC serial or USB
(interface cable
required) 2400 baud
Power: 3.6 V lithium
battery (included)
Battery Life: 1 year typical
(1 minute reading rate @ 25°C)
Software: XP SP3/Vista
7 and 8 (32-bit and 64-bit)
Operating Environment:
-40 to 80°C (-40 to 176°F)
0 to 100% RH non-condensing
Submersible: Up to 45 m (150')
Dimensions: 31 mm dia x 188 mm L
(1.2 x 7.4")
Weight: 380 g (13 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Operator’s manual is included with the OM-CP-IFC110 Windows software and RS-232 cable (software is required to operate the datalogger and is sold separately).
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, $295.00,
|
|
|
|
|
| |
|
|
Back to top
|
|