The OM-CP-TEMP1000 has been discontinued. Please see the OM-CP-HITEMP140 as a possible alternative or contact our Data Acquisition Engineering Department.
The OM-CP-TEMP1000
submersible temperature datalogger
is a water proof, battery powered,
stand-alone device used for
automatically recording
temperatures from -40 to 80°C
This all-in-one
compact, portable, easy to use
device will record up to 32,767
temperature measurements. The
OM-CP-TEMP1000 is a major leap
forward in both size and durability.
Its real time clock ensures that all
data is time and date stamped. The
storage medium is non-volatile solid
state memory, providing maximum
data security even if the battery
becomes discharged. Its small size
allows it to fit almost anywhere.
Data retrieval is simple. Plug it into
an empty COM port and the easy to
use Windows software does the
rest. The software converts your
PC into a real time strip chart
recorder.
Data can be printed in graphical
or tabular format and can also be
exported to a text or Microsoft
Excel file.
Specifications
Temperature Sensor: Semiconductor Temperature Accuracy: 0.5°C Temperature Resolution: 0.1°C Temperature Range: -40 to 80°C
(-40 to 176°F) Temperature Calibration:
Digital calibration is available
through software Calibration Date: Automatically
recorded within device to alert user
when calibration is required Memory: 32,767 readings Recording Interval: 2 seconds
to 24 hours selectable through
software Start/Time: Start time and date can
be set as immediate or delay for up
to six months Real Time Recording: Device may
be used with PC to monitor and
record data in real time Power: 3.6 V lithium battery
included Battery Life: 1 year typical Time Accuracy: ±1 minute per
month at 20°C Data Format: Date and time
stamped, °C, °F, °K, °R Weight: Aluminum: 110 g (4 oz);
Stainless steel: 230 g (8 oz) Computer Interface: PC serial
or USB interface Software:
Windows XP SP3/Vista/7 and 8 (32-bit and 64-bit) Operating Environment:
-40 to 80°C (-40 to 176°F)
5 to 95% RH non-condensing Dimensions: 1.00 dia X 4.3L (26 X 110mm) Material: Aluminum or stainless
steel
† All dollar amounts on this site are shown in Singapore currency.
Note: Operator's manual and RS-232 cable are included with the OM-CP-IFC110 Windows software (software is required to operate the datalogger and is sold separtely).