The OM-CP-TEMP1000P has been discontinued. Please contact our Data Acquisition Engineering Department.
The OM-CP-TEMP1000P
temperature logger is a water
proof, battery powered, stand-alone
device used for automatically
recording temperatures from
-100 to 250°C.
This all-in-one compact, portable,
easy to use device will measure
and record up to 32,767
temperature measurements. It
includes an integral stainless steel
temperature probe that provides a
fast response time.
The OM-CP-TEMP1000P is a
major leap forward in both size
and durability. Its real time clock
ensures that all data is time and
date stamped. The storage medium
is non-volatile solid state memory,
providing maximum data security
even if the battery becomes
discharged. Its small size allows
it to fit almost anywhere.
Data retrieval is simple. Plug it into
an empty COM port and the easy to
use Windows software does the rest.
The software converts your PC
into a real time strip chart recorder.
Data can be printed in graphical or
tabular format and can also be
exported to a text or Microsoft
Excel file.
Specifications
TEMPERATURE CHANNEL
Temperature Sensor: 100 Ω PlatinumRTD Calibrated Accuracy: ±0.5°C Temperature Resolution: 0.05°C Temperature Range: (Body)
-40 to 125°C (-40 to 257°F) Temperature Measurement
Range: (Probe): -50 to 400°C (-58 to 752°F)
GENERAL SPECIFICATIONS Temperature Calibration:
Digital calibration through software Calibration Date:
Automatically recorded within
device to alert user when
calibration is required Recording Interval: 2 seconds to
12 hours selectable in software Start Modes: Software programmable immediate start or delay start, up to 6 months in advance Real Time Recording: Device
may be used with PC to monitor
and record data in real time Power: 3.6 V lithium battery Battery Life: 1 year typical Time Accuracy: ±1 minute per
month at 20°C when RS-232 port
is not in use Data Format: Date and time
stamped, °C, °F, K, °R Computer Interface: USB (interface cable required; 2400 baud Software: XP SP3/7 and 8
(32-bit and 64-bit) Operating Environment:
-40 to 125°C (-40 to 257°F),
0 to 100% RH non-condensing Probe Diameter: 5 mm (0.2") Probe Length: See To Order Table
for standard lengths* Logger Dimensions:
26 mm dia x 115 mm L
(1.0 x 4.25" ) Weight: 205 g (7.3 oz) Response Time:
Water: 1 minute (to 95% of change) Air: 10 minutes (to 95% of change) Material: (logger) 303 stainless steel (probe) 304 stainless steel
Specifications
(Thermal Shield)
Operating Envionment: -200 to 350°C (-328 to 662°F);
230°C (446°F) with O-ring, 0 to 100% RH IP Rating: IP68 Insulation Type: Dewar flask and PTFE Access Port Thread: 1/4" NPT female Enclosed Materal: 304 SS Dimensions:
236 mm L X 66 mm dia
(9.3 x 2.6") Weight: 1.45 kg (3.2 lb)
† All dollar amounts on this site are shown in Singapore currency.
Note: *Other probe lengths are available. Contact Engineering Department. Operator’s manual and USB interface cable are included with the OM-CP-IFC200 Windows software (software is required to operate the data logger and is sold separately). The entire data logger/probe assembly is not submersible. Only the probe portion can be immersed (do not immerse the probe past the joint area where it connects into the body of the data logger as this joint area can be penetrated by liquid). Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, $295.00,
Keywords:MADE INTemperature Data logger with Integral Probe Part of the NOMAD®Family