|
|
|
|
Temperature Data Logger, Part of the NOMAD Family
|
Click for larger image. |
|
|
$198.00
OM-CP-TEMP101A
|
|
±0.5°C (±0.9°F) Accuracy
|
|
Multiple Start/Stop Function
|
|
Ultra High Speed Download
|
|
Memory: 1 Million Readings
|
|
Memory Wrap Around
|
|
Battery Life Indicator
|
|
Optional Password protection
|
|
Programmable High and Low Alarms
|
|
Real-Time Operation
|
|
Ready to Use Right Out-of-the-Box
|
|
Free NIST Certification
|
View related products - Recorders
|
| |
|
|
|
Please check out Newest Released Temperature and Humidity Portable Data Logger with LCD Display & Free Software Package OM-HL-SH Series for more advanced features with better price.
The OM-CP-TEMP101A is a new
state-of-the-art low cost battery
powered temperature data logger.
The OM-CP-TEMP101A offers a
10 year battery life, a multiple
start/stop function, ultra-high speed
download capability, 1 million
reading storage capacity, optional
memory wrap, precision RTD
sensing element, battery life
indicator, optional password
protection, programmable high-low
alarms and more.
The OM-CP-TEMP101A is a major
leap forward in both size and
performance. Its real time clock
ensures that all data is time and
date stamped.
Using the software, starting,
stopping and downloading from the
OM-CP-TEMP101A is simple and
easy. Graphical, tabular and
summary data is provided for
analysis and data can be viewed in
°C, °F, K or °R. The data can also
be automatically exported to Excel
for further calculations.
The storage medium is non-volatile
solid state memory, providing
maximum data security even if the
battery becomes discharged. Its
small size allows it to fit almost
anywhere.
Data retrieval is simple. Plug it into
an available USB port and the easy to
use Windows® software does the
rest. The software converts your PC
into a real time strip chart recorder.
Data can be printed in tabular
format and can also be exported to
a text or Microsoft Excel file.
The OM-CP-TEMP101A designed
with our customers in mind. There
are free firmware upgrades for the
life of the product so that data
loggers already deployed in the field
can grow with new technological
developments. Units do not need to
be returned to the factory for
upgrades. The user can do this
automatically from any PC.
Specifications
Temperature Sensor: Precision RTD element
Temperature Range: -40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.01°C (0.018°F)
Calibrated Accuracy: ±0.5°C (0.9°F)
Reading Rate: 1 reading every
second to 1 every 24 hours
Memory: 1,000,000 readings; software configurable memory wrap;
330,000 readings in multiple start/stop mode
Memory Wrap Around: Yes (software selectable)
Start Modes:
• Immediate start
• Delay start up to 18 months
• Multiple pushbutton start/stop
Multiple Start/Stop Mode: Start and stop the device multiple
times without having to download data or
communicate with a PC
Multiple Start/Stop Mode Activation: To start the device
press and hold the pushbutton for 5 seconds, the device has
started logging; to stop the device press and hold the pushbutton
for 5 seconds while the device is logging, the device has
stopped logging
Real Time Recording: The device may be used with PC to
monitor and record data in real-time
Alarm: Programmable high and low limits; alarm is activated
when temperature reaches or exceeds set limits
LED Functionality:
Green LED Blinks: 10 second
rate to indicate logging; 15 second
rate to indicate delay start mode
Red LED Blinks: 10 second rate
to indicate low battery and/or full
memory; 1 second rate to indicate
an alarm condition
Password Protection: An optional password may be
programmed into the device to restrict access to configuration
options. Data may be read out without the password
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery (included); user
replaceable
Battery Life: 10 years typical at a 15 minute reading rate
Data Format: Date and time stamped ºC, ºF, K, ºR
Time Accuracy: ±1 minute/month at 20ºC (60ºF),
stand alone data logging
Computer Interface: USB (interface cable required);
115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment:
-40 to 80ºC (-40 to 176ºF), 0 to 95% RH non-condensing
Dimensions: 56 L x 36 W x 16 mm D (2.2 x 1.4 x 0.6")
Weight: 24 g (0.8 oz)
Material: ABS plastic
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Operator’s manual and USB cable are included with the OM-CP-IFC200 Windows software (required to operate the data logger and sold separately).
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-CP-TEMP101A Temperature data logger, $198.00
|
|
|
|
|
| |
Related Links -
Manual, Software, Related Products
|
Product Manual |
Download OM-CP Series - Data Logger and Software User Guide |
Download OM-CP-TEMP101A Quick Start Manual |
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
Related Products |
|
OM-HL-SH: |
Single Channel Temperature, Humidity and Dew Point Data Logger, Pocket Size |
|
|
|
|
|
|
Keywords:Temperature Data Logger, Part of the NOMAD Family, led multimeter
|
Back to top
|
|