More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Oven Temperature Data Logger

OM-CP-THERMOVAULT   
5 year warranty
 
Oven Temperature Data Logger
OM-CP-THERMOVAULT:Oven Temperature Data Logger
Click for larger image.
   
$2,145.00  OM-CP-THERMOVAULT
Single Channel Thermocouple Input
Programmable Start Time; Immediate or Date/Time
Miniature Size
Record Short Thermal Profiling Events
Ready to Use Right Out-of-the-Box
Free NIST Certification

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OM-CP-THERMOVAULT is a thermally insulated, battery powered, stand-alone, datalogger used for thermal profiling of events. This device can be used to record the temperature inside an oven for later downloading to a PC. This all-in-one compact, portable, easy to use device will measure and record up to 500,000 temperature measurements. The OM-CP-THERMOVAULT is a major leap forward in both cost reduction and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is nonvolatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available COM port and our easy to use software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft file.

Specifications:

Thermocouple Connection:
Fixed 2 position screw terminal
Cold Junction Compensation: automatic
Accuracy*: (based on internal channel at uniform 20°C): J,K,T,E,N: ±0.5°C
R,S,B: ±2.0°C
Resolution: J,K,T,E,N: 0.1°C
R,S,B: 0.5°C
Temperature Measurement Range:
Type J:-210 to 760°C
  K:-270 to 1370°C
  T:-270 to 400°C
  E:-270 to 980°C
  R:-50 to 1760°C
  S:-50 to 1760°C
  B:50 to 1820°C
  N:-270 to 1300°C
Memory: 500,000 readings; software configurable memory wrap;
250,000 readings in multiple start/stop mode
Recording Interval: 1 second to 24 hours selectable in software
Start Time: Start time and date are programmable through software
Power: 3.6 V lithium battery included
Battery Life: 1 year typical
Data Format: Date and time stamped,
°C, °F, K, °R, mV
Computer Interface: USB (interface cable required;
115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
  

Operating Environment for Internal Data Logger:
-40 to +80°C (-40 to 176°F) 0 to 95% RH non-condensing
Operating Environment for OM-CP-THERMOVAULT System: -40 to +400°C (-40 to 752°F)
0 to 95% RH non-condensing

Temperature Versus Logger Duration Time
Ambient
Temp °C (°F)
Max Duration*
in Minutes
100 (212)136
125 (257)100
150 (302)80
175 (347)66
200 (392)56
225 (437)49
250 (500)44
275 (527)39
300 (572)36
325 (617)32
350 (662)30
*Assuming logger box is inititally at 25°C

Dimensions: 64 H x 129 L x 113 mm D (2.5 x 5.1 x 4.5")
Weight: 1.59 kg (3.5 lbs)
Enclosure (Thermal Box): 304 stainless steel with PTFE insulation
Enclosure (Logger): ABS Plastic


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OM-CP-THERMOVAULT  OM-CP-THERMOVAULT 10 weeks   2,145.00    Oven temperature datalogger  
    OM-CP-THERMOVAULT-CERT    Consult sales   Oven temperature datalogger with NIST calibration certifcate  
Click to expand/minimize a list of what others bought with the OM-CP-IFC200  OM-CP-IFC200 2 weeks   295.00    Windows software and 1.8 m (6') USB interface cable  
    OM-CP-SVP-SYSTEM 3 weeks   3,590.00    FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)  
Click to expand/minimize a list of what others bought with the OM-CP-BAT105  OM-CP-BAT105 5 weeks   44.00    Replacement 3.6 V lithium battery  
All dollar amounts on this site are shown in Singapore currency.

 Note: Operator's manual, battery and USB interface cable are included with the OM-CP-IFC200 Windows software (software is required to operate the datalogger and sold separately).
 Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, $295.00

 Related Links - Software, Related Products
 Software
   Download OM-CP Data Logging Software
   Download OM-CP software
 Related Products
OM-CP-QUADTHERMOVAULT OM-CP-QUADTHERMOVAULT:
4-Channel Oven Temperature Data Logger
OM-CP-OCTTHERMOVAULT OM-CP-OCTTHERMOVAULT:
8-Channel Oven Data Logger  - Discontinued
OM-CP-THERMOVAULT140 OM-CP-THERMOVAULT140:
High Temperature Thermal Barrier Data Logging System - Discontinued
OM-CP-TC101A OM-CP-TC101A:
Ambient Temperature and Thermocouple Data Logger, Part of the NOMAD Family
   
Keywords:, sound transducers temperature humidity loggers

   Back to topBack to top